(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Shirt 2174 (2174-39-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,366.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2174-39-3L
2174-39-4L
2174-39-5L
2174-39-L
2174-39-LL
2174-39-M
2174-39-S
2174-58-3L
2174-58-4L
2174-58-5L
2174-58-L
2174-58-LL
2174-58-M
2174-58-S
2174-62-3L
2174-62-4L
2174-62-5L
2174-62-L
2174-62-LL
2174-62-M
2174-62-S
2174-90-3L
2174-90-4L
2174-90-5L
2174-90-L
2174-90-LL
2174-90-M
2174-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,423.95

1 Piece(s) 12 Day(s) or more Gray 3L 52 124 61.5 84 Sand beige 4991714509506 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 84 Sand beige 4991714509513 470 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 84 Sand beige 4991714509520 500 1 pc.

₹ 3,395.89

1 Piece(s) 12 Day(s) or more Gray L 48 116 57.5 78 Sand beige 4991714509483 380 1 pc.

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 81 Sand beige 4991714509490 410 1 pc.

₹ 3,380.51

1 Piece(s) 12 Day(s) or more Gray M 46 112 55.5 75 Sand beige 4991714509476 350 1 pc.

₹ 3,366.47

1 Piece(s) 12 Day(s) or more Gray S 44 108 53.5 72 Sand beige 4991714509469 320 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Brown 3L 52 124 61.5 84 Walnut 4991714509599 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Brown 4L 54 128 61.5 84 Walnut 4991714509605 470 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Brown 5L 56 132 61.5 84 Walnut 4991714509612 500 1 pc.

₹ 3,395.89

1 Piece(s) 10 Day(s) or more Brown L 48 116 57.5 78 Walnut 4991714509575 380 1 pc.

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Brown LL 50 120 59.5 81 Walnut 4991714509582 410 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Brown M 46 112 55.5 75 Walnut 4991714509568 350 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Brown S 44 108 53.5 72 Walnut 4991714509551 320 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Army green 4991714509681 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Army green 4991714509698 470 1 pc.

₹ 3,452.02

1 Piece(s) 19 Day(s) or more Green 5L 56 132 61.5 84 Army green 4991714509704 500 1 pc.

₹ 3,395.89

1 Piece(s) 19 Day(s) or more Green L 48 116 57.5 78 Army green 4991714509667 380 1 pc.

₹ 3,409.91

1 Piece(s) 19 Day(s) or more Green LL 50 120 59.5 81 Army green 4991714509674 410 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Army green 4991714509650 350 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Army green 4991714509643 320 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Black 3L 52 124 61.5 84 Black 4991714509773 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Black 4L 54 128 61.5 84 Black 4991714509780 470 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Black 5L 56 132 61.5 84 Black 4991714509797 500 1 pc.

₹ 3,395.89

1 Piece(s) 10 Day(s) or more Black L 48 116 57.5 78 Black 4991714509759 380 1 pc.

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Black LL 50 120 59.5 81 Black 4991714509766 410 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Black M 46 112 55.5 75 Black 4991714509742 350 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Black S 44 108 53.5 72 Black 4991714509735 320 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Pocket
    Right breast pocket: 13.5 cm wide × 17 cm deep, left breast pocket: 12.5 cm wide × 18.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    97% cotton, 3% polyurethane
  • Material
    Stretch Oxford
  • Other Features
    Elastic material, wash processing
  • Contents
    1 pc.

Product Description

[Features]·A long-sleeved shirt with a three-dimensional design and stretch material that supports ease of movement.

Part Number
2174-39-3L
2174-39-4L
2174-39-5L
2174-39-L
2174-39-LL
2174-39-M
2174-39-S
2174-58-3L
2174-58-4L
2174-58-5L
2174-58-L
2174-58-LL
2174-58-M
2174-58-S
2174-62-3L
2174-62-4L
2174-62-5L
2174-62-L
2174-62-LL
2174-62-M
2174-62-S
2174-90-3L
2174-90-4L
2174-90-5L
2174-90-L
2174-90-LL
2174-90-M
2174-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,423.95

1 Piece(s) 12 Day(s) or more Gray 3L 52 124 61.5 84 Sand beige 4991714509506 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 84 Sand beige 4991714509513 470 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 84 Sand beige 4991714509520 500 1 pc.

₹ 3,395.89

1 Piece(s) 12 Day(s) or more Gray L 48 116 57.5 78 Sand beige 4991714509483 380 1 pc.

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 81 Sand beige 4991714509490 410 1 pc.

₹ 3,380.51

1 Piece(s) 12 Day(s) or more Gray M 46 112 55.5 75 Sand beige 4991714509476 350 1 pc.

₹ 3,366.47

1 Piece(s) 12 Day(s) or more Gray S 44 108 53.5 72 Sand beige 4991714509469 320 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Brown 3L 52 124 61.5 84 Walnut 4991714509599 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Brown 4L 54 128 61.5 84 Walnut 4991714509605 470 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Brown 5L 56 132 61.5 84 Walnut 4991714509612 500 1 pc.

₹ 3,395.89

1 Piece(s) 10 Day(s) or more Brown L 48 116 57.5 78 Walnut 4991714509575 380 1 pc.

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Brown LL 50 120 59.5 81 Walnut 4991714509582 410 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Brown M 46 112 55.5 75 Walnut 4991714509568 350 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Brown S 44 108 53.5 72 Walnut 4991714509551 320 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Army green 4991714509681 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Army green 4991714509698 470 1 pc.

₹ 3,452.02

1 Piece(s) 19 Day(s) or more Green 5L 56 132 61.5 84 Army green 4991714509704 500 1 pc.

₹ 3,395.89

1 Piece(s) 19 Day(s) or more Green L 48 116 57.5 78 Army green 4991714509667 380 1 pc.

₹ 3,409.91

1 Piece(s) 19 Day(s) or more Green LL 50 120 59.5 81 Army green 4991714509674 410 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Army green 4991714509650 350 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Army green 4991714509643 320 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Black 3L 52 124 61.5 84 Black 4991714509773 440 1 pc.

₹ 3,438.00

1 Piece(s) 10 Day(s) or more Black 4L 54 128 61.5 84 Black 4991714509780 470 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Black 5L 56 132 61.5 84 Black 4991714509797 500 1 pc.

₹ 3,395.89

1 Piece(s) 10 Day(s) or more Black L 48 116 57.5 78 Black 4991714509759 380 1 pc.

₹ 3,409.91

1 Piece(s) 10 Day(s) or more Black LL 50 120 59.5 81 Black 4991714509766 410 1 pc.

₹ 3,380.51

1 Piece(s) 10 Day(s) or more Black M 46 112 55.5 75 Black 4991714509742 350 1 pc.

₹ 3,366.47

1 Piece(s) 10 Day(s) or more Black S 44 108 53.5 72 Black 4991714509735 320 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1