(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Slacks 2172

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,261.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2172-39-3L
2172-39-4L
2172-39-5L
2172-39-L
2172-39-LL
2172-39-M
2172-39-S
2172-58-3L
2172-58-4L
2172-58-5L
2172-58-L
2172-58-LL
2172-58-M
2172-58-S
2172-62-3L
2172-62-4L
2172-62-5L
2172-62-L
2172-62-LL
2172-62-M
2172-62-S
2172-90-3L
2172-90-4L
2172-90-5L
2172-90-L
2172-90-LL
2172-90-M
2172-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details Supported dimensions JAN Code Mass
(g)
Contents

₹ 3,300.04

1 Piece(s) 6 Day(s) or more Gray 3L 95 Sand beige 90 to 95 4991714494673 470 1 pc.

₹ 3,308.95

1 Piece(s) 10 Day(s) or more Gray 4L 100 Sand beige 95 to 100 4991714494680 490 1 pc.

₹ 3,319.18

1 Piece(s) 10 Day(s) or more Gray 5L 105 Sand beige 100 to 105 4991714494697 510 1 pc.

₹ 3,266.84

1 Piece(s) 6 Day(s) or more Gray L 85 Sand beige 80 to 85 4991714494659 430 1 pc.

₹ 3,266.84

1 Piece(s) 6 Day(s) or more Gray LL 90 Sand beige 85 to 90 4991714494666 450 1 pc.

₹ 3,266.84

1 Piece(s) 6 Day(s) or more Gray M 80 Sand beige 75 to 80 4991714494642 410 1 pc.

₹ 3,261.73

1 Piece(s) 6 Day(s) or more Gray S 75 Sand beige 70 to 75 4991714494635 390 1 pc.

₹ 3,300.04

1 Piece(s) 6 Day(s) or more Brown 3L 95 Walnut 90 to 95 4991714494765 470 1 pc.

₹ 3,308.95

1 Piece(s) 10 Day(s) or more Brown 4L 100 Walnut 95 to 100 4991714494772 490 1 pc.

₹ 3,319.18

1 Piece(s) 10 Day(s) or more Brown 5L 105 Walnut 100 to 105 4991714494789 510 1 pc.

₹ 3,280.87

1 Piece(s) 6 Day(s) or more Brown L 85 Walnut 80 to 85 4991714494741 430 1 pc.

₹ 3,289.78

1 Piece(s) 11 Day(s) or more Brown LL 90 Walnut 85 to 90 4991714494758 450 1 pc.

₹ 3,271.95

1 Piece(s) 6 Day(s) or more Brown M 80 Walnut 75 to 80 4991714494734 410 1 pc.

₹ 3,261.73

1 Piece(s) 6 Day(s) or more Brown S 75 Walnut 70 to 75 4991714494727 390 1 pc.

₹ 3,300.04

1 Piece(s) 6 Day(s) or more Green 3L 95 Army green 90 to 95 4991714494857 470 1 pc.

₹ 3,308.95

1 Piece(s) 10 Day(s) or more Green 4L 100 Army green 95 to 100 4991714494864 490 1 pc.

₹ 3,319.18

1 Piece(s) 10 Day(s) or more Green 5L 105 Army green 100 to 105 4991714494871 510 1 pc.

₹ 3,280.87

1 Piece(s) 6 Day(s) or more Green L 85 Army green 80 to 85 4991714494833 430 1 pc.

₹ 3,289.78

1 Piece(s) 11 Day(s) or more Green LL 90 Army green 85 to 90 4991714494840 450 1 pc.

₹ 3,271.95

1 Piece(s) 6 Day(s) or more Green M 80 Army green 75 to 80 4991714494826 410 1 pc.

₹ 3,261.73

1 Piece(s) 6 Day(s) or more Green S 75 Army green 70 to 75 4991714494819 390 1 pc.

₹ 3,300.04

1 Piece(s) 6 Day(s) or more Black 3L 95 Black 90 to 95 4991714494949 470 1 pc.

₹ 3,308.95

1 Piece(s) 10 Day(s) or more Black 4L 100 Black 95 to 100 4991714494956 490 1 pc.

₹ 3,319.18

1 Piece(s) 10 Day(s) or more Black 5L 105 Black 100 to 105 4991714494963 510 1 pc.

₹ 3,280.87

1 Piece(s) 6 Day(s) or more Black L 85 Black 80 to 85 4991714494925 430 1 pc.

₹ 3,289.78

1 Piece(s) 11 Day(s) or more Black LL 90 Black 85 to 90 4991714494932 450 1 pc.

₹ 3,271.95

1 Piece(s) 6 Day(s) or more Black M 80 Black 75 to 80 4991714494918 410 1 pc.

₹ 3,261.73

1 Piece(s) 6 Day(s) or more Black S 75 Black 70 to 75 4991714494901 390 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Mixing Ratio
    97% cotton, 3% polyurethane
  • Material
    Stretch Oxford
  • Inseam(cm)
    80
  • Other Features
    Elastic material, wash processing
  • Contents
    1 pc.

Product Description

The three-dimensional design supports ease of movement in stretchable material
Mixed rate: 97% cotton/3% polyurethane
Material: Stretch oxford
Other features: Elastic material, Wash processing

Part Number
2172-39-3L
2172-39-4L
2172-39-5L
2172-39-L
2172-39-LL
2172-39-M
2172-39-S
2172-58-3L
2172-58-4L
2172-58-5L
2172-58-L
2172-58-LL
2172-58-M
2172-58-S
2172-62-3L
2172-62-4L
2172-62-5L
2172-62-L
2172-62-LL
2172-62-M
2172-62-S
2172-90-3L
2172-90-4L
2172-90-5L
2172-90-L
2172-90-LL
2172-90-M
2172-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details Supported dimensions JAN Code Mass
(g)
Contents

₹ 3,300.04

1 Piece(s) 6 Day(s) or more Gray 3L 95 Sand beige 90 to 95 4991714494673 470 1 pc.

₹ 3,308.95

1 Piece(s) 10 Day(s) or more Gray 4L 100 Sand beige 95 to 100 4991714494680 490 1 pc.

₹ 3,319.18

1 Piece(s) 10 Day(s) or more Gray 5L 105 Sand beige 100 to 105 4991714494697 510 1 pc.

₹ 3,266.84

1 Piece(s) 6 Day(s) or more Gray L 85 Sand beige 80 to 85 4991714494659 430 1 pc.

₹ 3,266.84

1 Piece(s) 6 Day(s) or more Gray LL 90 Sand beige 85 to 90 4991714494666 450 1 pc.

₹ 3,266.84

1 Piece(s) 6 Day(s) or more Gray M 80 Sand beige 75 to 80 4991714494642 410 1 pc.

₹ 3,261.73

1 Piece(s) 6 Day(s) or more Gray S 75 Sand beige 70 to 75 4991714494635 390 1 pc.

₹ 3,300.04

1 Piece(s) 6 Day(s) or more Brown 3L 95 Walnut 90 to 95 4991714494765 470 1 pc.

₹ 3,308.95

1 Piece(s) 10 Day(s) or more Brown 4L 100 Walnut 95 to 100 4991714494772 490 1 pc.

₹ 3,319.18

1 Piece(s) 10 Day(s) or more Brown 5L 105 Walnut 100 to 105 4991714494789 510 1 pc.

₹ 3,280.87

1 Piece(s) 6 Day(s) or more Brown L 85 Walnut 80 to 85 4991714494741 430 1 pc.

₹ 3,289.78

1 Piece(s) 11 Day(s) or more Brown LL 90 Walnut 85 to 90 4991714494758 450 1 pc.

₹ 3,271.95

1 Piece(s) 6 Day(s) or more Brown M 80 Walnut 75 to 80 4991714494734 410 1 pc.

₹ 3,261.73

1 Piece(s) 6 Day(s) or more Brown S 75 Walnut 70 to 75 4991714494727 390 1 pc.

₹ 3,300.04

1 Piece(s) 6 Day(s) or more Green 3L 95 Army green 90 to 95 4991714494857 470 1 pc.

₹ 3,308.95

1 Piece(s) 10 Day(s) or more Green 4L 100 Army green 95 to 100 4991714494864 490 1 pc.

₹ 3,319.18

1 Piece(s) 10 Day(s) or more Green 5L 105 Army green 100 to 105 4991714494871 510 1 pc.

₹ 3,280.87

1 Piece(s) 6 Day(s) or more Green L 85 Army green 80 to 85 4991714494833 430 1 pc.

₹ 3,289.78

1 Piece(s) 11 Day(s) or more Green LL 90 Army green 85 to 90 4991714494840 450 1 pc.

₹ 3,271.95

1 Piece(s) 6 Day(s) or more Green M 80 Army green 75 to 80 4991714494826 410 1 pc.

₹ 3,261.73

1 Piece(s) 6 Day(s) or more Green S 75 Army green 70 to 75 4991714494819 390 1 pc.

₹ 3,300.04

1 Piece(s) 6 Day(s) or more Black 3L 95 Black 90 to 95 4991714494949 470 1 pc.

₹ 3,308.95

1 Piece(s) 10 Day(s) or more Black 4L 100 Black 95 to 100 4991714494956 490 1 pc.

₹ 3,319.18

1 Piece(s) 10 Day(s) or more Black 5L 105 Black 100 to 105 4991714494963 510 1 pc.

₹ 3,280.87

1 Piece(s) 6 Day(s) or more Black L 85 Black 80 to 85 4991714494925 430 1 pc.

₹ 3,289.78

1 Piece(s) 11 Day(s) or more Black LL 90 Black 85 to 90 4991714494932 450 1 pc.

₹ 3,271.95

1 Piece(s) 6 Day(s) or more Black M 80 Black 75 to 80 4991714494918 410 1 pc.

₹ 3,261.73

1 Piece(s) 6 Day(s) or more Black S 75 Black 70 to 75 4991714494901 390 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1