(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ribbed Cargo Pants 2159

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,923.44 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2159-53-3L
2159-53-4L
2159-53-5L
2159-53-L
2159-53-LL
2159-53-M
2159-64-3L
2159-64-4L
2159-64-5L
2159-64-L
2159-64-LL
2159-64-M
2159-91-3L
2159-91-4L
2159-91-5L
2159-91-L
2159-91-LL
2159-91-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details Supported dimensions JAN Code Mass
(g)
Contents

₹ 3,951.51

1 Piece(s) 10 Day(s) or more Brown 3L 95 Mocha 90 to 95 4991714479519 390 1 pc.

₹ 3,961.75

1 Piece(s) 10 Day(s) or more Brown 4L 100 Mocha 95 to 100 4991714479526 410 1 pc.

₹ 3,970.65

1 Piece(s) 10 Day(s) or more Brown 5L 105 Mocha 100 to 105 4991714479533 430 1 pc.

₹ 3,932.33

1 Piece(s) 10 Day(s) or more Brown L 85 Mocha 80 to 85 4991714479496 350 1 pc.

₹ 3,942.60

1 Piece(s) 10 Day(s) or more Brown LL 90 Mocha 85 to 90 4991714479502 370 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Brown M 80 Mocha 75 to 80 4991714479489 330 1 pc.

₹ 3,951.51

1 Piece(s) 10 Day(s) or more Green 3L 95 OD 90 to 95 4991714479588 390 1 pc.

₹ 3,961.75

1 Piece(s) 10 Day(s) or more Green 4L 100 OD 95 to 100 4991714479595 410 1 pc.

₹ 3,970.65

1 Piece(s) 10 Day(s) or more Green 5L 105 OD 100 to 105 4991714479601 430 1 pc.

₹ 3,932.33

1 Piece(s) 10 Day(s) or more Green L 85 OD 80 to 85 4991714479564 350 1 pc.

₹ 3,942.60

1 Piece(s) 10 Day(s) or more Green LL 90 OD 85 to 90 4991714479571 370 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Green M 80 OD 75 to 80 4991714479557 330 1 pc.

₹ 3,951.51

1 Piece(s) 17 Day(s) or more Black 3L 95 Stone black 90 to 95 4991714479656 390 1 pc.

₹ 3,961.75

1 Piece(s) 10 Day(s) or more Black 4L 100 Stone black 95 to 100 4991714479663 410 1 pc.

₹ 3,970.65

1 Piece(s) 10 Day(s) or more Black 5L 105 Stone black 100 to 105 4991714479670 430 1 pc.

₹ 3,932.33

1 Piece(s) 10 Day(s) or more Black L 85 Stone black 80 to 85 4991714479632 350 1 pc.

₹ 3,942.60

1 Piece(s) 10 Day(s) or more Black LL 90 Stone black 85 to 90 4991714479649 370 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Black M 80 Stone black 75 to 80 4991714479625 330 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Mixing Ratio
    100% cotton
  • Material
    Back twill
  • Inseam(cm)
    85
  • Other Features
    Soft texture, wash processing
  • Contents
    1 pc.

Product Description

[Features]·Cargo pants with a ribbed hem that combines the traditional knickerbocker style into a casual design. ·Three-dimensional pants that are easy to squat or sit on, and have 8 pockets.

Part Number
2159-53-3L
2159-53-4L
2159-53-5L
2159-53-L
2159-53-LL
2159-53-M
2159-64-3L
2159-64-4L
2159-64-5L
2159-64-L
2159-64-LL
2159-64-M
2159-91-3L
2159-91-4L
2159-91-5L
2159-91-L
2159-91-LL
2159-91-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details Supported dimensions JAN Code Mass
(g)
Contents

₹ 3,951.51

1 Piece(s) 10 Day(s) or more Brown 3L 95 Mocha 90 to 95 4991714479519 390 1 pc.

₹ 3,961.75

1 Piece(s) 10 Day(s) or more Brown 4L 100 Mocha 95 to 100 4991714479526 410 1 pc.

₹ 3,970.65

1 Piece(s) 10 Day(s) or more Brown 5L 105 Mocha 100 to 105 4991714479533 430 1 pc.

₹ 3,932.33

1 Piece(s) 10 Day(s) or more Brown L 85 Mocha 80 to 85 4991714479496 350 1 pc.

₹ 3,942.60

1 Piece(s) 10 Day(s) or more Brown LL 90 Mocha 85 to 90 4991714479502 370 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Brown M 80 Mocha 75 to 80 4991714479489 330 1 pc.

₹ 3,951.51

1 Piece(s) 10 Day(s) or more Green 3L 95 OD 90 to 95 4991714479588 390 1 pc.

₹ 3,961.75

1 Piece(s) 10 Day(s) or more Green 4L 100 OD 95 to 100 4991714479595 410 1 pc.

₹ 3,970.65

1 Piece(s) 10 Day(s) or more Green 5L 105 OD 100 to 105 4991714479601 430 1 pc.

₹ 3,932.33

1 Piece(s) 10 Day(s) or more Green L 85 OD 80 to 85 4991714479564 350 1 pc.

₹ 3,942.60

1 Piece(s) 10 Day(s) or more Green LL 90 OD 85 to 90 4991714479571 370 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Green M 80 OD 75 to 80 4991714479557 330 1 pc.

₹ 3,951.51

1 Piece(s) 17 Day(s) or more Black 3L 95 Stone black 90 to 95 4991714479656 390 1 pc.

₹ 3,961.75

1 Piece(s) 10 Day(s) or more Black 4L 100 Stone black 95 to 100 4991714479663 410 1 pc.

₹ 3,970.65

1 Piece(s) 10 Day(s) or more Black 5L 105 Stone black 100 to 105 4991714479670 430 1 pc.

₹ 3,932.33

1 Piece(s) 10 Day(s) or more Black L 85 Stone black 80 to 85 4991714479632 350 1 pc.

₹ 3,942.60

1 Piece(s) 10 Day(s) or more Black LL 90 Stone black 85 to 90 4991714479649 370 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Black M 80 Stone black 75 to 80 4991714479625 330 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1