(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Shirt 2153 (2153-64-3L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,448.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2153-64-3L
2153-64-4L
2153-64-5L
2153-64-L
2153-64-LL
2153-64-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
JAN Code Mass
(g)
Contents

₹ 3,492.25

1 Piece(s) 10 Day(s) or more 3L 52 124 61.5 84 4991714474248 440 1 pc.

₹ 3,506.31

1 Piece(s) 10 Day(s) or more 4L 54 128 61.5 84 4991714474255 470 1 pc.

₹ 3,520.33

1 Piece(s) 10 Day(s) or more 5L 56 132 61.5 84 4991714474262 500 1 pc.

₹ 3,464.20

1 Piece(s) 10 Day(s) or more L 48 116 57.5 78 4991714474224 380 1 pc.

₹ 3,478.22

1 Piece(s) 10 Day(s) or more LL 50 120 59.5 81 4991714474231 410 1 pc.

₹ 3,448.82

1 Piece(s) 10 Day(s) or more M 46 112 55.5 75 4991714474217 350 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Pocket
    Breast pocket: 12 cm wide × 10.5 cm deep, right breast zipper pocket: 12.5 cm wide × 18 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% cotton
  • Material
    Back twill
  • Color Details
    OD
  • Other Features
    Soft texture, wash processing
  • Contents
    1 pc.

Product Description

[Features]·A casual long-sleeved shirt made of 100% cotton that has been washed. ·The three-dimensional cutting makes it easy to move around in and has an outstanding wearing feel.

Part Number
2153-64-3L
2153-64-4L
2153-64-5L
2153-64-L
2153-64-LL
2153-64-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
JAN Code Mass
(g)
Contents

₹ 3,492.25

1 Piece(s) 10 Day(s) or more 3L 52 124 61.5 84 4991714474248 440 1 pc.

₹ 3,506.31

1 Piece(s) 10 Day(s) or more 4L 54 128 61.5 84 4991714474255 470 1 pc.

₹ 3,520.33

1 Piece(s) 10 Day(s) or more 5L 56 132 61.5 84 4991714474262 500 1 pc.

₹ 3,464.20

1 Piece(s) 10 Day(s) or more L 48 116 57.5 78 4991714474224 380 1 pc.

₹ 3,478.22

1 Piece(s) 10 Day(s) or more LL 50 120 59.5 81 4991714474231 410 1 pc.

₹ 3,448.82

1 Piece(s) 10 Day(s) or more M 46 112 55.5 75 4991714474217 350 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1