(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Blouson Jacket 2020

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,449.45 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2020-19-3L
2020-19-4L
2020-19-5L
2020-19-L
2020-19-LL
2020-19-M
2020-19-S
2020-25-3L
2020-25-4L
2020-25-5L
2020-25-L
2020-25-LL
2020-25-M
2020-25-S
2020-31-3L
2020-31-4L
2020-31-5L
2020-31-L
2020-31-LL
2020-31-M
2020-31-S
2020-81-3L
2020-81-4L
2020-81-5L
2020-81-L
2020-81-LL
2020-81-M
2020-81-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,536.93

1 Piece(s) 6 Day(s) or more Navy Blue 3L 52 123 60 67 Deep navy 4991714492754 650 1 pc.

₹ 3,610.36

1 Piece(s) 12 Day(s) or more Navy Blue 4L 53.5 127 60 69 Deep navy 4991714492761 660 1 pc.

₹ 3,615.47

1 Piece(s) 10 Day(s) or more Navy Blue 5L 55 131 60 69 Deep navy 4991714492778 670 1 pc.

₹ 3,458.36

1 Piece(s) 6 Day(s) or more Navy Blue L 49 115 58 63 Deep navy 4991714492730 630 1 pc.

₹ 3,463.49

1 Piece(s) 6 Day(s) or more Navy Blue LL 50.5 119 59.5 65 Deep navy 4991714492747 640 1 pc.

₹ 3,453.25

1 Piece(s) 6 Day(s) or more Navy Blue M 47.5 111 55.5 61 Deep navy 4991714492723 620 1 pc.

₹ 3,449.45

1 Piece(s) 6 Day(s) or more Navy Blue S 46 107 53 58 Deep navy 4991714492716 610 1 pc.

₹ 3,536.93

1 Piece(s) 11 Day(s) or more Gray 3L 52 123 60 67 Charcoal gray 4991714492846 650 1 pc.

₹ 3,610.36

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 127 60 69 Charcoal gray 4991714492853 660 1 pc.

₹ 3,615.47

1 Piece(s) 10 Day(s) or more Gray 5L 55 131 60 69 Charcoal gray 4991714492860 670 1 pc.

₹ 3,458.36

1 Piece(s) 6 Day(s) or more Gray L 49 115 58 63 Charcoal gray 4991714492822 630 1 pc.

₹ 3,463.49

1 Piece(s) 6 Day(s) or more Gray LL 50.5 119 59.5 65 Charcoal gray 4991714492839 640 1 pc.

₹ 3,453.25

1 Piece(s) 6 Day(s) or more Gray M 47.5 111 55.5 61 Charcoal gray 4991714492815 620 1 pc.

₹ 3,449.45

1 Piece(s) 6 Day(s) or more Gray S 46 107 53 58 Charcoal gray 4991714492808 610 1 pc.

₹ 3,536.93

1 Piece(s) 6 Day(s) or more White 3L 52 123 60 67 Ivory 4991714492938 650 1 pc.

₹ 3,610.36

1 Piece(s) 10 Day(s) or more White 4L 53.5 127 60 69 Ivory 4991714492945 660 1 pc.

₹ 3,615.47

1 Piece(s) 10 Day(s) or more White 5L 55 131 60 69 Ivory 4991714492952 670 1 pc.

₹ 3,458.36

1 Piece(s) 6 Day(s) or more White L 49 115 58 63 Ivory 4991714492914 630 1 pc.

₹ 3,463.49

1 Piece(s) 6 Day(s) or more White LL 50.5 119 59.5 65 Ivory 4991714492921 640 1 pc.

₹ 3,453.25

1 Piece(s) 6 Day(s) or more White M 47.5 111 55.5 61 Ivory 4991714492907 620 1 pc.

₹ 3,449.45

1 Piece(s) 6 Day(s) or more White S 46 107 53 58 Ivory 4991714492891 610 1 pc.

₹ 3,536.93

1 Piece(s) 6 Day(s) or more Brown 3L 52 123 60 67 Camel 4991714493027 650 1 pc.

₹ 3,610.36

1 Piece(s) 10 Day(s) or more Brown 4L 53.5 127 60 69 Camel 4991714493034 660 1 pc.

₹ 3,615.47

1 Piece(s) 10 Day(s) or more Brown 5L 55 131 60 69 Camel 4991714493041 670 1 pc.

₹ 3,458.36

1 Piece(s) 6 Day(s) or more Brown L 49 115 58 63 Camel 4991714493003 630 1 pc.

₹ 3,463.49

1 Piece(s) 6 Day(s) or more Brown LL 50.5 119 59.5 65 Camel 4991714493010 640 1 pc.

₹ 3,453.25

1 Piece(s) 6 Day(s) or more Brown M 47.5 111 55.5 61 Camel 4991714492990 620 1 pc.

₹ 3,449.45

1 Piece(s) 6 Day(s) or more Brown S 46 107 53 58 Camel 4991714492983 610 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Pocket
    Breast pocket: 12 cm wide × 14 cm deep, right breast zipper pocket: 12.5 cm wide × 20 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% cotton
  • Material
    Twill
  • Contents
    1 pc.

Product Description

Download monogramming quote request
Introducing our new standard 100% cotton women's line for every workplace, with a design that is strong against flames and rough job sites

Part Number
2020-19-3L
2020-19-4L
2020-19-5L
2020-19-L
2020-19-LL
2020-19-M
2020-19-S
2020-25-3L
2020-25-4L
2020-25-5L
2020-25-L
2020-25-LL
2020-25-M
2020-25-S
2020-31-3L
2020-31-4L
2020-31-5L
2020-31-L
2020-31-LL
2020-31-M
2020-31-S
2020-81-3L
2020-81-4L
2020-81-5L
2020-81-L
2020-81-LL
2020-81-M
2020-81-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,536.93

1 Piece(s) 6 Day(s) or more Navy Blue 3L 52 123 60 67 Deep navy 4991714492754 650 1 pc.

₹ 3,610.36

1 Piece(s) 12 Day(s) or more Navy Blue 4L 53.5 127 60 69 Deep navy 4991714492761 660 1 pc.

₹ 3,615.47

1 Piece(s) 10 Day(s) or more Navy Blue 5L 55 131 60 69 Deep navy 4991714492778 670 1 pc.

₹ 3,458.36

1 Piece(s) 6 Day(s) or more Navy Blue L 49 115 58 63 Deep navy 4991714492730 630 1 pc.

₹ 3,463.49

1 Piece(s) 6 Day(s) or more Navy Blue LL 50.5 119 59.5 65 Deep navy 4991714492747 640 1 pc.

₹ 3,453.25

1 Piece(s) 6 Day(s) or more Navy Blue M 47.5 111 55.5 61 Deep navy 4991714492723 620 1 pc.

₹ 3,449.45

1 Piece(s) 6 Day(s) or more Navy Blue S 46 107 53 58 Deep navy 4991714492716 610 1 pc.

₹ 3,536.93

1 Piece(s) 11 Day(s) or more Gray 3L 52 123 60 67 Charcoal gray 4991714492846 650 1 pc.

₹ 3,610.36

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 127 60 69 Charcoal gray 4991714492853 660 1 pc.

₹ 3,615.47

1 Piece(s) 10 Day(s) or more Gray 5L 55 131 60 69 Charcoal gray 4991714492860 670 1 pc.

₹ 3,458.36

1 Piece(s) 6 Day(s) or more Gray L 49 115 58 63 Charcoal gray 4991714492822 630 1 pc.

₹ 3,463.49

1 Piece(s) 6 Day(s) or more Gray LL 50.5 119 59.5 65 Charcoal gray 4991714492839 640 1 pc.

₹ 3,453.25

1 Piece(s) 6 Day(s) or more Gray M 47.5 111 55.5 61 Charcoal gray 4991714492815 620 1 pc.

₹ 3,449.45

1 Piece(s) 6 Day(s) or more Gray S 46 107 53 58 Charcoal gray 4991714492808 610 1 pc.

₹ 3,536.93

1 Piece(s) 6 Day(s) or more White 3L 52 123 60 67 Ivory 4991714492938 650 1 pc.

₹ 3,610.36

1 Piece(s) 10 Day(s) or more White 4L 53.5 127 60 69 Ivory 4991714492945 660 1 pc.

₹ 3,615.47

1 Piece(s) 10 Day(s) or more White 5L 55 131 60 69 Ivory 4991714492952 670 1 pc.

₹ 3,458.36

1 Piece(s) 6 Day(s) or more White L 49 115 58 63 Ivory 4991714492914 630 1 pc.

₹ 3,463.49

1 Piece(s) 6 Day(s) or more White LL 50.5 119 59.5 65 Ivory 4991714492921 640 1 pc.

₹ 3,453.25

1 Piece(s) 6 Day(s) or more White M 47.5 111 55.5 61 Ivory 4991714492907 620 1 pc.

₹ 3,449.45

1 Piece(s) 6 Day(s) or more White S 46 107 53 58 Ivory 4991714492891 610 1 pc.

₹ 3,536.93

1 Piece(s) 6 Day(s) or more Brown 3L 52 123 60 67 Camel 4991714493027 650 1 pc.

₹ 3,610.36

1 Piece(s) 10 Day(s) or more Brown 4L 53.5 127 60 69 Camel 4991714493034 660 1 pc.

₹ 3,615.47

1 Piece(s) 10 Day(s) or more Brown 5L 55 131 60 69 Camel 4991714493041 670 1 pc.

₹ 3,458.36

1 Piece(s) 6 Day(s) or more Brown L 49 115 58 63 Camel 4991714493003 630 1 pc.

₹ 3,463.49

1 Piece(s) 6 Day(s) or more Brown LL 50.5 119 59.5 65 Camel 4991714493010 640 1 pc.

₹ 3,453.25

1 Piece(s) 6 Day(s) or more Brown M 47.5 111 55.5 61 Camel 4991714492990 620 1 pc.

₹ 3,449.45

1 Piece(s) 6 Day(s) or more Brown S 46 107 53 58 Camel 4991714492983 610 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1