(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ladies' Long-Sleeve Shirt 2015

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,799.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2015-19-7
2015-19-9
2015-19-11
2015-19-13
2015-19-15
2015-19-17
2015-19-19
2015-25-7
2015-25-9
2015-25-11
2015-25-13
2015-25-15
2015-25-17
2015-25-19
2015-31-7
2015-31-9
2015-31-11
2015-31-13
2015-31-15
2015-31-17
2015-31-19
2015-81-7
2015-81-9
2015-81-11
2015-81-13
2015-81-15
2015-81-17
2015-81-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,799.29

1 Piece(s) 10 Day(s) or more Navy Blue 7 40 100 54 66 Deep navy 4991714517808 290 1 pc.

₹ 2,814.65

1 Piece(s) 10 Day(s) or more Navy Blue 9 42 104 56 68 Deep navy 4991714517815 320 1 pc.

₹ 2,828.67

1 Piece(s) 10 Day(s) or more Navy Blue 11 42 107 56 68 Deep navy 4991714517822 350 1 pc.

₹ 2,844.05

1 Piece(s) 10 Day(s) or more Navy Blue 13 43 110 57 69 Deep navy 4991714517839 380 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Navy Blue 15 44 114 57 69 Deep navy 4991714517846 410 1 pc.

₹ 3,010.07

1 Piece(s) 10 Day(s) or more Navy Blue 17 45 118 58 70 Deep navy 4991714517853 440 1 pc.

₹ 3,024.13

1 Piece(s) 10 Day(s) or more Navy Blue 19 46 122 58 70 Deep navy 4991714517860 470 1 pc.

₹ 2,799.29

1 Piece(s) 10 Day(s) or more Gray 7 40 100 54 66 Charcoal gray 4991714517884 290 1 pc.

₹ 2,814.65

1 Piece(s) 10 Day(s) or more Gray 9 42 104 56 68 Charcoal gray 4991714517891 320 1 pc.

₹ 2,828.67

1 Piece(s) 10 Day(s) or more Gray 11 42 107 56 68 Charcoal gray 4991714517907 350 1 pc.

₹ 2,844.05

1 Piece(s) 10 Day(s) or more Gray 13 43 110 57 69 Charcoal gray 4991714517914 380 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Gray 15 44 114 57 69 Charcoal gray 4991714517921 410 1 pc.

₹ 3,010.07

1 Piece(s) 10 Day(s) or more Gray 17 45 118 58 70 Charcoal gray 4991714517938 440 1 pc.

₹ 3,024.13

1 Piece(s) 10 Day(s) or more Gray 19 46 122 58 70 Charcoal gray 4991714517945 470 1 pc.

₹ 2,799.29

1 Piece(s) 10 Day(s) or more White 7 40 100 54 66 Ivory 4991714517969 290 1 pc.

₹ 2,814.65

1 Piece(s) 10 Day(s) or more White 9 42 104 56 68 Ivory 4991714517976 320 1 pc.

₹ 2,828.67

1 Piece(s) 10 Day(s) or more White 11 42 107 56 68 Ivory 4991714517983 350 1 pc.

₹ 2,844.05

1 Piece(s) 10 Day(s) or more White 13 43 110 57 69 Ivory 4991714517990 380 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more White 15 44 114 57 69 Ivory 4991714518003 410 1 pc.

₹ 3,010.07

1 Piece(s) 10 Day(s) or more White 17 45 118 58 70 Ivory 4991714518010 440 1 pc.

₹ 3,024.13

1 Piece(s) 10 Day(s) or more White 19 46 122 58 70 Ivory 4991714518027 470 1 pc.

₹ 2,799.29

1 Piece(s) 10 Day(s) or more Brown 7 40 100 54 66 Camel 4991714518041 290 1 pc.

₹ 2,814.65

1 Piece(s) 10 Day(s) or more Brown 9 42 104 56 68 Camel 4991714518058 320 1 pc.

₹ 2,828.67

1 Piece(s) 10 Day(s) or more Brown 11 42 107 56 68 Camel 4991714518065 350 1 pc.

₹ 2,844.05

1 Piece(s) 10 Day(s) or more Brown 13 43 110 57 69 Camel 4991714518072 380 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Brown 15 44 114 57 69 Camel 4991714518089 410 1 pc.

₹ 3,010.07

1 Piece(s) 10 Day(s) or more Brown 17 45 118 58 70 Camel 4991714518096 440 1 pc.

₹ 3,024.13

1 Piece(s) 10 Day(s) or more Brown 19 46 122 58 70 Camel 4991714518102 470 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Pocket
    Breast pocket: 10 cm wide × 12 cm deep, right breast zipper pocket: 11 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% cotton
  • Material
    Summer twill
  • Contents
    1 pc.

Product Description

Introducing our new standard 100% cotton women's line for every workplace, with a design that is strong against flames and rough job sites

Part Number
2015-19-7
2015-19-9
2015-19-11
2015-19-13
2015-19-15
2015-19-17
2015-19-19
2015-25-7
2015-25-9
2015-25-11
2015-25-13
2015-25-15
2015-25-17
2015-25-19
2015-31-7
2015-31-9
2015-31-11
2015-31-13
2015-31-15
2015-31-17
2015-31-19
2015-81-7
2015-81-9
2015-81-11
2015-81-13
2015-81-15
2015-81-17
2015-81-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,799.29

1 Piece(s) 10 Day(s) or more Navy Blue 7 40 100 54 66 Deep navy 4991714517808 290 1 pc.

₹ 2,814.65

1 Piece(s) 10 Day(s) or more Navy Blue 9 42 104 56 68 Deep navy 4991714517815 320 1 pc.

₹ 2,828.67

1 Piece(s) 10 Day(s) or more Navy Blue 11 42 107 56 68 Deep navy 4991714517822 350 1 pc.

₹ 2,844.05

1 Piece(s) 10 Day(s) or more Navy Blue 13 43 110 57 69 Deep navy 4991714517839 380 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Navy Blue 15 44 114 57 69 Deep navy 4991714517846 410 1 pc.

₹ 3,010.07

1 Piece(s) 10 Day(s) or more Navy Blue 17 45 118 58 70 Deep navy 4991714517853 440 1 pc.

₹ 3,024.13

1 Piece(s) 10 Day(s) or more Navy Blue 19 46 122 58 70 Deep navy 4991714517860 470 1 pc.

₹ 2,799.29

1 Piece(s) 10 Day(s) or more Gray 7 40 100 54 66 Charcoal gray 4991714517884 290 1 pc.

₹ 2,814.65

1 Piece(s) 10 Day(s) or more Gray 9 42 104 56 68 Charcoal gray 4991714517891 320 1 pc.

₹ 2,828.67

1 Piece(s) 10 Day(s) or more Gray 11 42 107 56 68 Charcoal gray 4991714517907 350 1 pc.

₹ 2,844.05

1 Piece(s) 10 Day(s) or more Gray 13 43 110 57 69 Charcoal gray 4991714517914 380 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Gray 15 44 114 57 69 Charcoal gray 4991714517921 410 1 pc.

₹ 3,010.07

1 Piece(s) 10 Day(s) or more Gray 17 45 118 58 70 Charcoal gray 4991714517938 440 1 pc.

₹ 3,024.13

1 Piece(s) 10 Day(s) or more Gray 19 46 122 58 70 Charcoal gray 4991714517945 470 1 pc.

₹ 2,799.29

1 Piece(s) 10 Day(s) or more White 7 40 100 54 66 Ivory 4991714517969 290 1 pc.

₹ 2,814.65

1 Piece(s) 10 Day(s) or more White 9 42 104 56 68 Ivory 4991714517976 320 1 pc.

₹ 2,828.67

1 Piece(s) 10 Day(s) or more White 11 42 107 56 68 Ivory 4991714517983 350 1 pc.

₹ 2,844.05

1 Piece(s) 10 Day(s) or more White 13 43 110 57 69 Ivory 4991714517990 380 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more White 15 44 114 57 69 Ivory 4991714518003 410 1 pc.

₹ 3,010.07

1 Piece(s) 10 Day(s) or more White 17 45 118 58 70 Ivory 4991714518010 440 1 pc.

₹ 3,024.13

1 Piece(s) 10 Day(s) or more White 19 46 122 58 70 Ivory 4991714518027 470 1 pc.

₹ 2,799.29

1 Piece(s) 10 Day(s) or more Brown 7 40 100 54 66 Camel 4991714518041 290 1 pc.

₹ 2,814.65

1 Piece(s) 10 Day(s) or more Brown 9 42 104 56 68 Camel 4991714518058 320 1 pc.

₹ 2,828.67

1 Piece(s) 10 Day(s) or more Brown 11 42 107 56 68 Camel 4991714518065 350 1 pc.

₹ 2,844.05

1 Piece(s) 10 Day(s) or more Brown 13 43 110 57 69 Camel 4991714518072 380 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Brown 15 44 114 57 69 Camel 4991714518089 410 1 pc.

₹ 3,010.07

1 Piece(s) 10 Day(s) or more Brown 17 45 118 58 70 Camel 4991714518096 440 1 pc.

₹ 3,024.13

1 Piece(s) 10 Day(s) or more Brown 19 46 122 58 70 Camel 4991714518102 470 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1