(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Blouson Jacket 2014 (2014-19-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,117.35 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2014-19-3L
2014-19-4L
2014-19-5L
2014-19-L
2014-19-LL
2014-19-M
2014-19-S
2014-25-3L
2014-25-4L
2014-25-5L
2014-25-L
2014-25-LL
2014-25-M
2014-25-S
2014-31-3L
2014-31-4L
2014-31-5L
2014-31-L
2014-31-LL
2014-31-M
2014-31-S
2014-81-3L
2014-81-4L
2014-81-5L
2014-81-L
2014-81-LL
2014-81-M
2014-81-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 123 60 67 Deep navy 4991714508387 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Navy Blue 4L 53.5 127 60 69 Deep navy 4991714508394 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Navy Blue 5L 55 131 60 69 Deep navy 4991714508400 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Navy Blue L 49 115 58 63 Deep navy 4991714508363 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more Navy Blue LL 50.5 119 59.5 65 Deep navy 4991714508370 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Navy Blue M 47.5 111 55.5 61 Deep navy 4991714508356 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Navy Blue S 46 107 53 58 Deep navy 4991714508349 320 1 pc.

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Gray 3L 52 123 60 67 Charcoal gray 4991714508479 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 127 60 69 Charcoal gray 4991714508486 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Gray 5L 55 131 60 69 Charcoal gray 4991714508493 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Gray L 49 115 58 63 Charcoal gray 4991714508455 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more Gray LL 50.5 119 59.5 65 Charcoal gray 4991714508462 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Gray M 47.5 111 55.5 61 Charcoal gray 4991714508448 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Gray S 46 107 53 58 Charcoal gray 4991714508431 320 1 pc.

₹ 3,244.47

1 Piece(s) 10 Day(s) or more White 3L 52 123 60 67 Ivory 4991714508561 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more White 4L 53.5 127 60 69 Ivory 4991714508578 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more White 5L 55 131 60 69 Ivory 4991714508585 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more White L 49 115 58 63 Ivory 4991714508547 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more White LL 50.5 119 59.5 65 Ivory 4991714508554 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more White M 47.5 111 55.5 61 Ivory 4991714508530 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more White S 46 107 53 58 Ivory 4991714508523 320 1 pc.

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Brown 3L 52 123 60 67 Camel 4991714508653 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Brown 4L 53.5 127 60 69 Camel 4991714508660 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Brown 5L 55 131 60 69 Camel 4991714508677 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Brown L 49 115 58 63 Camel 4991714508639 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more Brown LL 50.5 119 59.5 65 Camel 4991714508646 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Brown M 47.5 111 55.5 61 Camel 4991714508622 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Brown S 46 107 53 58 Camel 4991714508615 320 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Pocket
    Breast pocket: 12 cm wide × 14 cm deep, right breast zipper pocket: 12.5 cm wide × 20 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% cotton
  • Material
    Cotton summer twill
  • Contents
    1 pc.

Product Description

Download monogramming quote request
A military design with ample storage.

Part Number
2014-19-3L
2014-19-4L
2014-19-5L
2014-19-L
2014-19-LL
2014-19-M
2014-19-S
2014-25-3L
2014-25-4L
2014-25-5L
2014-25-L
2014-25-LL
2014-25-M
2014-25-S
2014-31-3L
2014-31-4L
2014-31-5L
2014-31-L
2014-31-LL
2014-31-M
2014-31-S
2014-81-3L
2014-81-4L
2014-81-5L
2014-81-L
2014-81-LL
2014-81-M
2014-81-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 123 60 67 Deep navy 4991714508387 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Navy Blue 4L 53.5 127 60 69 Deep navy 4991714508394 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Navy Blue 5L 55 131 60 69 Deep navy 4991714508400 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Navy Blue L 49 115 58 63 Deep navy 4991714508363 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more Navy Blue LL 50.5 119 59.5 65 Deep navy 4991714508370 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Navy Blue M 47.5 111 55.5 61 Deep navy 4991714508356 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Navy Blue S 46 107 53 58 Deep navy 4991714508349 320 1 pc.

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Gray 3L 52 123 60 67 Charcoal gray 4991714508479 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 127 60 69 Charcoal gray 4991714508486 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Gray 5L 55 131 60 69 Charcoal gray 4991714508493 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Gray L 49 115 58 63 Charcoal gray 4991714508455 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more Gray LL 50.5 119 59.5 65 Charcoal gray 4991714508462 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Gray M 47.5 111 55.5 61 Charcoal gray 4991714508448 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Gray S 46 107 53 58 Charcoal gray 4991714508431 320 1 pc.

₹ 3,244.47

1 Piece(s) 10 Day(s) or more White 3L 52 123 60 67 Ivory 4991714508561 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more White 4L 53.5 127 60 69 Ivory 4991714508578 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more White 5L 55 131 60 69 Ivory 4991714508585 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more White L 49 115 58 63 Ivory 4991714508547 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more White LL 50.5 119 59.5 65 Ivory 4991714508554 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more White M 47.5 111 55.5 61 Ivory 4991714508530 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more White S 46 107 53 58 Ivory 4991714508523 320 1 pc.

₹ 3,244.47

1 Piece(s) 10 Day(s) or more Brown 3L 52 123 60 67 Camel 4991714508653 440 1 pc.

₹ 3,326.82

1 Piece(s) 10 Day(s) or more Brown 4L 53.5 127 60 69 Camel 4991714508660 470 1 pc.

₹ 3,342.18

1 Piece(s) 10 Day(s) or more Brown 5L 55 131 60 69 Camel 4991714508677 500 1 pc.

₹ 3,146.76

1 Piece(s) 10 Day(s) or more Brown L 49 115 58 63 Camel 4991714508639 380 1 pc.

₹ 3,160.78

1 Piece(s) 10 Day(s) or more Brown LL 50.5 119 59.5 65 Camel 4991714508646 410 1 pc.

₹ 3,131.38

1 Piece(s) 10 Day(s) or more Brown M 47.5 111 55.5 61 Camel 4991714508622 350 1 pc.

₹ 3,117.35

1 Piece(s) 10 Day(s) or more Brown S 46 107 53 58 Camel 4991714508615 320 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1