(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Shirt 1913 (1913-20-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,696.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1913-20-3L
1913-20-4L
1913-20-5L
1913-20-L
1913-20-LL
1913-20-M
1913-20-S
1913-61-3L
1913-61-4L
1913-61-5L
1913-61-L
1913-61-LL
1913-61-M
1913-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,823.78

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 84 Gray 4991714127595 410 1 pc.

₹ 3,906.13

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 84 Gray 4991714127601 440 1 pc.

₹ 3,920.18

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 84 Gray 4991714149719 470 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 78 Gray 4991714127571 350 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 81 Gray 4991714127588 380 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 75 Gray 4991714127564 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Gray S 44 108 53.2 72 Gray 4991714127557 290 1 pc.

₹ 3,823.78

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Moss green 4991714127656 410 1 pc.

₹ 3,906.13

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Moss green 4991714127663 440 1 pc.

₹ 3,920.18

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Moss green 4991714149733 470 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Moss green 4991714127632 350 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Moss green 4991714127649 380 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Moss green 4991714127625 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Green S 44 108 53.2 72 Moss green 4991714127618 290 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Pocket
    Breast pocket: 15 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    60% polyester, 40% cotton
  • Material
    2-layer stretch weave
  • Other Features
    Shrinkage and crease prevention processing, stretchy fabric, cool fabric, outstanding breathability, outstanding sweat absorbency, soft texture, wrinkle-resistant finish
  • Contents
    1 pc.

Product Description

[Features]·A long-sleeved shirt that uses double-layered yarn for a gentle touch and excellent sweat absorption and quick drying properties. ·With a smooth-up function for smooth movement, it can handle tough worksites.

Part Number
1913-20-3L
1913-20-4L
1913-20-5L
1913-20-L
1913-20-LL
1913-20-M
1913-20-S
1913-61-3L
1913-61-4L
1913-61-5L
1913-61-L
1913-61-LL
1913-61-M
1913-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,823.78

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 84 Gray 4991714127595 410 1 pc.

₹ 3,906.13

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 84 Gray 4991714127601 440 1 pc.

₹ 3,920.18

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 84 Gray 4991714149719 470 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 78 Gray 4991714127571 350 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 81 Gray 4991714127588 380 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 75 Gray 4991714127564 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Gray S 44 108 53.2 72 Gray 4991714127557 290 1 pc.

₹ 3,823.78

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Moss green 4991714127656 410 1 pc.

₹ 3,906.13

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Moss green 4991714127663 440 1 pc.

₹ 3,920.18

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Moss green 4991714149733 470 1 pc.

₹ 3,724.73

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Moss green 4991714127632 350 1 pc.

₹ 3,740.11

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Moss green 4991714127649 380 1 pc.

₹ 3,710.71

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Moss green 4991714127625 320 1 pc.

₹ 3,696.67

1 Piece(s) 10 Day(s) or more Green S 44 108 53.2 72 Moss green 4991714127618 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1