(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Non-Pleated Cargo Pants 1696

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,587.25 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1696-61-95
1696-61-100
1696-61-105
1696-61-110
1696-61-115
1696-61-120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,665.20

1 Piece(s) 10 Day(s) or more Green 95 95 Moss green 4991714507311 410 1 pc.

₹ 2,674.13

1 Piece(s) 10 Day(s) or more Green 100 100 Moss green 4991714507328 430 1 pc.

₹ 2,820.98

1 Piece(s) 10 Day(s) or more Green 105 105 Moss green 4991714507335 450 1 pc.

₹ 2,831.25

1 Piece(s) 10 Day(s) or more Green 110 110 Moss green 4991714507342 470 1 pc.

₹ 2,840.15

1 Piece(s) 10 Day(s) or more Green 115 115 Moss green 4991714507359 490 1 pc.

₹ 2,850.40

1 Piece(s) 10 Day(s) or more Green 120 120 Moss green 4991714507366 510 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    Included
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Tropical
  • Inseam(cm)
    80
  • Other Features
    Outstanding breathability, cool fabric
  • Contents
    1 pc.

Product Description

[Features]·These work pants are both durable and lightweight, with excellent breathability and a stylish design. ·Cargo pockets on both sides, plus a zipper pocket for extra storage capability.

Part Number
1696-61-95
1696-61-100
1696-61-105
1696-61-110
1696-61-115
1696-61-120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,665.20

1 Piece(s) 10 Day(s) or more Green 95 95 Moss green 4991714507311 410 1 pc.

₹ 2,674.13

1 Piece(s) 10 Day(s) or more Green 100 100 Moss green 4991714507328 430 1 pc.

₹ 2,820.98

1 Piece(s) 10 Day(s) or more Green 105 105 Moss green 4991714507335 450 1 pc.

₹ 2,831.25

1 Piece(s) 10 Day(s) or more Green 110 110 Moss green 4991714507342 470 1 pc.

₹ 2,840.15

1 Piece(s) 10 Day(s) or more Green 115 115 Moss green 4991714507359 490 1 pc.

₹ 2,850.40

1 Piece(s) 10 Day(s) or more Green 120 120 Moss green 4991714507366 510 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2