(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long-Sleeve Shirt 1693 (1693-19-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,606.42 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1693-19-3L
1693-19-4L
1693-19-5L
1693-19-L
1693-19-LL
1693-19-M
1693-19-S
1693-22-3L
1693-22-4L
1693-22-5L
1693-22-L
1693-22-LL
1693-22-M
1693-22-S
1693-25-3L
1693-25-4L
1693-25-5L
1693-25-L
1693-25-LL
1693-25-M
1693-25-S
1693-61-3L
1693-61-4L
1693-61-5L
1693-61-L
1693-61-LL
1693-61-M
1693-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,733.51

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 61.5 84 Deep navy 4991714506109 410 1 pc.

₹ 2,817.20

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 61.5 84 Deep navy 4991714506116 440 1 pc.

₹ 2,831.25

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 61.5 84 Deep navy 4991714506123 470 1 pc.

₹ 2,634.45

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 57.5 78 Deep navy 4991714506086 350 1 pc.

₹ 2,651.18

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 59.5 81 Deep navy 4991714506093 380 1 pc.

₹ 2,620.44

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 55.5 75 Deep navy 4991714506079 320 1 pc.

₹ 2,606.42

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 53.5 72 Deep navy 4991714506062 290 1 pc.

₹ 2,733.51

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 84 Silver gray 4991714506192 410 1 pc.

₹ 2,817.20

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 84 Silver gray 4991714506208 440 1 pc.

₹ 2,831.25

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 84 Silver gray 4991714506215 470 1 pc.

₹ 2,634.45

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 78 Silver gray 4991714506178 350 1 pc.

₹ 2,651.18

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 81 Silver gray 4991714506185 380 1 pc.

₹ 2,620.44

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 75 Silver gray 4991714506161 320 1 pc.

₹ 2,606.42

1 Piece(s) 10 Day(s) or more Gray S 44 108 53.5 72 Silver gray 4991714506154 290 1 pc.

₹ 2,733.51

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 84 Charcoal gray 4991714506284 410 1 pc.

₹ 2,817.20

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 84 Charcoal gray 4991714506291 440 1 pc.

₹ 2,831.25

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 84 Charcoal gray 4991714506307 470 1 pc.

₹ 2,634.45

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 78 Charcoal gray 4991714506260 350 1 pc.

₹ 2,651.18

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 81 Charcoal gray 4991714506277 380 1 pc.

₹ 2,620.44

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 75 Charcoal gray 4991714506253 320 1 pc.

₹ 2,606.42

1 Piece(s) 10 Day(s) or more Gray S 44 108 53.5 72 Charcoal gray 4991714506246 290 1 pc.

₹ 2,733.51

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Moss green 4991714506376 410 1 pc.

₹ 2,817.20

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Moss green 4991714506383 440 1 pc.

₹ 2,831.25

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Moss green 4991714506390 470 1 pc.

₹ 2,634.45

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Moss green 4991714506352 350 1 pc.

₹ 2,651.18

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Moss green 4991714506369 380 1 pc.

₹ 2,620.44

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Moss green 4991714506345 320 1 pc.

₹ 2,606.42

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Moss green 4991714506338 290 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Pocket
    Right breast zipper pocket: 12.5 cm wide × 19 cm deep, right breast pocket: 14 cm wide × 16.5 cm deep, left breast pocket: 14 cm wide × 17 cm deep
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Tropical
  • Contents
    1 pc.

Product Description

[Features]·A long-sleeved shirt that is both durable and lightweight, with excellent breathability and a stylish design. ·Sweat-absorbing and quick-drying mesh and action pleats design on the back make work comfortable.

Part Number
1693-19-3L
1693-19-4L
1693-19-5L
1693-19-L
1693-19-LL
1693-19-M
1693-19-S
1693-22-3L
1693-22-4L
1693-22-5L
1693-22-L
1693-22-LL
1693-22-M
1693-22-S
1693-25-3L
1693-25-4L
1693-25-5L
1693-25-L
1693-25-LL
1693-25-M
1693-25-S
1693-61-3L
1693-61-4L
1693-61-5L
1693-61-L
1693-61-LL
1693-61-M
1693-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,733.51

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 61.5 84 Deep navy 4991714506109 410 1 pc.

₹ 2,817.20

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 61.5 84 Deep navy 4991714506116 440 1 pc.

₹ 2,831.25

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 61.5 84 Deep navy 4991714506123 470 1 pc.

₹ 2,634.45

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 57.5 78 Deep navy 4991714506086 350 1 pc.

₹ 2,651.18

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 59.5 81 Deep navy 4991714506093 380 1 pc.

₹ 2,620.44

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 55.5 75 Deep navy 4991714506079 320 1 pc.

₹ 2,606.42

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 53.5 72 Deep navy 4991714506062 290 1 pc.

₹ 2,733.51

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 84 Silver gray 4991714506192 410 1 pc.

₹ 2,817.20

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 84 Silver gray 4991714506208 440 1 pc.

₹ 2,831.25

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 84 Silver gray 4991714506215 470 1 pc.

₹ 2,634.45

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 78 Silver gray 4991714506178 350 1 pc.

₹ 2,651.18

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 81 Silver gray 4991714506185 380 1 pc.

₹ 2,620.44

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 75 Silver gray 4991714506161 320 1 pc.

₹ 2,606.42

1 Piece(s) 10 Day(s) or more Gray S 44 108 53.5 72 Silver gray 4991714506154 290 1 pc.

₹ 2,733.51

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 84 Charcoal gray 4991714506284 410 1 pc.

₹ 2,817.20

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 84 Charcoal gray 4991714506291 440 1 pc.

₹ 2,831.25

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 84 Charcoal gray 4991714506307 470 1 pc.

₹ 2,634.45

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 78 Charcoal gray 4991714506260 350 1 pc.

₹ 2,651.18

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 81 Charcoal gray 4991714506277 380 1 pc.

₹ 2,620.44

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 75 Charcoal gray 4991714506253 320 1 pc.

₹ 2,606.42

1 Piece(s) 10 Day(s) or more Gray S 44 108 53.5 72 Charcoal gray 4991714506246 290 1 pc.

₹ 2,733.51

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Moss green 4991714506376 410 1 pc.

₹ 2,817.20

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Moss green 4991714506383 440 1 pc.

₹ 2,831.25

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Moss green 4991714506390 470 1 pc.

₹ 2,634.45

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Moss green 4991714506352 350 1 pc.

₹ 2,651.18

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Moss green 4991714506369 380 1 pc.

₹ 2,620.44

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Moss green 4991714506345 320 1 pc.

₹ 2,606.42

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Moss green 4991714506338 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon