(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short-Sleeve Shirt 1692

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,404.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1692-19-3L
1692-19-4L
1692-19-5L
1692-19-L
1692-19-LL
1692-19-M
1692-19-S
1692-22-3L
1692-22-4L
1692-22-5L
1692-22-L
1692-22-LL
1692-22-M
1692-22-S
1692-25-3L
1692-25-4L
1692-25-5L
1692-25-L
1692-25-LL
1692-25-M
1692-25-S
1692-61-3L
1692-61-4L
1692-61-5L
1692-61-L
1692-61-LL
1692-61-M
1692-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,530.42

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 27 84 Deep navy 4991714505744 390 1 pc.

₹ 2,612.75

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 27 84 Deep navy 4991714505751 420 1 pc.

₹ 2,626.78

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 27 84 Deep navy 4991714505768 450 1 pc.

₹ 2,432.69

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 25 78 Deep navy 4991714505720 330 1 pc.

₹ 2,446.71

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 27 81 Deep navy 4991714505737 360 1 pc.

₹ 2,418.64

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 25 75 Deep navy 4991714505713 300 1 pc.

₹ 2,404.62

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 24 72 Deep navy 4991714505706 270 1 pc.

₹ 2,530.42

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 27 84 Silver gray 4991714505836 390 1 pc.

₹ 2,612.75

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 27 84 Silver gray 4991714505843 420 1 pc.

₹ 2,626.78

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 27 84 Silver gray 4991714505850 450 1 pc.

₹ 2,432.69

1 Piece(s) 10 Day(s) or more Gray L 48 116 25 78 Silver gray 4991714505812 330 1 pc.

₹ 2,446.71

1 Piece(s) 10 Day(s) or more Gray LL 50 120 27 81 Silver gray 4991714505829 360 1 pc.

₹ 2,418.64

1 Piece(s) 10 Day(s) or more Gray M 46 112 25 75 Silver gray 4991714505805 300 1 pc.

₹ 2,404.62

1 Piece(s) 10 Day(s) or more Gray S 44 108 24 72 Silver gray 4991714505799 270 1 pc.

₹ 2,530.42

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 27 84 Charcoal gray 4991714505928 390 1 pc.

₹ 2,612.75

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 27 84 Charcoal gray 4991714505935 420 1 pc.

₹ 2,626.78

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 27 84 Charcoal gray 4991714505942 450 1 pc.

₹ 2,432.69

1 Piece(s) 10 Day(s) or more Gray L 48 116 25 78 Charcoal gray 4991714505904 330 1 pc.

₹ 2,446.71

1 Piece(s) 10 Day(s) or more Gray LL 50 120 27 81 Charcoal gray 4991714505911 360 1 pc.

₹ 2,418.64

1 Piece(s) 10 Day(s) or more Gray M 46 112 25 75 Charcoal gray 4991714505898 300 1 pc.

₹ 2,404.62

1 Piece(s) 10 Day(s) or more Gray S 44 108 24 72 Charcoal gray 4991714505881 270 1 pc.

₹ 2,530.42

1 Piece(s) 10 Day(s) or more Green 3L 52 124 27 84 Moss green 4991714506017 390 1 pc.

₹ 2,612.75

1 Piece(s) 10 Day(s) or more Green 4L 54 128 27 84 Moss green 4991714506024 420 1 pc.

₹ 2,626.78

1 Piece(s) 10 Day(s) or more Green 5L 56 132 27 84 Moss green 4991714506031 450 1 pc.

₹ 2,432.69

1 Piece(s) 10 Day(s) or more Green L 48 116 25 78 Moss green 4991714505997 330 1 pc.

₹ 2,446.71

1 Piece(s) 10 Day(s) or more Green LL 50 120 27 81 Moss green 4991714506000 360 1 pc.

₹ 2,418.64

1 Piece(s) 10 Day(s) or more Green M 46 112 25 75 Moss green 4991714505980 300 1 pc.

₹ 2,404.62

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Moss green 4991714505973 270 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Pocket
    Right breast zipper pocket: 12.5 cm wide × 19 cm deep, right breast pocket: 14 cm wide × 16.5 cm deep, left breast pocket: 14 cm wide × 17 cm deep
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Tropical
  • Other Features
    Outstanding breathability, cool fabric
  • Contents
    1 pc.

Product Description

[Features]·This short-sleeved shirt is durable, lightweight, and has excellent breathability and a stylish design. ·Sweat-absorbing and quick-drying mesh and action pleats design on the back make work comfortable.

Part Number
1692-19-3L
1692-19-4L
1692-19-5L
1692-19-L
1692-19-LL
1692-19-M
1692-19-S
1692-22-3L
1692-22-4L
1692-22-5L
1692-22-L
1692-22-LL
1692-22-M
1692-22-S
1692-25-3L
1692-25-4L
1692-25-5L
1692-25-L
1692-25-LL
1692-25-M
1692-25-S
1692-61-3L
1692-61-4L
1692-61-5L
1692-61-L
1692-61-LL
1692-61-M
1692-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,530.42

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 27 84 Deep navy 4991714505744 390 1 pc.

₹ 2,612.75

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 27 84 Deep navy 4991714505751 420 1 pc.

₹ 2,626.78

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 27 84 Deep navy 4991714505768 450 1 pc.

₹ 2,432.69

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 25 78 Deep navy 4991714505720 330 1 pc.

₹ 2,446.71

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 27 81 Deep navy 4991714505737 360 1 pc.

₹ 2,418.64

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 25 75 Deep navy 4991714505713 300 1 pc.

₹ 2,404.62

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 24 72 Deep navy 4991714505706 270 1 pc.

₹ 2,530.42

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 27 84 Silver gray 4991714505836 390 1 pc.

₹ 2,612.75

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 27 84 Silver gray 4991714505843 420 1 pc.

₹ 2,626.78

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 27 84 Silver gray 4991714505850 450 1 pc.

₹ 2,432.69

1 Piece(s) 10 Day(s) or more Gray L 48 116 25 78 Silver gray 4991714505812 330 1 pc.

₹ 2,446.71

1 Piece(s) 10 Day(s) or more Gray LL 50 120 27 81 Silver gray 4991714505829 360 1 pc.

₹ 2,418.64

1 Piece(s) 10 Day(s) or more Gray M 46 112 25 75 Silver gray 4991714505805 300 1 pc.

₹ 2,404.62

1 Piece(s) 10 Day(s) or more Gray S 44 108 24 72 Silver gray 4991714505799 270 1 pc.

₹ 2,530.42

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 27 84 Charcoal gray 4991714505928 390 1 pc.

₹ 2,612.75

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 27 84 Charcoal gray 4991714505935 420 1 pc.

₹ 2,626.78

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 27 84 Charcoal gray 4991714505942 450 1 pc.

₹ 2,432.69

1 Piece(s) 10 Day(s) or more Gray L 48 116 25 78 Charcoal gray 4991714505904 330 1 pc.

₹ 2,446.71

1 Piece(s) 10 Day(s) or more Gray LL 50 120 27 81 Charcoal gray 4991714505911 360 1 pc.

₹ 2,418.64

1 Piece(s) 10 Day(s) or more Gray M 46 112 25 75 Charcoal gray 4991714505898 300 1 pc.

₹ 2,404.62

1 Piece(s) 10 Day(s) or more Gray S 44 108 24 72 Charcoal gray 4991714505881 270 1 pc.

₹ 2,530.42

1 Piece(s) 10 Day(s) or more Green 3L 52 124 27 84 Moss green 4991714506017 390 1 pc.

₹ 2,612.75

1 Piece(s) 10 Day(s) or more Green 4L 54 128 27 84 Moss green 4991714506024 420 1 pc.

₹ 2,626.78

1 Piece(s) 10 Day(s) or more Green 5L 56 132 27 84 Moss green 4991714506031 450 1 pc.

₹ 2,432.69

1 Piece(s) 10 Day(s) or more Green L 48 116 25 78 Moss green 4991714505997 330 1 pc.

₹ 2,446.71

1 Piece(s) 10 Day(s) or more Green LL 50 120 27 81 Moss green 4991714506000 360 1 pc.

₹ 2,418.64

1 Piece(s) 10 Day(s) or more Green M 46 112 25 75 Moss green 4991714505980 300 1 pc.

₹ 2,404.62

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Moss green 4991714505973 270 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1