(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Short-Sleeve Blouson Jacket 1691

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,915.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1691-19-3L
1691-19-4L
1691-19-5L
1691-19-L
1691-19-LL
1691-19-M
1691-19-S
1691-25-3L
1691-25-4L
1691-25-5L
1691-25-L
1691-25-LL
1691-25-M
1691-25-S
1691-61-3L
1691-61-4L
1691-61-5L
1691-61-L
1691-61-LL
1691-61-M
1691-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,041.36

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Deep navy 4991714505386 420 1 pc.

₹ 3,123.69

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 27 71 Deep navy 4991714505393 450 1 pc.

₹ 3,139.07

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 27 71 Deep navy 4991714505409 480 1 pc.

₹ 2,943.62

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 26 65 Deep navy 4991714505362 360 1 pc.

₹ 2,957.69

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 27 67 Deep navy 4991714505379 390 1 pc.

₹ 2,929.60

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 26 63 Deep navy 4991714505355 330 1 pc.

₹ 2,915.56

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 25 61 Deep navy 4991714505348 300 1 pc.

₹ 3,041.36

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 27 69 Charcoal gray 4991714505560 420 1 pc.

₹ 3,123.69

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 27 71 Charcoal gray 4991714505577 450 1 pc.

₹ 3,139.07

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 27 71 Charcoal gray 4991714505584 480 1 pc.

₹ 2,943.62

1 Piece(s) 10 Day(s) or more Gray L 52 115 26 65 Charcoal gray 4991714505546 360 1 pc.

₹ 2,957.69

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 27 67 Charcoal gray 4991714505553 390 1 pc.

₹ 2,929.60

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 26 63 Charcoal gray 4991714505539 330 1 pc.

₹ 2,915.56

1 Piece(s) 10 Day(s) or more Gray S 49 107 25 61 Charcoal gray 4991714505522 300 1 pc.

₹ 3,041.36

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Moss green 4991714505652 420 1 pc.

₹ 3,123.69

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Moss green 4991714505669 450 1 pc.

₹ 3,139.07

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Moss green 4991714505676 480 1 pc.

₹ 2,943.62

1 Piece(s) 10 Day(s) or more Green L 52 115 26 65 Moss green 4991714505638 360 1 pc.

₹ 2,957.69

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Moss green 4991714505645 390 1 pc.

₹ 2,929.60

1 Piece(s) 10 Day(s) or more Green M 50.5 111 26 63 Moss green 4991714505621 330 1 pc.

₹ 2,915.56

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Moss green 4991714505614 300 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Pocket
    Right breast zipper pocket: 12.5 cm wide × 19 cm deep, right breast pocket: 14 cm wide × 16.5 cm deep, left breast pocket: 14 cm wide × 17 cm deep
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Tropical
  • Contents
    1 pc.

Product Description

Download monogramming quote request
Right breast pocket with zipper for safe storage.

Part Number
1691-19-3L
1691-19-4L
1691-19-5L
1691-19-L
1691-19-LL
1691-19-M
1691-19-S
1691-25-3L
1691-25-4L
1691-25-5L
1691-25-L
1691-25-LL
1691-25-M
1691-25-S
1691-61-3L
1691-61-4L
1691-61-5L
1691-61-L
1691-61-LL
1691-61-M
1691-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,041.36

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Deep navy 4991714505386 420 1 pc.

₹ 3,123.69

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 27 71 Deep navy 4991714505393 450 1 pc.

₹ 3,139.07

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 27 71 Deep navy 4991714505409 480 1 pc.

₹ 2,943.62

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 26 65 Deep navy 4991714505362 360 1 pc.

₹ 2,957.69

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 27 67 Deep navy 4991714505379 390 1 pc.

₹ 2,929.60

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 26 63 Deep navy 4991714505355 330 1 pc.

₹ 2,915.56

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 25 61 Deep navy 4991714505348 300 1 pc.

₹ 3,041.36

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 27 69 Charcoal gray 4991714505560 420 1 pc.

₹ 3,123.69

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 27 71 Charcoal gray 4991714505577 450 1 pc.

₹ 3,139.07

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 27 71 Charcoal gray 4991714505584 480 1 pc.

₹ 2,943.62

1 Piece(s) 10 Day(s) or more Gray L 52 115 26 65 Charcoal gray 4991714505546 360 1 pc.

₹ 2,957.69

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 27 67 Charcoal gray 4991714505553 390 1 pc.

₹ 2,929.60

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 26 63 Charcoal gray 4991714505539 330 1 pc.

₹ 2,915.56

1 Piece(s) 10 Day(s) or more Gray S 49 107 25 61 Charcoal gray 4991714505522 300 1 pc.

₹ 3,041.36

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Moss green 4991714505652 420 1 pc.

₹ 3,123.69

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Moss green 4991714505669 450 1 pc.

₹ 3,139.07

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Moss green 4991714505676 480 1 pc.

₹ 2,943.62

1 Piece(s) 10 Day(s) or more Green L 52 115 26 65 Moss green 4991714505638 360 1 pc.

₹ 2,957.69

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Moss green 4991714505645 390 1 pc.

₹ 2,929.60

1 Piece(s) 10 Day(s) or more Green M 50.5 111 26 63 Moss green 4991714505621 330 1 pc.

₹ 2,915.56

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Moss green 4991714505614 300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon