(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ladies' Blouson Jacket 1689 (1689-25-9)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,622.53 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1689-19-7
1689-19-9
1689-19-11
1689-19-13
1689-19-15
1689-19-17
1689-19-19
1689-22-7
1689-22-9
1689-22-11
1689-22-13
1689-22-15
1689-22-17
1689-22-19
1689-25-7
1689-25-9
1689-25-11
1689-25-13
1689-25-15
1689-25-17
1689-25-19
1689-61-7
1689-61-9
1689-61-11
1689-61-13
1689-61-15
1689-61-17
1689-61-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Navy Blue 7 40 103 53 56 Deep navy 4991714517167 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Navy Blue 9 42 106 55 58 Deep navy 4991714517174 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Navy Blue 11 42 109 55 58 Deep navy 4991714517181 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Navy Blue 13 43 112 56 58 Deep navy 4991714517198 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Navy Blue 15 44 116 56 59 Deep navy 4991714517204 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Navy Blue 17 45 120 57 59 Deep navy 4991714517211 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Navy Blue 19 46 124 57 60 Deep navy 4991714517228 720 1 pc.

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Gray 7 40 103 53 56 Silver gray 4991714517242 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Gray 9 42 106 55 58 Silver gray 4991714517259 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Gray 11 42 109 55 58 Silver gray 4991714517266 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Gray 13 43 112 56 58 Silver gray 4991714517273 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Gray 15 44 116 56 59 Silver gray 4991714517280 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Gray 17 45 120 57 59 Silver gray 4991714517297 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Gray 19 46 124 57 60 Silver gray 4991714517303 720 1 pc.

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Gray 7 40 103 53 56 Charcoal gray 4991714517327 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Gray 9 42 106 55 58 Charcoal gray 4991714517334 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Gray 11 42 109 55 58 Charcoal gray 4991714517341 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Gray 13 43 112 56 58 Charcoal gray 4991714517358 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Gray 15 44 116 56 59 Charcoal gray 4991714517365 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Gray 17 45 120 57 59 Charcoal gray 4991714517372 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Gray 19 46 124 57 60 Charcoal gray 4991714517389 720 1 pc.

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Green 7 40 103 53 56 Moss green 4991714517402 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Green 9 42 106 55 58 Moss green 4991714517419 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Green 11 42 109 55 58 Moss green 4991714517426 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Green 13 43 112 56 58 Moss green 4991714517433 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Green 15 44 116 56 59 Moss green 4991714517440 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Green 17 45 120 57 59 Moss green 4991714517457 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Green 19 46 124 57 60 Moss green 4991714517464 720 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • Pocket
    Right breast zipper pocket: 12 cm wide × 18.5 cm deep, right breast pocket: 12 cm wide × 14.5 cm deep, left breast pocket: 13 cm wide × 15 cm deep
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Twill
  • Contents
    1 pc.

Product Description

Download monogramming quote request
Work clothing that suits you better than any clothing ever has

Part Number
1689-19-7
1689-19-9
1689-19-11
1689-19-13
1689-19-15
1689-19-17
1689-19-19
1689-22-7
1689-22-9
1689-22-11
1689-22-13
1689-22-15
1689-22-17
1689-22-19
1689-25-7
1689-25-9
1689-25-11
1689-25-13
1689-25-15
1689-25-17
1689-25-19
1689-61-7
1689-61-9
1689-61-11
1689-61-13
1689-61-15
1689-61-17
1689-61-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Navy Blue 7 40 103 53 56 Deep navy 4991714517167 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Navy Blue 9 42 106 55 58 Deep navy 4991714517174 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Navy Blue 11 42 109 55 58 Deep navy 4991714517181 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Navy Blue 13 43 112 56 58 Deep navy 4991714517198 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Navy Blue 15 44 116 56 59 Deep navy 4991714517204 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Navy Blue 17 45 120 57 59 Deep navy 4991714517211 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Navy Blue 19 46 124 57 60 Deep navy 4991714517228 720 1 pc.

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Gray 7 40 103 53 56 Silver gray 4991714517242 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Gray 9 42 106 55 58 Silver gray 4991714517259 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Gray 11 42 109 55 58 Silver gray 4991714517266 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Gray 13 43 112 56 58 Silver gray 4991714517273 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Gray 15 44 116 56 59 Silver gray 4991714517280 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Gray 17 45 120 57 59 Silver gray 4991714517297 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Gray 19 46 124 57 60 Silver gray 4991714517303 720 1 pc.

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Gray 7 40 103 53 56 Charcoal gray 4991714517327 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Gray 9 42 106 55 58 Charcoal gray 4991714517334 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Gray 11 42 109 55 58 Charcoal gray 4991714517341 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Gray 13 43 112 56 58 Charcoal gray 4991714517358 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Gray 15 44 116 56 59 Charcoal gray 4991714517365 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Gray 17 45 120 57 59 Charcoal gray 4991714517372 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Gray 19 46 124 57 60 Charcoal gray 4991714517389 720 1 pc.

₹ 3,622.53

1 Piece(s) 10 Day(s) or more Green 7 40 103 53 56 Moss green 4991714517402 540 1 pc.

₹ 3,636.58

1 Piece(s) 10 Day(s) or more Green 9 42 106 55 58 Moss green 4991714517419 570 1 pc.

₹ 3,650.60

1 Piece(s) 10 Day(s) or more Green 11 42 109 55 58 Moss green 4991714517426 600 1 pc.

₹ 3,665.96

1 Piece(s) 10 Day(s) or more Green 13 43 112 56 58 Moss green 4991714517433 630 1 pc.

₹ 3,748.31

1 Piece(s) 10 Day(s) or more Green 15 44 116 56 59 Moss green 4991714517440 660 1 pc.

₹ 3,832.00

1 Piece(s) 10 Day(s) or more Green 17 45 120 57 59 Moss green 4991714517457 690 1 pc.

₹ 3,846.04

1 Piece(s) 10 Day(s) or more Green 19 46 124 57 60 Moss green 4991714517464 720 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon