(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ladies' Perfectfit Slacks 1667

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,983.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1667-10-7
1667-10-9
1667-10-11
1667-10-13
1667-10-15
1667-10-17
1667-10-19
1667-22-7
1667-22-9
1667-22-11
1667-22-13
1667-22-15
1667-22-17
1667-22-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,983.95

1 Piece(s) 10 Day(s) or more Navy Blue 7 67 Navy 4991714458248 240 1 pc.

₹ 2,992.84

1 Piece(s) 10 Day(s) or more Navy Blue 9 70 Navy 4991714458255 260 1 pc.

₹ 3,003.09

1 Piece(s) 10 Day(s) or more Navy Blue 11 73 Navy 4991714458262 280 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Navy Blue 13 76 Navy 4991714458279 300 1 pc.

₹ 3,020.91

1 Piece(s) 10 Day(s) or more Navy Blue 15 80 Navy 4991714458286 320 1 pc.

₹ 3,031.18

1 Piece(s) 10 Day(s) or more Navy Blue 17 84 Navy 4991714458293 340 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Navy Blue 19 88 Navy 4991714458309 360 1 pc.

₹ 2,983.95

1 Piece(s) 10 Day(s) or more Gray 7 67 Silver gray 4991714458323 240 1 pc.

₹ 2,992.84

1 Piece(s) 10 Day(s) or more Gray 9 70 Silver gray 4991714458330 260 1 pc.

₹ 3,003.09

1 Piece(s) 10 Day(s) or more Gray 11 73 Silver gray 4991714458347 280 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Gray 13 76 Silver gray 4991714458354 300 1 pc.

₹ 3,020.91

1 Piece(s) 10 Day(s) or more Gray 15 80 Silver gray 4991714458361 320 1 pc.

₹ 3,031.18

1 Piece(s) 10 Day(s) or more Gray 17 84 Silver gray 4991714458378 340 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Gray 19 88 Silver gray 4991714458385 360 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    For Women
  • With Pen Holder
    Yes
  • Mixing Ratio
    85% polyester, 15% cotton
  • Material
    Dimple knit, mixed weave Toro
  • Inseam(cm)
    74
  • Contents
    1 pc.

Product Description

[Features]·Women's plain front slacks with a stylish silhouette and the comfort of a shirred waist. ·The new double rubber structure reduces the tightness of the waist when bending and stretching.

Part Number
1667-10-7
1667-10-9
1667-10-11
1667-10-13
1667-10-15
1667-10-17
1667-10-19
1667-22-7
1667-22-9
1667-22-11
1667-22-13
1667-22-15
1667-22-17
1667-22-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,983.95

1 Piece(s) 10 Day(s) or more Navy Blue 7 67 Navy 4991714458248 240 1 pc.

₹ 2,992.84

1 Piece(s) 10 Day(s) or more Navy Blue 9 70 Navy 4991714458255 260 1 pc.

₹ 3,003.09

1 Piece(s) 10 Day(s) or more Navy Blue 11 73 Navy 4991714458262 280 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Navy Blue 13 76 Navy 4991714458279 300 1 pc.

₹ 3,020.91

1 Piece(s) 10 Day(s) or more Navy Blue 15 80 Navy 4991714458286 320 1 pc.

₹ 3,031.18

1 Piece(s) 10 Day(s) or more Navy Blue 17 84 Navy 4991714458293 340 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Navy Blue 19 88 Navy 4991714458309 360 1 pc.

₹ 2,983.95

1 Piece(s) 10 Day(s) or more Gray 7 67 Silver gray 4991714458323 240 1 pc.

₹ 2,992.84

1 Piece(s) 10 Day(s) or more Gray 9 70 Silver gray 4991714458330 260 1 pc.

₹ 3,003.09

1 Piece(s) 10 Day(s) or more Gray 11 73 Silver gray 4991714458347 280 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Gray 13 76 Silver gray 4991714458354 300 1 pc.

₹ 3,020.91

1 Piece(s) 10 Day(s) or more Gray 15 80 Silver gray 4991714458361 320 1 pc.

₹ 3,031.18

1 Piece(s) 10 Day(s) or more Gray 17 84 Silver gray 4991714458378 340 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Gray 19 88 Silver gray 4991714458385 360 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1