(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Blouson Jacket 1664 (1664-10-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,110.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1664-10-3L
1664-10-4L
1664-10-5L
1664-10-L
1664-10-LL
1664-10-M
1664-10-S
1664-10-SS
1664-22-3L
1664-22-4L
1664-22-5L
1664-22-L
1664-22-LL
1664-22-M
1664-22-S
1664-22-SS
1664-45-3L
1664-45-4L
1664-45-5L
1664-45-L
1664-45-LL
1664-45-M
1664-45-S
1664-45-SS
1664-77-3L
1664-77-4L
1664-77-5L
1664-77-L
1664-77-LL
1664-77-M
1664-77-S
1664-77-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,182.05

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 123 61 67.5 Navy 4991714470134 440 1 pc.

₹ 4,196.09

1 Piece(s) 10 Day(s) or more Navy Blue 4L 53.5 127 61 69.5 Navy 4991714470141 470 1 pc.

₹ 4,210.11

1 Piece(s) 10 Day(s) or more Navy Blue 5L 55 131 61 69.5 Navy 4991714470158 500 1 pc.

₹ 4,153.98

1 Piece(s) 10 Day(s) or more Navy Blue L 49 115 59 63.5 Navy 4991714470110 380 1 pc.

₹ 4,168.00

1 Piece(s) 10 Day(s) or more Navy Blue LL 50.5 119 60.5 65.5 Navy 4991714470127 410 1 pc.

₹ 4,138.60

1 Piece(s) 10 Day(s) or more Navy Blue M 47.5 111 56.5 61.5 Navy 4991714470103 350 1 pc.

₹ 4,124.58

1 Piece(s) 10 Day(s) or more Navy Blue S 46 107 53.5 59.5 Navy 4991714470097 320 1 pc.

₹ 4,110.55

1 Piece(s) 10 Day(s) or more Navy Blue SS 44 103 53.5 57.5 Navy 4991714470080 290 1 pc.

₹ 4,182.05

1 Piece(s) 10 Day(s) or more Gray 3L 52 123 61 67.5 Silver gray 4991714470233 440 1 pc.

₹ 4,196.09

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 127 61 69.5 Silver gray 4991714470240 470 1 pc.

₹ 4,210.11

1 Piece(s) 10 Day(s) or more Gray 5L 55 131 61 69.5 Silver gray 4991714470257 500 1 pc.

₹ 4,153.98

1 Piece(s) 10 Day(s) or more Gray L 49 115 59 63.5 Silver gray 4991714470219 380 1 pc.

₹ 4,168.00

1 Piece(s) 10 Day(s) or more Gray LL 50.5 119 60.5 65.5 Silver gray 4991714470226 410 1 pc.

₹ 4,138.60

1 Piece(s) 10 Day(s) or more Gray M 47.5 111 56.5 61.5 Silver gray 4991714470202 350 1 pc.

₹ 4,124.58

1 Piece(s) 10 Day(s) or more Gray S 46 107 53.5 59.5 Silver gray 4991714470196 320 1 pc.

₹ 4,110.55

1 Piece(s) 10 Day(s) or more Gray SS 44 103 53.5 57.5 Silver gray 4991714470189 290 1 pc.

₹ 4,182.05

1 Piece(s) 10 Day(s) or more Blue 3L 52 123 61 67.5 Cobalt blue 4991714470332 440 1 pc.

₹ 4,196.09

1 Piece(s) 10 Day(s) or more Blue 4L 53.5 127 61 69.5 Cobalt blue 4991714470349 470 1 pc.

₹ 4,210.11

1 Piece(s) 10 Day(s) or more Blue 5L 55 131 61 69.5 Cobalt blue 4991714470356 500 1 pc.

₹ 4,153.98

1 Piece(s) 10 Day(s) or more Blue L 49 115 59 63.5 Cobalt blue 4991714470318 380 1 pc.

₹ 4,168.00

1 Piece(s) 10 Day(s) or more Blue LL 50.5 119 60.5 65.5 Cobalt blue 4991714470325 410 1 pc.

₹ 4,138.60

1 Piece(s) 10 Day(s) or more Blue M 47.5 111 56.5 61.5 Cobalt blue 4991714470301 350 1 pc.

₹ 4,124.58

1 Piece(s) 10 Day(s) or more Blue S 46 107 53.5 59.5 Cobalt blue 4991714470295 320 1 pc.

₹ 4,110.55

1 Piece(s) 10 Day(s) or more Blue SS 44 103 53.5 57.5 Cobalt blue 4991714470288 290 1 pc.

₹ 4,182.05

1 Piece(s) 10 Day(s) or more Red 3L 52 123 61 67.5 Cherry red 4991714470431 440 1 pc.

₹ 4,196.09

1 Piece(s) 10 Day(s) or more Red 4L 53.5 127 61 69.5 Cherry red 4991714470448 470 1 pc.

₹ 4,210.11

1 Piece(s) 10 Day(s) or more Red 5L 55 131 61 69.5 Cherry red 4991714470455 500 1 pc.

₹ 4,153.98

1 Piece(s) 10 Day(s) or more Red L 49 115 59 63.5 Cherry red 4991714470417 380 1 pc.

₹ 4,168.00

1 Piece(s) 10 Day(s) or more Red LL 50.5 119 60.5 65.5 Cherry red 4991714470424 410 1 pc.

₹ 4,138.60

1 Piece(s) 10 Day(s) or more Red M 47.5 111 56.5 61.5 Cherry red 4991714470400 350 1 pc.

₹ 4,124.58

1 Piece(s) 10 Day(s) or more Red S 46 107 53.5 59.5 Cherry red 4991714470394 320 1 pc.

₹ 4,110.55

1 Piece(s) 10 Day(s) or more Red SS 44 103 53.5 57.5 Cherry red 4991714470387 290 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Pocket
    Breast pocket: 13 cm wide × 16 cm deep
  • Mixing Ratio
    85% polyester, 15% cotton
  • Material
    Dimple knit, mixed weave Toro
  • Contents
    1 pc.

Product Description

[Features]·A long-sleeved blouson jacket with a popular and stylish biker design that is highly versatile for seasons, business activities, etc.

Part Number
1664-10-3L
1664-10-4L
1664-10-5L
1664-10-L
1664-10-LL
1664-10-M
1664-10-S
1664-10-SS
1664-22-3L
1664-22-4L
1664-22-5L
1664-22-L
1664-22-LL
1664-22-M
1664-22-S
1664-22-SS
1664-45-3L
1664-45-4L
1664-45-5L
1664-45-L
1664-45-LL
1664-45-M
1664-45-S
1664-45-SS
1664-77-3L
1664-77-4L
1664-77-5L
1664-77-L
1664-77-LL
1664-77-M
1664-77-S
1664-77-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,182.05

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 123 61 67.5 Navy 4991714470134 440 1 pc.

₹ 4,196.09

1 Piece(s) 10 Day(s) or more Navy Blue 4L 53.5 127 61 69.5 Navy 4991714470141 470 1 pc.

₹ 4,210.11

1 Piece(s) 10 Day(s) or more Navy Blue 5L 55 131 61 69.5 Navy 4991714470158 500 1 pc.

₹ 4,153.98

1 Piece(s) 10 Day(s) or more Navy Blue L 49 115 59 63.5 Navy 4991714470110 380 1 pc.

₹ 4,168.00

1 Piece(s) 10 Day(s) or more Navy Blue LL 50.5 119 60.5 65.5 Navy 4991714470127 410 1 pc.

₹ 4,138.60

1 Piece(s) 10 Day(s) or more Navy Blue M 47.5 111 56.5 61.5 Navy 4991714470103 350 1 pc.

₹ 4,124.58

1 Piece(s) 10 Day(s) or more Navy Blue S 46 107 53.5 59.5 Navy 4991714470097 320 1 pc.

₹ 4,110.55

1 Piece(s) 10 Day(s) or more Navy Blue SS 44 103 53.5 57.5 Navy 4991714470080 290 1 pc.

₹ 4,182.05

1 Piece(s) 10 Day(s) or more Gray 3L 52 123 61 67.5 Silver gray 4991714470233 440 1 pc.

₹ 4,196.09

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 127 61 69.5 Silver gray 4991714470240 470 1 pc.

₹ 4,210.11

1 Piece(s) 10 Day(s) or more Gray 5L 55 131 61 69.5 Silver gray 4991714470257 500 1 pc.

₹ 4,153.98

1 Piece(s) 10 Day(s) or more Gray L 49 115 59 63.5 Silver gray 4991714470219 380 1 pc.

₹ 4,168.00

1 Piece(s) 10 Day(s) or more Gray LL 50.5 119 60.5 65.5 Silver gray 4991714470226 410 1 pc.

₹ 4,138.60

1 Piece(s) 10 Day(s) or more Gray M 47.5 111 56.5 61.5 Silver gray 4991714470202 350 1 pc.

₹ 4,124.58

1 Piece(s) 10 Day(s) or more Gray S 46 107 53.5 59.5 Silver gray 4991714470196 320 1 pc.

₹ 4,110.55

1 Piece(s) 10 Day(s) or more Gray SS 44 103 53.5 57.5 Silver gray 4991714470189 290 1 pc.

₹ 4,182.05

1 Piece(s) 10 Day(s) or more Blue 3L 52 123 61 67.5 Cobalt blue 4991714470332 440 1 pc.

₹ 4,196.09

1 Piece(s) 10 Day(s) or more Blue 4L 53.5 127 61 69.5 Cobalt blue 4991714470349 470 1 pc.

₹ 4,210.11

1 Piece(s) 10 Day(s) or more Blue 5L 55 131 61 69.5 Cobalt blue 4991714470356 500 1 pc.

₹ 4,153.98

1 Piece(s) 10 Day(s) or more Blue L 49 115 59 63.5 Cobalt blue 4991714470318 380 1 pc.

₹ 4,168.00

1 Piece(s) 10 Day(s) or more Blue LL 50.5 119 60.5 65.5 Cobalt blue 4991714470325 410 1 pc.

₹ 4,138.60

1 Piece(s) 10 Day(s) or more Blue M 47.5 111 56.5 61.5 Cobalt blue 4991714470301 350 1 pc.

₹ 4,124.58

1 Piece(s) 10 Day(s) or more Blue S 46 107 53.5 59.5 Cobalt blue 4991714470295 320 1 pc.

₹ 4,110.55

1 Piece(s) 10 Day(s) or more Blue SS 44 103 53.5 57.5 Cobalt blue 4991714470288 290 1 pc.

₹ 4,182.05

1 Piece(s) 10 Day(s) or more Red 3L 52 123 61 67.5 Cherry red 4991714470431 440 1 pc.

₹ 4,196.09

1 Piece(s) 10 Day(s) or more Red 4L 53.5 127 61 69.5 Cherry red 4991714470448 470 1 pc.

₹ 4,210.11

1 Piece(s) 10 Day(s) or more Red 5L 55 131 61 69.5 Cherry red 4991714470455 500 1 pc.

₹ 4,153.98

1 Piece(s) 10 Day(s) or more Red L 49 115 59 63.5 Cherry red 4991714470417 380 1 pc.

₹ 4,168.00

1 Piece(s) 10 Day(s) or more Red LL 50.5 119 60.5 65.5 Cherry red 4991714470424 410 1 pc.

₹ 4,138.60

1 Piece(s) 10 Day(s) or more Red M 47.5 111 56.5 61.5 Cherry red 4991714470400 350 1 pc.

₹ 4,124.58

1 Piece(s) 10 Day(s) or more Red S 46 107 53.5 59.5 Cherry red 4991714470394 320 1 pc.

₹ 4,110.55

1 Piece(s) 10 Day(s) or more Red SS 44 103 53.5 57.5 Cherry red 4991714470387 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1