(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short-Sleeve Blouson Jacket 1661 (1661-10-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,618.11 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1661-10-3L
1661-10-4L
1661-10-5L
1661-10-L
1661-10-LL
1661-10-M
1661-10-S
1661-10-SS
1661-22-3L
1661-22-4L
1661-22-5L
1661-22-L
1661-22-LL
1661-22-M
1661-22-S
1661-22-SS
1661-45-3L
1661-45-4L
1661-45-5L
1661-45-L
1661-45-LL
1661-45-M
1661-45-S
1661-45-SS
1661-77-3L
1661-77-4L
1661-77-5L
1661-77-L
1661-77-LL
1661-77-M
1661-77-S
1661-77-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,689.62

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 123 28.5 67.5 Navy 4991714457593 420 1 pc.

₹ 3,703.65

1 Piece(s) 10 Day(s) or more Navy Blue 4L 53.5 127 28.5 69.5 Navy 4991714457609 450 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Navy Blue 5L 55 131 28.5 69.5 Navy 4991714457616 480 1 pc.

₹ 3,661.55

1 Piece(s) 10 Day(s) or more Navy Blue L 49 115 26.5 63.5 Navy 4991714457579 360 1 pc.

₹ 3,675.60

1 Piece(s) 10 Day(s) or more Navy Blue LL 50.5 119 28.5 65.5 Navy 4991714457586 390 1 pc.

₹ 3,647.51

1 Piece(s) 10 Day(s) or more Navy Blue M 47.5 111 26.5 61.5 Navy 4991714457562 330 1 pc.

₹ 3,633.47

1 Piece(s) 10 Day(s) or more Navy Blue S 46 107 26.5 59.5 Navy 4991714457555 300 1 pc.

₹ 3,618.11

1 Piece(s) 10 Day(s) or more Navy Blue SS 44 103 24.5 57.5 Navy 4991714457548 270 1 pc.

₹ 3,689.62

1 Piece(s) 10 Day(s) or more Gray 3L 52 123 28.5 67.5 Silver gray 4991714457692 420 1 pc.

₹ 3,703.65

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 127 28.5 69.5 Silver gray 4991714457708 450 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Gray 5L 55 131 28.5 69.5 Silver gray 4991714457715 480 1 pc.

₹ 3,661.55

1 Piece(s) 10 Day(s) or more Gray L 49 115 26.5 63.5 Silver gray 4991714457678 360 1 pc.

₹ 3,675.60

1 Piece(s) 10 Day(s) or more Gray LL 50.5 119 28.5 65.5 Silver gray 4991714457685 390 1 pc.

₹ 3,647.51

1 Piece(s) 10 Day(s) or more Gray M 47.5 111 26.5 61.5 Silver gray 4991714457661 330 1 pc.

₹ 3,633.47

1 Piece(s) 10 Day(s) or more Gray S 46 107 26.5 59.5 Silver gray 4991714457654 300 1 pc.

₹ 3,618.11

1 Piece(s) 10 Day(s) or more Gray SS 44 103 24.5 57.5 Silver gray 4991714457647 270 1 pc.

₹ 3,689.62

1 Piece(s) 10 Day(s) or more Blue 3L 52 123 28.5 67.5 Cobalt blue 4991714457791 420 1 pc.

₹ 3,703.65

1 Piece(s) 10 Day(s) or more Blue 4L 53.5 127 28.5 69.5 Cobalt blue 4991714457807 450 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Blue 5L 55 131 28.5 69.5 Cobalt blue 4991714457814 480 1 pc.

₹ 3,661.55

1 Piece(s) 10 Day(s) or more Blue L 49 115 26.5 63.5 Cobalt blue 4991714457777 360 1 pc.

₹ 3,675.60

1 Piece(s) 10 Day(s) or more Blue LL 50.5 119 28.5 65.5 Cobalt blue 4991714457784 390 1 pc.

₹ 3,647.51

1 Piece(s) 10 Day(s) or more Blue M 47.5 111 26.5 61.5 Cobalt blue 4991714457760 330 1 pc.

₹ 3,633.47

1 Piece(s) 10 Day(s) or more Blue S 46 107 26.5 59.5 Cobalt blue 4991714457753 300 1 pc.

₹ 3,618.11

1 Piece(s) 10 Day(s) or more Blue SS 44 103 24.5 57.5 Cobalt blue 4991714457746 270 1 pc.

₹ 3,689.62

1 Piece(s) 10 Day(s) or more Red 3L 52 123 28.5 67.5 Cherry red 4991714457890 420 1 pc.

₹ 3,703.65

1 Piece(s) 10 Day(s) or more Red 4L 53.5 127 28.5 69.5 Cherry red 4991714457906 450 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Red 5L 55 131 28.5 69.5 Cherry red 4991714457913 480 1 pc.

₹ 3,661.55

1 Piece(s) 10 Day(s) or more Red L 49 115 26.5 63.5 Cherry red 4991714457876 360 1 pc.

₹ 3,675.60

1 Piece(s) 10 Day(s) or more Red LL 50.5 119 28.5 65.5 Cherry red 4991714457883 390 1 pc.

₹ 3,647.51

1 Piece(s) 10 Day(s) or more Red M 47.5 111 26.5 61.5 Cherry red 4991714457869 330 1 pc.

₹ 3,633.47

1 Piece(s) 10 Day(s) or more Red S 46 107 26.5 59.5 Cherry red 4991714457852 300 1 pc.

₹ 3,618.11

1 Piece(s) 10 Day(s) or more Red SS 44 103 24.5 57.5 Cherry red 4991714457845 270 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Pocket
    Breast pocket: 13 cm wide × 16 cm deep
  • Mixing Ratio
    85% polyester, 15% cotton
  • Material
    Dimple knit, mixed weave Toro
  • Contents
    1 pc.

Product Description

Download monogramming quote request
Color RIDER'S with a stylish look

Part Number
1661-10-3L
1661-10-4L
1661-10-5L
1661-10-L
1661-10-LL
1661-10-M
1661-10-S
1661-10-SS
1661-22-3L
1661-22-4L
1661-22-5L
1661-22-L
1661-22-LL
1661-22-M
1661-22-S
1661-22-SS
1661-45-3L
1661-45-4L
1661-45-5L
1661-45-L
1661-45-LL
1661-45-M
1661-45-S
1661-45-SS
1661-77-3L
1661-77-4L
1661-77-5L
1661-77-L
1661-77-LL
1661-77-M
1661-77-S
1661-77-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,689.62

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 123 28.5 67.5 Navy 4991714457593 420 1 pc.

₹ 3,703.65

1 Piece(s) 10 Day(s) or more Navy Blue 4L 53.5 127 28.5 69.5 Navy 4991714457609 450 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Navy Blue 5L 55 131 28.5 69.5 Navy 4991714457616 480 1 pc.

₹ 3,661.55

1 Piece(s) 10 Day(s) or more Navy Blue L 49 115 26.5 63.5 Navy 4991714457579 360 1 pc.

₹ 3,675.60

1 Piece(s) 10 Day(s) or more Navy Blue LL 50.5 119 28.5 65.5 Navy 4991714457586 390 1 pc.

₹ 3,647.51

1 Piece(s) 10 Day(s) or more Navy Blue M 47.5 111 26.5 61.5 Navy 4991714457562 330 1 pc.

₹ 3,633.47

1 Piece(s) 10 Day(s) or more Navy Blue S 46 107 26.5 59.5 Navy 4991714457555 300 1 pc.

₹ 3,618.11

1 Piece(s) 10 Day(s) or more Navy Blue SS 44 103 24.5 57.5 Navy 4991714457548 270 1 pc.

₹ 3,689.62

1 Piece(s) 10 Day(s) or more Gray 3L 52 123 28.5 67.5 Silver gray 4991714457692 420 1 pc.

₹ 3,703.65

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 127 28.5 69.5 Silver gray 4991714457708 450 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Gray 5L 55 131 28.5 69.5 Silver gray 4991714457715 480 1 pc.

₹ 3,661.55

1 Piece(s) 10 Day(s) or more Gray L 49 115 26.5 63.5 Silver gray 4991714457678 360 1 pc.

₹ 3,675.60

1 Piece(s) 10 Day(s) or more Gray LL 50.5 119 28.5 65.5 Silver gray 4991714457685 390 1 pc.

₹ 3,647.51

1 Piece(s) 10 Day(s) or more Gray M 47.5 111 26.5 61.5 Silver gray 4991714457661 330 1 pc.

₹ 3,633.47

1 Piece(s) 10 Day(s) or more Gray S 46 107 26.5 59.5 Silver gray 4991714457654 300 1 pc.

₹ 3,618.11

1 Piece(s) 10 Day(s) or more Gray SS 44 103 24.5 57.5 Silver gray 4991714457647 270 1 pc.

₹ 3,689.62

1 Piece(s) 10 Day(s) or more Blue 3L 52 123 28.5 67.5 Cobalt blue 4991714457791 420 1 pc.

₹ 3,703.65

1 Piece(s) 10 Day(s) or more Blue 4L 53.5 127 28.5 69.5 Cobalt blue 4991714457807 450 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Blue 5L 55 131 28.5 69.5 Cobalt blue 4991714457814 480 1 pc.

₹ 3,661.55

1 Piece(s) 10 Day(s) or more Blue L 49 115 26.5 63.5 Cobalt blue 4991714457777 360 1 pc.

₹ 3,675.60

1 Piece(s) 10 Day(s) or more Blue LL 50.5 119 28.5 65.5 Cobalt blue 4991714457784 390 1 pc.

₹ 3,647.51

1 Piece(s) 10 Day(s) or more Blue M 47.5 111 26.5 61.5 Cobalt blue 4991714457760 330 1 pc.

₹ 3,633.47

1 Piece(s) 10 Day(s) or more Blue S 46 107 26.5 59.5 Cobalt blue 4991714457753 300 1 pc.

₹ 3,618.11

1 Piece(s) 10 Day(s) or more Blue SS 44 103 24.5 57.5 Cobalt blue 4991714457746 270 1 pc.

₹ 3,689.62

1 Piece(s) 10 Day(s) or more Red 3L 52 123 28.5 67.5 Cherry red 4991714457890 420 1 pc.

₹ 3,703.65

1 Piece(s) 10 Day(s) or more Red 4L 53.5 127 28.5 69.5 Cherry red 4991714457906 450 1 pc.

₹ 3,719.04

1 Piece(s) 10 Day(s) or more Red 5L 55 131 28.5 69.5 Cherry red 4991714457913 480 1 pc.

₹ 3,661.55

1 Piece(s) 10 Day(s) or more Red L 49 115 26.5 63.5 Cherry red 4991714457876 360 1 pc.

₹ 3,675.60

1 Piece(s) 10 Day(s) or more Red LL 50.5 119 28.5 65.5 Cherry red 4991714457883 390 1 pc.

₹ 3,647.51

1 Piece(s) 10 Day(s) or more Red M 47.5 111 26.5 61.5 Cherry red 4991714457869 330 1 pc.

₹ 3,633.47

1 Piece(s) 10 Day(s) or more Red S 46 107 26.5 59.5 Cherry red 4991714457852 300 1 pc.

₹ 3,618.11

1 Piece(s) 10 Day(s) or more Red SS 44 103 24.5 57.5 Cherry red 4991714457845 270 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1