(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Blouson Jacket 1634 (1634-19-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,766.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1634-19-3L
1634-19-4L
1634-19-5L
1634-19-L
1634-19-LL
1634-19-M
1634-19-S
1634-19-SS
1634-22-3L
1634-22-4L
1634-22-5L
1634-22-L
1634-22-LL
1634-22-M
1634-22-S
1634-22-SS
1634-81-3L
1634-81-4L
1634-81-5L
1634-81-L
1634-81-LL
1634-81-M
1634-81-S
1634-81-SS
1634-605-3L
1634-605-4L
1634-605-5L
1634-605-L
1634-605-LL
1634-605-M
1634-605-S
1634-605-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,837.82

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 58 69 Deep navy 4991714489228 440 1 pc.

₹ 3,851.87

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 58 71 Deep navy 4991714489235 470 1 pc.

₹ 3,865.89

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 58 71 Deep navy 4991714489242 500 1 pc.

₹ 3,809.76

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 56 65 Deep navy 4991714489204 380 1 pc.

₹ 3,823.78

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 57.5 67 Deep navy 4991714489211 410 1 pc.

₹ 3,794.38

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 53.5 63 Deep navy 4991714489198 350 1 pc.

₹ 3,780.35

1 Piece(s) 10 Day(s) or more Navy Blue S 47 105 54 60 Deep navy 4991714489181 320 1 pc.

₹ 3,766.33

1 Piece(s) 10 Day(s) or more Navy Blue SS 46 102 52 58 Deep navy 4991714489174 290 1 pc.

₹ 3,837.82

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 58 69 Silver gray 4991714489327 440 1 pc.

₹ 3,851.87

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 58 71 Silver gray 4991714489334 470 1 pc.

₹ 3,865.89

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 58 71 Silver gray 4991714489341 500 1 pc.

₹ 3,809.76

1 Piece(s) 10 Day(s) or more Gray L 52 115 56 65 Silver gray 4991714489303 380 1 pc.

₹ 3,823.78

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 57.5 67 Silver gray 4991714489310 410 1 pc.

₹ 3,794.38

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53.5 63 Silver gray 4991714489297 350 1 pc.

₹ 3,780.35

1 Piece(s) 10 Day(s) or more Gray S 47 105 54 60 Silver gray 4991714489280 320 1 pc.

₹ 3,766.33

1 Piece(s) 10 Day(s) or more Gray SS 46 102 52 58 Silver gray 4991714489273 290 1 pc.

₹ 3,837.82

1 Piece(s) 10 Day(s) or more Brown 3L 55 123 58 69 Camel 4991714489525 440 1 pc.

₹ 3,851.87

1 Piece(s) 10 Day(s) or more Brown 4L 56.5 127 58 71 Camel 4991714489532 470 1 pc.

₹ 3,865.89

1 Piece(s) 10 Day(s) or more Brown 5L 58 131 58 71 Camel 4991714489549 500 1 pc.

₹ 3,809.76

1 Piece(s) 10 Day(s) or more Brown L 52 115 56 65 Camel 4991714489501 380 1 pc.

₹ 3,823.78

1 Piece(s) 10 Day(s) or more Brown LL 53.5 119 57.5 67 Camel 4991714489518 410 1 pc.

₹ 3,794.38

1 Piece(s) 10 Day(s) or more Brown M 50.5 111 53.5 63 Camel 4991714489495 350 1 pc.

₹ 3,780.35

1 Piece(s) 10 Day(s) or more Brown S 47 105 54 60 Camel 4991714489488 320 1 pc.

₹ 3,766.33

1 Piece(s) 10 Day(s) or more Brown SS 46 102 52 58 Camel 4991714489471 290 1 pc.

₹ 3,837.82

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58 69 Mist green 4991714489426 440 1 pc.

₹ 3,851.87

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58 71 Mist green 4991714489433 470 1 pc.

₹ 3,865.89

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58 71 Mist green 4991714489440 500 1 pc.

₹ 3,809.76

1 Piece(s) 10 Day(s) or more Green L 52 115 56 65 Mist green 4991714489402 380 1 pc.

₹ 3,823.78

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57.5 67 Mist green 4991714489419 410 1 pc.

₹ 3,794.38

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53.5 63 Mist green 4991714489396 350 1 pc.

₹ 3,780.35

1 Piece(s) 10 Day(s) or more Green S 47 105 54 60 Mist green 4991714489389 320 1 pc.

₹ 3,766.33

1 Piece(s) 10 Day(s) or more Green SS 46 102 52 58 Mist green 4991714489372 290 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Pocket
    Left breast pocket: 14 cm wide × 14.5 cm deep, right breast pocket: 12.5 cm wide × 20 cm deep
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C summer twill
  • Contents
    1 pc.

Product Description

Download monogramming quote request
High-performance classic clothing suitable for a wide range of workplaces

Part Number
1634-19-3L
1634-19-4L
1634-19-5L
1634-19-L
1634-19-LL
1634-19-M
1634-19-S
1634-19-SS
1634-22-3L
1634-22-4L
1634-22-5L
1634-22-L
1634-22-LL
1634-22-M
1634-22-S
1634-22-SS
1634-81-3L
1634-81-4L
1634-81-5L
1634-81-L
1634-81-LL
1634-81-M
1634-81-S
1634-81-SS
1634-605-3L
1634-605-4L
1634-605-5L
1634-605-L
1634-605-LL
1634-605-M
1634-605-S
1634-605-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,837.82

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 58 69 Deep navy 4991714489228 440 1 pc.

₹ 3,851.87

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 58 71 Deep navy 4991714489235 470 1 pc.

₹ 3,865.89

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 58 71 Deep navy 4991714489242 500 1 pc.

₹ 3,809.76

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 56 65 Deep navy 4991714489204 380 1 pc.

₹ 3,823.78

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 57.5 67 Deep navy 4991714489211 410 1 pc.

₹ 3,794.38

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 53.5 63 Deep navy 4991714489198 350 1 pc.

₹ 3,780.35

1 Piece(s) 10 Day(s) or more Navy Blue S 47 105 54 60 Deep navy 4991714489181 320 1 pc.

₹ 3,766.33

1 Piece(s) 10 Day(s) or more Navy Blue SS 46 102 52 58 Deep navy 4991714489174 290 1 pc.

₹ 3,837.82

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 58 69 Silver gray 4991714489327 440 1 pc.

₹ 3,851.87

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 58 71 Silver gray 4991714489334 470 1 pc.

₹ 3,865.89

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 58 71 Silver gray 4991714489341 500 1 pc.

₹ 3,809.76

1 Piece(s) 10 Day(s) or more Gray L 52 115 56 65 Silver gray 4991714489303 380 1 pc.

₹ 3,823.78

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 57.5 67 Silver gray 4991714489310 410 1 pc.

₹ 3,794.38

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53.5 63 Silver gray 4991714489297 350 1 pc.

₹ 3,780.35

1 Piece(s) 10 Day(s) or more Gray S 47 105 54 60 Silver gray 4991714489280 320 1 pc.

₹ 3,766.33

1 Piece(s) 10 Day(s) or more Gray SS 46 102 52 58 Silver gray 4991714489273 290 1 pc.

₹ 3,837.82

1 Piece(s) 10 Day(s) or more Brown 3L 55 123 58 69 Camel 4991714489525 440 1 pc.

₹ 3,851.87

1 Piece(s) 10 Day(s) or more Brown 4L 56.5 127 58 71 Camel 4991714489532 470 1 pc.

₹ 3,865.89

1 Piece(s) 10 Day(s) or more Brown 5L 58 131 58 71 Camel 4991714489549 500 1 pc.

₹ 3,809.76

1 Piece(s) 10 Day(s) or more Brown L 52 115 56 65 Camel 4991714489501 380 1 pc.

₹ 3,823.78

1 Piece(s) 10 Day(s) or more Brown LL 53.5 119 57.5 67 Camel 4991714489518 410 1 pc.

₹ 3,794.38

1 Piece(s) 10 Day(s) or more Brown M 50.5 111 53.5 63 Camel 4991714489495 350 1 pc.

₹ 3,780.35

1 Piece(s) 10 Day(s) or more Brown S 47 105 54 60 Camel 4991714489488 320 1 pc.

₹ 3,766.33

1 Piece(s) 10 Day(s) or more Brown SS 46 102 52 58 Camel 4991714489471 290 1 pc.

₹ 3,837.82

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58 69 Mist green 4991714489426 440 1 pc.

₹ 3,851.87

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58 71 Mist green 4991714489433 470 1 pc.

₹ 3,865.89

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58 71 Mist green 4991714489440 500 1 pc.

₹ 3,809.76

1 Piece(s) 10 Day(s) or more Green L 52 115 56 65 Mist green 4991714489402 380 1 pc.

₹ 3,823.78

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57.5 67 Mist green 4991714489419 410 1 pc.

₹ 3,794.38

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53.5 63 Mist green 4991714489396 350 1 pc.

₹ 3,780.35

1 Piece(s) 10 Day(s) or more Green S 47 105 54 60 Mist green 4991714489389 320 1 pc.

₹ 3,766.33

1 Piece(s) 10 Day(s) or more Green SS 46 102 52 58 Mist green 4991714489372 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1