(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short-Sleeve Blouson Jacket 1631 (1631-19-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,480.15 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1631-19-3L
1631-19-4L
1631-19-5L
1631-19-L
1631-19-LL
1631-19-M
1631-19-S
1631-19-SS
1631-22-3L
1631-22-4L
1631-22-5L
1631-22-L
1631-22-LL
1631-22-M
1631-22-S
1631-22-SS
1631-81-3L
1631-81-4L
1631-81-5L
1631-81-L
1631-81-LL
1631-81-M
1631-81-S
1631-81-SS
1631-605-3L
1631-605-4L
1631-605-5L
1631-605-L
1631-605-LL
1631-605-M
1631-605-S
1631-605-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,551.67

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Deep navy 4991714488023 420 1 pc.

₹ 3,565.69

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 27 71 Deep navy 4991714488030 450 1 pc.

₹ 3,581.07

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 27 71 Deep navy 4991714488047 480 1 pc.

₹ 3,523.58

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 26 65 Deep navy 4991714488009 360 1 pc.

₹ 3,537.64

1 Piece(s) 17 Day(s) or more Navy Blue LL 53.5 119 27 67 Deep navy 4991714488016 390 1 pc.

₹ 3,509.56

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 26 63 Deep navy 4991714487996 330 1 pc.

₹ 3,495.51

1 Piece(s) 10 Day(s) or more Navy Blue S 47 105 25 60 Deep navy 4991714487989 300 1 pc.

₹ 3,480.15

1 Piece(s) 10 Day(s) or more Navy Blue SS 46 102 24 58 Deep navy 4991714487972 270 1 pc.

₹ 3,551.67

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 27 69 Silver gray 4991714488122 420 1 pc.

₹ 3,565.69

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 27 71 Silver gray 4991714488139 450 1 pc.

₹ 3,581.07

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 27 71 Silver gray 4991714488146 480 1 pc.

₹ 3,523.58

1 Piece(s) 10 Day(s) or more Gray L 52 115 26 65 Silver gray 4991714488108 360 1 pc.

₹ 3,537.64

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 27 67 Silver gray 4991714488115 390 1 pc.

₹ 3,509.56

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 26 63 Silver gray 4991714488092 330 1 pc.

₹ 3,495.51

1 Piece(s) 10 Day(s) or more Gray S 47 105 25 60 Silver gray 4991714488085 300 1 pc.

₹ 3,480.15

1 Piece(s) 10 Day(s) or more Gray SS 46 102 24 58 Silver gray 4991714488078 270 1 pc.

₹ 3,551.67

1 Piece(s) 10 Day(s) or more Brown 3L 55 123 27 69 Camel 4991714488320 420 1 pc.

₹ 3,565.69

1 Piece(s) 10 Day(s) or more Brown 4L 56.5 127 27 71 Camel 4991714488337 450 1 pc.

₹ 3,581.07

1 Piece(s) 10 Day(s) or more Brown 5L 58 131 27 71 Camel 4991714488344 480 1 pc.

₹ 3,523.58

1 Piece(s) 10 Day(s) or more Brown L 52 115 26 65 Camel 4991714488306 360 1 pc.

₹ 3,537.64

1 Piece(s) 10 Day(s) or more Brown LL 53.5 119 27 67 Camel 4991714488313 390 1 pc.

₹ 3,509.56

1 Piece(s) 10 Day(s) or more Brown M 50.5 111 26 63 Camel 4991714488290 330 1 pc.

₹ 3,495.51

1 Piece(s) 10 Day(s) or more Brown S 47 105 25 60 Camel 4991714488283 300 1 pc.

₹ 3,480.15

1 Piece(s) 10 Day(s) or more Brown SS 46 102 24 58 Camel 4991714488276 270 1 pc.

₹ 3,551.67

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Mist green 4991714488221 420 1 pc.

₹ 3,565.69

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Mist green 4991714488238 450 1 pc.

₹ 3,581.07

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Mist green 4991714488245 480 1 pc.

₹ 3,523.58

1 Piece(s) 10 Day(s) or more Green L 52 115 26 65 Mist green 4991714488207 360 1 pc.

₹ 3,537.64

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Mist green 4991714488214 390 1 pc.

₹ 3,509.56

1 Piece(s) 10 Day(s) or more Green M 50.5 111 26 63 Mist green 4991714488191 330 1 pc.

₹ 3,495.51

1 Piece(s) 10 Day(s) or more Green S 47 105 25 60 Mist green 4991714488184 300 1 pc.

₹ 3,480.15

1 Piece(s) 10 Day(s) or more Green SS 46 102 24 58 Mist green 4991714488177 270 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Pocket
    Left breast pocket: 14 cm wide × 14.5 cm deep, right breast pocket: 12.5 cm wide × 20 cm deep
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C summer twill
  • Contents
    1 pc.

Product Description

Download monogramming quote request
High-performance classic clothes to help you stay comfortable at work sites in summertime

Part Number
1631-19-3L
1631-19-4L
1631-19-5L
1631-19-L
1631-19-LL
1631-19-M
1631-19-S
1631-19-SS
1631-22-3L
1631-22-4L
1631-22-5L
1631-22-L
1631-22-LL
1631-22-M
1631-22-S
1631-22-SS
1631-81-3L
1631-81-4L
1631-81-5L
1631-81-L
1631-81-LL
1631-81-M
1631-81-S
1631-81-SS
1631-605-3L
1631-605-4L
1631-605-5L
1631-605-L
1631-605-LL
1631-605-M
1631-605-S
1631-605-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,551.67

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Deep navy 4991714488023 420 1 pc.

₹ 3,565.69

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 27 71 Deep navy 4991714488030 450 1 pc.

₹ 3,581.07

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 27 71 Deep navy 4991714488047 480 1 pc.

₹ 3,523.58

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 26 65 Deep navy 4991714488009 360 1 pc.

₹ 3,537.64

1 Piece(s) 17 Day(s) or more Navy Blue LL 53.5 119 27 67 Deep navy 4991714488016 390 1 pc.

₹ 3,509.56

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 26 63 Deep navy 4991714487996 330 1 pc.

₹ 3,495.51

1 Piece(s) 10 Day(s) or more Navy Blue S 47 105 25 60 Deep navy 4991714487989 300 1 pc.

₹ 3,480.15

1 Piece(s) 10 Day(s) or more Navy Blue SS 46 102 24 58 Deep navy 4991714487972 270 1 pc.

₹ 3,551.67

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 27 69 Silver gray 4991714488122 420 1 pc.

₹ 3,565.69

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 27 71 Silver gray 4991714488139 450 1 pc.

₹ 3,581.07

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 27 71 Silver gray 4991714488146 480 1 pc.

₹ 3,523.58

1 Piece(s) 10 Day(s) or more Gray L 52 115 26 65 Silver gray 4991714488108 360 1 pc.

₹ 3,537.64

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 27 67 Silver gray 4991714488115 390 1 pc.

₹ 3,509.56

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 26 63 Silver gray 4991714488092 330 1 pc.

₹ 3,495.51

1 Piece(s) 10 Day(s) or more Gray S 47 105 25 60 Silver gray 4991714488085 300 1 pc.

₹ 3,480.15

1 Piece(s) 10 Day(s) or more Gray SS 46 102 24 58 Silver gray 4991714488078 270 1 pc.

₹ 3,551.67

1 Piece(s) 10 Day(s) or more Brown 3L 55 123 27 69 Camel 4991714488320 420 1 pc.

₹ 3,565.69

1 Piece(s) 10 Day(s) or more Brown 4L 56.5 127 27 71 Camel 4991714488337 450 1 pc.

₹ 3,581.07

1 Piece(s) 10 Day(s) or more Brown 5L 58 131 27 71 Camel 4991714488344 480 1 pc.

₹ 3,523.58

1 Piece(s) 10 Day(s) or more Brown L 52 115 26 65 Camel 4991714488306 360 1 pc.

₹ 3,537.64

1 Piece(s) 10 Day(s) or more Brown LL 53.5 119 27 67 Camel 4991714488313 390 1 pc.

₹ 3,509.56

1 Piece(s) 10 Day(s) or more Brown M 50.5 111 26 63 Camel 4991714488290 330 1 pc.

₹ 3,495.51

1 Piece(s) 10 Day(s) or more Brown S 47 105 25 60 Camel 4991714488283 300 1 pc.

₹ 3,480.15

1 Piece(s) 10 Day(s) or more Brown SS 46 102 24 58 Camel 4991714488276 270 1 pc.

₹ 3,551.67

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Mist green 4991714488221 420 1 pc.

₹ 3,565.69

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Mist green 4991714488238 450 1 pc.

₹ 3,581.07

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Mist green 4991714488245 480 1 pc.

₹ 3,523.58

1 Piece(s) 10 Day(s) or more Green L 52 115 26 65 Mist green 4991714488207 360 1 pc.

₹ 3,537.64

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Mist green 4991714488214 390 1 pc.

₹ 3,509.56

1 Piece(s) 10 Day(s) or more Green M 50.5 111 26 63 Mist green 4991714488191 330 1 pc.

₹ 3,495.51

1 Piece(s) 10 Day(s) or more Green S 47 105 25 60 Mist green 4991714488184 300 1 pc.

₹ 3,480.15

1 Piece(s) 10 Day(s) or more Green SS 46 102 24 58 Mist green 4991714488177 270 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1