(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Non-Pleated Perfectfit Slacks 1630

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,757.18 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1630-605-95
1630-605-100
1630-605-105
1630-605-110
1630-605-115
1630-605-120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,833.80

1 Piece(s) 10 Day(s) or more Green 95 95 Mist green 4991714487750 360 1 pc.

₹ 2,844.05

1 Piece(s) 10 Day(s) or more Green 100 100 Mist green 4991714487767 380 1 pc.

₹ 2,852.96

1 Piece(s) 10 Day(s) or more Green 105 105 Mist green 4991714487774 400 1 pc.

₹ 2,861.87

1 Piece(s) 10 Day(s) or more Green 110 110 Mist green 4991714487781 420 1 pc.

₹ 2,872.13

1 Piece(s) 10 Day(s) or more Green 115 115 Mist green 4991714487798 440 1 pc.

₹ 2,881.02

1 Piece(s) 10 Day(s) or more Green 120 120 Mist green 4991714487804 460 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    Included
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C summer twill
  • Inseam(cm)
    80
  • Contents
    1 pc.

Product Description

The new double elastic construction reduces the tightness of the waist when you bend and stretch, and the front zipper uses a durable metal zipper.

Part Number
1630-605-95
1630-605-100
1630-605-105
1630-605-110
1630-605-115
1630-605-120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,833.80

1 Piece(s) 10 Day(s) or more Green 95 95 Mist green 4991714487750 360 1 pc.

₹ 2,844.05

1 Piece(s) 10 Day(s) or more Green 100 100 Mist green 4991714487767 380 1 pc.

₹ 2,852.96

1 Piece(s) 10 Day(s) or more Green 105 105 Mist green 4991714487774 400 1 pc.

₹ 2,861.87

1 Piece(s) 10 Day(s) or more Green 110 110 Mist green 4991714487781 420 1 pc.

₹ 2,872.13

1 Piece(s) 10 Day(s) or more Green 115 115 Mist green 4991714487798 440 1 pc.

₹ 2,881.02

1 Piece(s) 10 Day(s) or more Green 120 120 Mist green 4991714487804 460 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2