(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double-Pleated Cargo Pants 1556

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,868.93 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1556-10-3L
1556-10-4L
1556-10-5L
1556-10-6L
1556-10-L
1556-10-LL
1556-10-M
1556-10-S
1556-19-3L
1556-19-4L
1556-19-5L
1556-19-6L
1556-19-L
1556-19-LL
1556-19-M
1556-19-S
1556-22-3L
1556-22-4L
1556-22-5L
1556-22-6L
1556-22-L
1556-22-LL
1556-22-M
1556-22-S
1556-42-3L
1556-42-4L
1556-42-5L
1556-42-6L
1556-42-L
1556-42-LL
1556-42-M
1556-42-S
1556-61-3L
1556-61-4L
1556-61-5L
1556-61-6L
1556-61-L
1556-61-LL
1556-61-M
1556-61-S
1556-605-3L
1556-605-4L
1556-605-5L
1556-605-6L
1556-605-L
1556-605-LL
1556-605-M
1556-605-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,907.24

1 Piece(s) 10 Day(s) or more Navy Blue 3L 76 94 to 104 Navy 4991714226892 370 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Navy Blue 4L 76 102 to 112 Navy 4991714226908 390 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Navy Blue 5L 76 110 to 120 Navy 4991714226915 410 1 pc.

₹ 2,935.31

1 Piece(s) 10 Day(s) or more Navy Blue 6L 76 118 to 128 Navy 4991714226922 430 1 pc.

₹ 2,888.07

1 Piece(s) 10 Day(s) or more Navy Blue L 78 78 to 88 Navy 4991714226878 330 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Navy Blue LL 78 86 to 96 Navy 4991714226885 350 1 pc.

₹ 2,879.16

1 Piece(s) 10 Day(s) or more Navy Blue M 78 72 to 80 Navy 4991714226861 310 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Navy Blue S 78 66 to 74 Navy 4991714226854 290 1 pc.

₹ 2,907.24

1 Piece(s) 10 Day(s) or more Navy Blue 3L 76 94 to 104 Deep navy 4991714294419 370 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Navy Blue 4L 76 102 to 112 Deep navy 4991714294426 390 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Navy Blue 5L 76 110 to 120 Deep navy 4991714294433 410 1 pc.

₹ 2,935.31

1 Piece(s) 10 Day(s) or more Navy Blue 6L 76 118 to 128 Deep navy 4991714294440 430 1 pc.

₹ 2,888.07

1 Piece(s) 10 Day(s) or more Navy Blue L 78 78 to 88 Deep navy 4991714294396 330 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Navy Blue LL 78 86 to 96 Deep navy 4991714294402 350 1 pc.

₹ 2,879.16

1 Piece(s) 10 Day(s) or more Navy Blue M 78 72 to 80 Deep navy 4991714294389 310 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Navy Blue S 78 66 to 74 Deep navy 4991714294372 290 1 pc.

₹ 2,907.24

1 Piece(s) 10 Day(s) or more Gray 3L 76 94 to 104 Silver gray 4991714226984 370 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Gray 4L 76 102 to 112 Silver gray 4991714226991 390 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Gray 5L 76 110 to 120 Silver gray 4991714227004 410 1 pc.

₹ 2,935.31

1 Piece(s) 10 Day(s) or more Gray 6L 76 118 to 128 Silver gray 4991714227011 430 1 pc.

₹ 2,888.07

1 Piece(s) 10 Day(s) or more Gray L 78 78 to 88 Silver gray 4991714226960 330 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Gray LL 78 86 to 96 Silver gray 4991714226977 350 1 pc.

₹ 2,879.16

1 Piece(s) 10 Day(s) or more Gray M 78 72 to 80 Silver gray 4991714226953 310 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Gray S 78 66 to 74 Silver gray 4991714226946 290 1 pc.

₹ 2,907.24

1 Piece(s) 10 Day(s) or more Blue 3L 76 94 to 104 Saxe 4991714227073 370 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Blue 4L 76 102 to 112 Saxe 4991714227080 390 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Blue 5L 76 110 to 120 Saxe 4991714227097 410 1 pc.

₹ 2,935.31

1 Piece(s) 10 Day(s) or more Blue 6L 76 118 to 128 Saxe 4991714227103 430 1 pc.

₹ 2,888.07

1 Piece(s) 10 Day(s) or more Blue L 78 78 to 88 Saxe 4991714227059 330 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Blue LL 78 86 to 96 Saxe 4991714227066 350 1 pc.

₹ 2,879.16

1 Piece(s) 10 Day(s) or more Blue M 78 72 to 80 Saxe 4991714227042 310 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Blue S 78 66 to 74 Saxe 4991714227035 290 1 pc.

₹ 2,907.24

1 Piece(s) 10 Day(s) or more Green 3L 76 94 to 104 Moss green 4991714227165 370 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Green 4L 76 102 to 112 Moss green 4991714227172 390 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Green 5L 76 110 to 120 Moss green 4991714227189 410 1 pc.

₹ 2,935.31

1 Piece(s) 10 Day(s) or more Green 6L 76 118 to 128 Moss green 4991714227196 430 1 pc.

₹ 2,888.07

1 Piece(s) 10 Day(s) or more Green L 78 78 to 88 Moss green 4991714227141 330 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Green LL 78 86 to 96 Moss green 4991714227158 350 1 pc.

₹ 2,879.16

1 Piece(s) 10 Day(s) or more Green M 78 72 to 80 Moss green 4991714227134 310 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Green S 78 66 to 74 Moss green 4991714227127 290 1 pc.

₹ 2,907.24

1 Piece(s) 10 Day(s) or more Green 3L 76 94 to 104 Mist green 4991714294501 370 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Green 4L 76 102 to 112 Mist green 4991714294518 390 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Green 5L 76 110 to 120 Mist green 4991714294525 410 1 pc.

₹ 2,935.31

1 Piece(s) 10 Day(s) or more Green 6L 76 118 to 128 Mist green 4991714294532 430 1 pc.

₹ 2,888.07

1 Piece(s) 10 Day(s) or more Green L 78 78 to 88 Mist green 4991714294488 330 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Green LL 78 86 to 96 Mist green 4991714294495 350 1 pc.

₹ 2,879.16

1 Piece(s) 10 Day(s) or more Green M 78 72 to 80 Mist green 4991714294471 310 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Green S 78 66 to 74 Mist green 4991714294464 290 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    Included
  • Mixing Ratio
    80% polyester, 20% cotton (55% recycled polyester)
  • Material
    Tropical (55% recycled materials)
  • Other Features
    Quick drying, outstanding sweat absorbency, recycled material
  • Contents
    1 pc.

Product Description

[Features]·Double-pleated work pants made from eco-friendly material. · With a stylish cargo pocket with different designs on the left and right. ·Quick-drying, sweat-absorbent.

Part Number
1556-10-3L
1556-10-4L
1556-10-5L
1556-10-6L
1556-10-L
1556-10-LL
1556-10-M
1556-10-S
1556-19-3L
1556-19-4L
1556-19-5L
1556-19-6L
1556-19-L
1556-19-LL
1556-19-M
1556-19-S
1556-22-3L
1556-22-4L
1556-22-5L
1556-22-6L
1556-22-L
1556-22-LL
1556-22-M
1556-22-S
1556-42-3L
1556-42-4L
1556-42-5L
1556-42-6L
1556-42-L
1556-42-LL
1556-42-M
1556-42-S
1556-61-3L
1556-61-4L
1556-61-5L
1556-61-6L
1556-61-L
1556-61-LL
1556-61-M
1556-61-S
1556-605-3L
1556-605-4L
1556-605-5L
1556-605-6L
1556-605-L
1556-605-LL
1556-605-M
1556-605-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,907.24

1 Piece(s) 10 Day(s) or more Navy Blue 3L 76 94 to 104 Navy 4991714226892 370 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Navy Blue 4L 76 102 to 112 Navy 4991714226908 390 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Navy Blue 5L 76 110 to 120 Navy 4991714226915 410 1 pc.

₹ 2,935.31

1 Piece(s) 10 Day(s) or more Navy Blue 6L 76 118 to 128 Navy 4991714226922 430 1 pc.

₹ 2,888.07

1 Piece(s) 10 Day(s) or more Navy Blue L 78 78 to 88 Navy 4991714226878 330 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Navy Blue LL 78 86 to 96 Navy 4991714226885 350 1 pc.

₹ 2,879.16

1 Piece(s) 10 Day(s) or more Navy Blue M 78 72 to 80 Navy 4991714226861 310 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Navy Blue S 78 66 to 74 Navy 4991714226854 290 1 pc.

₹ 2,907.24

1 Piece(s) 10 Day(s) or more Navy Blue 3L 76 94 to 104 Deep navy 4991714294419 370 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Navy Blue 4L 76 102 to 112 Deep navy 4991714294426 390 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Navy Blue 5L 76 110 to 120 Deep navy 4991714294433 410 1 pc.

₹ 2,935.31

1 Piece(s) 10 Day(s) or more Navy Blue 6L 76 118 to 128 Deep navy 4991714294440 430 1 pc.

₹ 2,888.07

1 Piece(s) 10 Day(s) or more Navy Blue L 78 78 to 88 Deep navy 4991714294396 330 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Navy Blue LL 78 86 to 96 Deep navy 4991714294402 350 1 pc.

₹ 2,879.16

1 Piece(s) 10 Day(s) or more Navy Blue M 78 72 to 80 Deep navy 4991714294389 310 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Navy Blue S 78 66 to 74 Deep navy 4991714294372 290 1 pc.

₹ 2,907.24

1 Piece(s) 10 Day(s) or more Gray 3L 76 94 to 104 Silver gray 4991714226984 370 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Gray 4L 76 102 to 112 Silver gray 4991714226991 390 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Gray 5L 76 110 to 120 Silver gray 4991714227004 410 1 pc.

₹ 2,935.31

1 Piece(s) 10 Day(s) or more Gray 6L 76 118 to 128 Silver gray 4991714227011 430 1 pc.

₹ 2,888.07

1 Piece(s) 10 Day(s) or more Gray L 78 78 to 88 Silver gray 4991714226960 330 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Gray LL 78 86 to 96 Silver gray 4991714226977 350 1 pc.

₹ 2,879.16

1 Piece(s) 10 Day(s) or more Gray M 78 72 to 80 Silver gray 4991714226953 310 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Gray S 78 66 to 74 Silver gray 4991714226946 290 1 pc.

₹ 2,907.24

1 Piece(s) 10 Day(s) or more Blue 3L 76 94 to 104 Saxe 4991714227073 370 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Blue 4L 76 102 to 112 Saxe 4991714227080 390 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Blue 5L 76 110 to 120 Saxe 4991714227097 410 1 pc.

₹ 2,935.31

1 Piece(s) 10 Day(s) or more Blue 6L 76 118 to 128 Saxe 4991714227103 430 1 pc.

₹ 2,888.07

1 Piece(s) 10 Day(s) or more Blue L 78 78 to 88 Saxe 4991714227059 330 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Blue LL 78 86 to 96 Saxe 4991714227066 350 1 pc.

₹ 2,879.16

1 Piece(s) 10 Day(s) or more Blue M 78 72 to 80 Saxe 4991714227042 310 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Blue S 78 66 to 74 Saxe 4991714227035 290 1 pc.

₹ 2,907.24

1 Piece(s) 10 Day(s) or more Green 3L 76 94 to 104 Moss green 4991714227165 370 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Green 4L 76 102 to 112 Moss green 4991714227172 390 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Green 5L 76 110 to 120 Moss green 4991714227189 410 1 pc.

₹ 2,935.31

1 Piece(s) 10 Day(s) or more Green 6L 76 118 to 128 Moss green 4991714227196 430 1 pc.

₹ 2,888.07

1 Piece(s) 10 Day(s) or more Green L 78 78 to 88 Moss green 4991714227141 330 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Green LL 78 86 to 96 Moss green 4991714227158 350 1 pc.

₹ 2,879.16

1 Piece(s) 10 Day(s) or more Green M 78 72 to 80 Moss green 4991714227134 310 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Green S 78 66 to 74 Moss green 4991714227127 290 1 pc.

₹ 2,907.24

1 Piece(s) 10 Day(s) or more Green 3L 76 94 to 104 Mist green 4991714294501 370 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Green 4L 76 102 to 112 Mist green 4991714294518 390 1 pc.

₹ 2,926.38

1 Piece(s) 10 Day(s) or more Green 5L 76 110 to 120 Mist green 4991714294525 410 1 pc.

₹ 2,935.31

1 Piece(s) 10 Day(s) or more Green 6L 76 118 to 128 Mist green 4991714294532 430 1 pc.

₹ 2,888.07

1 Piece(s) 10 Day(s) or more Green L 78 78 to 88 Mist green 4991714294488 330 1 pc.

₹ 2,896.98

1 Piece(s) 10 Day(s) or more Green LL 78 86 to 96 Mist green 4991714294495 350 1 pc.

₹ 2,879.16

1 Piece(s) 10 Day(s) or more Green M 78 72 to 80 Mist green 4991714294471 310 1 pc.

₹ 2,868.93

1 Piece(s) 10 Day(s) or more Green S 78 66 to 74 Mist green 4991714294464 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1