(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short-Sleeve Blouson Jacket 1551

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,997.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1551-10-3L
1551-10-4L
1551-10-5L
1551-10-6L
1551-10-L
1551-10-LL
1551-10-M
1551-10-S
1551-10-SS
1551-19-3L
1551-19-4L
1551-19-5L
1551-19-6L
1551-19-L
1551-19-LL
1551-19-M
1551-19-S
1551-19-SS
1551-22-3L
1551-22-4L
1551-22-5L
1551-22-6L
1551-22-L
1551-22-LL
1551-22-M
1551-22-S
1551-22-SS
1551-42-3L
1551-42-4L
1551-42-5L
1551-42-6L
1551-42-L
1551-42-LL
1551-42-M
1551-42-S
1551-42-SS
1551-44-3L
1551-44-4L
1551-44-5L
1551-44-6L
1551-44-L
1551-44-LL
1551-44-M
1551-44-S
1551-44-SS
1551-57-3L
1551-57-4L
1551-57-5L
1551-57-6L
1551-57-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,068.15

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Navy 4991714225185 420 1 pc.

₹ 3,082.16

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 28 71 Navy 4991714225192 450 1 pc.

₹ 3,097.53

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 28 71 Navy 4991714225208 480 1 pc.

₹ 3,111.58

1 Piece(s) 10 Day(s) or more Navy Blue 6L 59.5 135 28 71 Navy 4991714225215 510 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 25 65 Navy 4991714225161 360 1 pc.

₹ 3,054.13

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 26 67 Navy 4991714225178 390 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 24 63 Navy 4991714225154 330 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 23 61 Navy 4991714225147 300 1 pc.

₹ 2,997.96

1 Piece(s) 10 Day(s) or more Navy Blue SS 47 103 22 59 Navy 4991714400612 270 1 pc.

₹ 3,068.15

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Deep navy 4991714293696 420 1 pc.

₹ 3,082.16

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 28 71 Deep navy 4991714293702 450 1 pc.

₹ 3,097.53

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 28 71 Deep navy 4991714293719 480 1 pc.

₹ 3,111.58

1 Piece(s) 10 Day(s) or more Navy Blue 6L 59.5 135 28 71 Deep navy 4991714293726 510 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 25 65 Deep navy 4991714293672 360 1 pc.

₹ 3,054.13

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 26 67 Deep navy 4991714293689 390 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 24 63 Deep navy 4991714293665 330 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 23 61 Deep navy 4991714293658 300 1 pc.

₹ 2,997.96

1 Piece(s) 10 Day(s) or more Navy Blue SS 47 103 22 59 Deep navy 4991714145353 270 1 pc.

₹ 3,068.15

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 27 69 Silver gray 4991714225277 420 1 pc.

₹ 3,082.16

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 28 71 Silver gray 4991714225284 450 1 pc.

₹ 3,097.53

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 28 71 Silver gray 4991714225291 480 1 pc.

₹ 3,111.58

1 Piece(s) 10 Day(s) or more Gray 6L 59.5 135 28 71 Silver gray 4991714225307 510 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Gray L 52 115 25 65 Silver gray 4991714225253 360 1 pc.

₹ 3,054.13

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 26 67 Silver gray 4991714225260 390 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 24 63 Silver gray 4991714225246 330 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Gray S 49 107 23 61 Silver gray 4991714225239 300 1 pc.

₹ 2,997.96

1 Piece(s) 10 Day(s) or more Gray SS 47 103 22 59 Silver gray 4991714400629 270 1 pc.

₹ 3,068.15

1 Piece(s) 10 Day(s) or more Blue 3L 55 123 27 69 Saxe 4991714225369 420 1 pc.

₹ 3,082.16

1 Piece(s) 10 Day(s) or more Blue 4L 56.5 127 28 71 Saxe 4991714225376 450 1 pc.

₹ 3,097.53

1 Piece(s) 10 Day(s) or more Blue 5L 58 131 28 71 Saxe 4991714225383 480 1 pc.

₹ 3,111.58

1 Piece(s) 10 Day(s) or more Blue 6L 59.5 135 28 71 Saxe 4991714225390 510 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Blue L 52 115 25 65 Saxe 4991714225345 360 1 pc.

₹ 3,054.13

1 Piece(s) 10 Day(s) or more Blue LL 53.5 119 26 67 Saxe 4991714225352 390 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Blue M 50.5 111 24 63 Saxe 4991714225338 330 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Blue S 49 107 23 61 Saxe 4991714225321 300 1 pc.

₹ 2,997.96

1 Piece(s) 10 Day(s) or more Blue SS 47 103 22 59 Saxe 4991714400636 270 1 pc.

₹ 3,068.15

1 Piece(s) 10 Day(s) or more Blue 3L 55 123 27 69 Turquoise blue 4991714225451 420 1 pc.

₹ 3,082.16

1 Piece(s) 10 Day(s) or more Blue 4L 56.5 127 28 71 Turquoise blue 4991714225468 450 1 pc.

₹ 3,097.53

1 Piece(s) 10 Day(s) or more Blue 5L 58 131 28 71 Turquoise blue 4991714225475 480 1 pc.

₹ 3,111.58

1 Piece(s) 10 Day(s) or more Blue 6L 59.5 135 28 71 Turquoise blue 4991714225482 510 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Blue L 52 115 25 65 Turquoise blue 4991714225437 360 1 pc.

₹ 3,054.13

1 Piece(s) 10 Day(s) or more Blue LL 53.5 119 26 67 Turquoise blue 4991714225444 390 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Blue M 50.5 111 24 63 Turquoise blue 4991714225420 330 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Blue S 49 107 23 61 Turquoise blue 4991714225413 300 1 pc.

₹ 2,997.96

1 Piece(s) 10 Day(s) or more Blue SS 47 103 22 59 Turquoise blue 4991714400643 270 1 pc.

₹ 3,068.15

1 Piece(s) 10 Day(s) or more Yellow 3L 55 123 27 69 Mustard 4991714225543 420 1 pc.

₹ 3,082.16

1 Piece(s) 10 Day(s) or more Yellow 4L 56.5 127 28 71 Mustard 4991714225550 450 1 pc.

₹ 3,097.53

1 Piece(s) 10 Day(s) or more Yellow 5L 58 131 28 71 Mustard 4991714225567 480 1 pc.

₹ 3,111.58

1 Piece(s) 10 Day(s) or more Yellow 6L 59.5 135 28 71 Mustard 4991714225574 510 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Yellow L 52 115 25 65 Mustard 4991714225529 360 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Pocket
    Right breast pocket: 13.5 cm wide × 18 cm deep, left breast pocket: 13 cm wide × 18 cm deep
  • Mixing Ratio
    80% polyester, 20% cotton (55% recycled polyester)
  • Material
    Tropical (55% recycled materials)
  • Contents
    1 pc.

Product Description

Download monogramming quote request
Moisture-wicking Eco wear, available in 9 colors

Part Number
1551-10-3L
1551-10-4L
1551-10-5L
1551-10-6L
1551-10-L
1551-10-LL
1551-10-M
1551-10-S
1551-10-SS
1551-19-3L
1551-19-4L
1551-19-5L
1551-19-6L
1551-19-L
1551-19-LL
1551-19-M
1551-19-S
1551-19-SS
1551-22-3L
1551-22-4L
1551-22-5L
1551-22-6L
1551-22-L
1551-22-LL
1551-22-M
1551-22-S
1551-22-SS
1551-42-3L
1551-42-4L
1551-42-5L
1551-42-6L
1551-42-L
1551-42-LL
1551-42-M
1551-42-S
1551-42-SS
1551-44-3L
1551-44-4L
1551-44-5L
1551-44-6L
1551-44-L
1551-44-LL
1551-44-M
1551-44-S
1551-44-SS
1551-57-3L
1551-57-4L
1551-57-5L
1551-57-6L
1551-57-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,068.15

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Navy 4991714225185 420 1 pc.

₹ 3,082.16

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 28 71 Navy 4991714225192 450 1 pc.

₹ 3,097.53

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 28 71 Navy 4991714225208 480 1 pc.

₹ 3,111.58

1 Piece(s) 10 Day(s) or more Navy Blue 6L 59.5 135 28 71 Navy 4991714225215 510 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 25 65 Navy 4991714225161 360 1 pc.

₹ 3,054.13

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 26 67 Navy 4991714225178 390 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 24 63 Navy 4991714225154 330 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 23 61 Navy 4991714225147 300 1 pc.

₹ 2,997.96

1 Piece(s) 10 Day(s) or more Navy Blue SS 47 103 22 59 Navy 4991714400612 270 1 pc.

₹ 3,068.15

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Deep navy 4991714293696 420 1 pc.

₹ 3,082.16

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 28 71 Deep navy 4991714293702 450 1 pc.

₹ 3,097.53

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 28 71 Deep navy 4991714293719 480 1 pc.

₹ 3,111.58

1 Piece(s) 10 Day(s) or more Navy Blue 6L 59.5 135 28 71 Deep navy 4991714293726 510 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 25 65 Deep navy 4991714293672 360 1 pc.

₹ 3,054.13

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 26 67 Deep navy 4991714293689 390 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 24 63 Deep navy 4991714293665 330 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 23 61 Deep navy 4991714293658 300 1 pc.

₹ 2,997.96

1 Piece(s) 10 Day(s) or more Navy Blue SS 47 103 22 59 Deep navy 4991714145353 270 1 pc.

₹ 3,068.15

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 27 69 Silver gray 4991714225277 420 1 pc.

₹ 3,082.16

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 28 71 Silver gray 4991714225284 450 1 pc.

₹ 3,097.53

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 28 71 Silver gray 4991714225291 480 1 pc.

₹ 3,111.58

1 Piece(s) 10 Day(s) or more Gray 6L 59.5 135 28 71 Silver gray 4991714225307 510 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Gray L 52 115 25 65 Silver gray 4991714225253 360 1 pc.

₹ 3,054.13

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 26 67 Silver gray 4991714225260 390 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 24 63 Silver gray 4991714225246 330 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Gray S 49 107 23 61 Silver gray 4991714225239 300 1 pc.

₹ 2,997.96

1 Piece(s) 10 Day(s) or more Gray SS 47 103 22 59 Silver gray 4991714400629 270 1 pc.

₹ 3,068.15

1 Piece(s) 10 Day(s) or more Blue 3L 55 123 27 69 Saxe 4991714225369 420 1 pc.

₹ 3,082.16

1 Piece(s) 10 Day(s) or more Blue 4L 56.5 127 28 71 Saxe 4991714225376 450 1 pc.

₹ 3,097.53

1 Piece(s) 10 Day(s) or more Blue 5L 58 131 28 71 Saxe 4991714225383 480 1 pc.

₹ 3,111.58

1 Piece(s) 10 Day(s) or more Blue 6L 59.5 135 28 71 Saxe 4991714225390 510 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Blue L 52 115 25 65 Saxe 4991714225345 360 1 pc.

₹ 3,054.13

1 Piece(s) 10 Day(s) or more Blue LL 53.5 119 26 67 Saxe 4991714225352 390 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Blue M 50.5 111 24 63 Saxe 4991714225338 330 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Blue S 49 107 23 61 Saxe 4991714225321 300 1 pc.

₹ 2,997.96

1 Piece(s) 10 Day(s) or more Blue SS 47 103 22 59 Saxe 4991714400636 270 1 pc.

₹ 3,068.15

1 Piece(s) 10 Day(s) or more Blue 3L 55 123 27 69 Turquoise blue 4991714225451 420 1 pc.

₹ 3,082.16

1 Piece(s) 10 Day(s) or more Blue 4L 56.5 127 28 71 Turquoise blue 4991714225468 450 1 pc.

₹ 3,097.53

1 Piece(s) 10 Day(s) or more Blue 5L 58 131 28 71 Turquoise blue 4991714225475 480 1 pc.

₹ 3,111.58

1 Piece(s) 10 Day(s) or more Blue 6L 59.5 135 28 71 Turquoise blue 4991714225482 510 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Blue L 52 115 25 65 Turquoise blue 4991714225437 360 1 pc.

₹ 3,054.13

1 Piece(s) 10 Day(s) or more Blue LL 53.5 119 26 67 Turquoise blue 4991714225444 390 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Blue M 50.5 111 24 63 Turquoise blue 4991714225420 330 1 pc.

₹ 3,012.00

1 Piece(s) 10 Day(s) or more Blue S 49 107 23 61 Turquoise blue 4991714225413 300 1 pc.

₹ 2,997.96

1 Piece(s) 10 Day(s) or more Blue SS 47 103 22 59 Turquoise blue 4991714400643 270 1 pc.

₹ 3,068.15

1 Piece(s) 10 Day(s) or more Yellow 3L 55 123 27 69 Mustard 4991714225543 420 1 pc.

₹ 3,082.16

1 Piece(s) 10 Day(s) or more Yellow 4L 56.5 127 28 71 Mustard 4991714225550 450 1 pc.

₹ 3,097.53

1 Piece(s) 10 Day(s) or more Yellow 5L 58 131 28 71 Mustard 4991714225567 480 1 pc.

₹ 3,111.58

1 Piece(s) 10 Day(s) or more Yellow 6L 59.5 135 28 71 Mustard 4991714225574 510 1 pc.

₹ 3,040.05

1 Piece(s) 10 Day(s) or more Yellow L 52 115 25 65 Mustard 4991714225529 360 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>