(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double-Pleated Slacks 1550 (1550-10-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,570.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1550-10-3L
1550-10-4L
1550-10-5L
1550-10-6L
1550-10-L
1550-10-LL
1550-10-M
1550-10-S
1550-19-3L
1550-19-4L
1550-19-5L
1550-19-6L
1550-19-L
1550-19-LL
1550-19-M
1550-19-S
1550-22-3L
1550-22-4L
1550-22-5L
1550-22-6L
1550-22-L
1550-22-LL
1550-22-M
1550-22-S
1550-42-3L
1550-42-4L
1550-42-5L
1550-42-6L
1550-42-L
1550-42-LL
1550-42-M
1550-42-S
1550-61-3L
1550-61-4L
1550-61-5L
1550-61-6L
1550-61-L
1550-61-LL
1550-61-M
1550-61-S
1550-605-3L
1550-605-4L
1550-605-5L
1550-605-6L
1550-605-L
1550-605-LL
1550-605-M
1550-605-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,607.04

1 Piece(s) 10 Day(s) or more Navy Blue 3L 76 94 to 104 Navy 4991714224829 320 1 pc.

₹ 2,617.31

1 Piece(s) 10 Day(s) or more Navy Blue 4L 76 102 to 112 Navy 4991714224836 340 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Navy Blue 5L 76 110 to 120 Navy 4991714224843 360 1 pc.

₹ 2,636.45

1 Piece(s) 10 Day(s) or more Navy Blue 6L 76 118 to 128 Navy 4991714224850 380 1 pc.

₹ 2,589.22

1 Piece(s) 10 Day(s) or more Navy Blue L 78 78 to 88 Navy 4991714224805 280 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Navy Blue LL 78 86 to 96 Navy 4991714224812 300 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Navy Blue M 78 72 to 80 Navy 4991714224799 260 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Navy Blue S 78 66 to 74 Navy 4991714224782 240 1 pc.

₹ 2,607.04

1 Piece(s) 10 Day(s) or more Navy Blue 3L 76 94 to 104 Navy 4991714293511 320 1 pc.

₹ 2,617.31

1 Piece(s) 10 Day(s) or more Navy Blue 4L 76 102 to 112 Navy 4991714293528 340 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Navy Blue 5L 76 110 to 120 Navy 4991714293535 360 1 pc.

₹ 2,636.45

1 Piece(s) 10 Day(s) or more Navy Blue 6L 76 118 to 128 Navy 4991714293542 380 1 pc.

₹ 2,589.22

1 Piece(s) 10 Day(s) or more Navy Blue L 78 78 to 88 Navy 4991714293498 280 1 pc.

₹ 2,598.13

1 Piece(s) 12 Day(s) or more Navy Blue LL 78 86 to 96 Navy 4991714293504 300 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Navy Blue M 78 72 to 80 Navy 4991714293481 260 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Navy Blue S 78 66 to 74 Navy 4991714293474 240 1 pc.

₹ 2,607.04

1 Piece(s) 10 Day(s) or more Gray 3L 76 94 to 104 Silver gray 4991714224911 320 1 pc.

₹ 2,617.31

1 Piece(s) 10 Day(s) or more Gray 4L 76 102 to 112 Silver gray 4991714224928 340 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Gray 5L 76 110 to 120 Silver gray 4991714224935 360 1 pc.

₹ 2,636.45

1 Piece(s) 10 Day(s) or more Gray 6L 76 118 to 128 Silver gray 4991714224942 380 1 pc.

₹ 2,589.22

1 Piece(s) 10 Day(s) or more Gray L 78 78 to 88 Silver gray 4991714224898 280 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Gray LL 78 86 to 96 Silver gray 4991714224904 300 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Gray M 78 72 to 80 Silver gray 4991714224881 260 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Gray S 78 66 to 74 Silver gray 4991714224874 240 1 pc.

₹ 2,607.04

1 Piece(s) 10 Day(s) or more Blue 3L 76 94 to 104 Saxe 4991714225000 320 1 pc.

₹ 2,617.31

1 Piece(s) 10 Day(s) or more Blue 4L 76 102 to 112 Saxe 4991714225017 340 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Blue 5L 76 110 to 120 Saxe 4991714225024 360 1 pc.

₹ 2,636.45

1 Piece(s) 10 Day(s) or more Blue 6L 76 118 to 128 Saxe 4991714225031 380 1 pc.

₹ 2,589.22

1 Piece(s) 10 Day(s) or more Blue L 78 78 to 88 Saxe 4991714224980 280 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Blue LL 78 86 to 96 Saxe 4991714224997 300 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Blue M 78 72 to 80 Saxe 4991714224973 260 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Blue S 78 66 to 74 Saxe 4991714224966 240 1 pc.

₹ 2,607.04

1 Piece(s) 10 Day(s) or more Green 3L 76 94 to 104 Moss green 4991714225093 320 1 pc.

₹ 2,617.31

1 Piece(s) 10 Day(s) or more Green 4L 76 102 to 112 Moss green 4991714225109 340 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Green 5L 76 110 to 120 Moss green 4991714225116 360 1 pc.

₹ 2,636.45

1 Piece(s) 10 Day(s) or more Green 6L 76 118 to 128 Moss green 4991714225123 380 1 pc.

₹ 2,589.22

1 Piece(s) 10 Day(s) or more Green L 78 78 to 88 Moss green 4991714225079 280 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Green LL 78 86 to 96 Moss green 4991714225086 300 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Green M 78 72 to 80 Moss green 4991714225062 260 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Green S 78 66 to 74 Moss green 4991714225055 240 1 pc.

₹ 2,607.04

1 Piece(s) 10 Day(s) or more Green 3L 76 94 to 104 Mist green 4991714293603 320 1 pc.

₹ 2,617.31

1 Piece(s) 10 Day(s) or more Green 4L 76 102 to 112 Mist green 4991714293610 340 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Green 5L 76 110 to 120 Mist green 4991714293627 360 1 pc.

₹ 2,636.45

1 Piece(s) 10 Day(s) or more Green 6L 76 118 to 128 Mist green 4991714293634 380 1 pc.

₹ 2,589.22

1 Piece(s) 10 Day(s) or more Green L 78 78 to 88 Mist green 4991714293580 280 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Green LL 78 86 to 96 Mist green 4991714293597 300 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Green M 78 72 to 80 Mist green 4991714293573 260 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Green S 78 66 to 74 Mist green 4991714293566 240 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    Included
  • Mixing Ratio
    80% polyester, 20% cotton (55% recycled polyester)
  • Material
    Tropical (55% recycled materials)
  • Other Features
    Quick drying, outstanding sweat absorbency, recycled material
  • Contents
    1 pc.

Product Description

A classic double-pleated design that easily allows for intense movement

Part Number
1550-10-3L
1550-10-4L
1550-10-5L
1550-10-6L
1550-10-L
1550-10-LL
1550-10-M
1550-10-S
1550-19-3L
1550-19-4L
1550-19-5L
1550-19-6L
1550-19-L
1550-19-LL
1550-19-M
1550-19-S
1550-22-3L
1550-22-4L
1550-22-5L
1550-22-6L
1550-22-L
1550-22-LL
1550-22-M
1550-22-S
1550-42-3L
1550-42-4L
1550-42-5L
1550-42-6L
1550-42-L
1550-42-LL
1550-42-M
1550-42-S
1550-61-3L
1550-61-4L
1550-61-5L
1550-61-6L
1550-61-L
1550-61-LL
1550-61-M
1550-61-S
1550-605-3L
1550-605-4L
1550-605-5L
1550-605-6L
1550-605-L
1550-605-LL
1550-605-M
1550-605-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,607.04

1 Piece(s) 10 Day(s) or more Navy Blue 3L 76 94 to 104 Navy 4991714224829 320 1 pc.

₹ 2,617.31

1 Piece(s) 10 Day(s) or more Navy Blue 4L 76 102 to 112 Navy 4991714224836 340 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Navy Blue 5L 76 110 to 120 Navy 4991714224843 360 1 pc.

₹ 2,636.45

1 Piece(s) 10 Day(s) or more Navy Blue 6L 76 118 to 128 Navy 4991714224850 380 1 pc.

₹ 2,589.22

1 Piece(s) 10 Day(s) or more Navy Blue L 78 78 to 88 Navy 4991714224805 280 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Navy Blue LL 78 86 to 96 Navy 4991714224812 300 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Navy Blue M 78 72 to 80 Navy 4991714224799 260 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Navy Blue S 78 66 to 74 Navy 4991714224782 240 1 pc.

₹ 2,607.04

1 Piece(s) 10 Day(s) or more Navy Blue 3L 76 94 to 104 Navy 4991714293511 320 1 pc.

₹ 2,617.31

1 Piece(s) 10 Day(s) or more Navy Blue 4L 76 102 to 112 Navy 4991714293528 340 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Navy Blue 5L 76 110 to 120 Navy 4991714293535 360 1 pc.

₹ 2,636.45

1 Piece(s) 10 Day(s) or more Navy Blue 6L 76 118 to 128 Navy 4991714293542 380 1 pc.

₹ 2,589.22

1 Piece(s) 10 Day(s) or more Navy Blue L 78 78 to 88 Navy 4991714293498 280 1 pc.

₹ 2,598.13

1 Piece(s) 12 Day(s) or more Navy Blue LL 78 86 to 96 Navy 4991714293504 300 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Navy Blue M 78 72 to 80 Navy 4991714293481 260 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Navy Blue S 78 66 to 74 Navy 4991714293474 240 1 pc.

₹ 2,607.04

1 Piece(s) 10 Day(s) or more Gray 3L 76 94 to 104 Silver gray 4991714224911 320 1 pc.

₹ 2,617.31

1 Piece(s) 10 Day(s) or more Gray 4L 76 102 to 112 Silver gray 4991714224928 340 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Gray 5L 76 110 to 120 Silver gray 4991714224935 360 1 pc.

₹ 2,636.45

1 Piece(s) 10 Day(s) or more Gray 6L 76 118 to 128 Silver gray 4991714224942 380 1 pc.

₹ 2,589.22

1 Piece(s) 10 Day(s) or more Gray L 78 78 to 88 Silver gray 4991714224898 280 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Gray LL 78 86 to 96 Silver gray 4991714224904 300 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Gray M 78 72 to 80 Silver gray 4991714224881 260 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Gray S 78 66 to 74 Silver gray 4991714224874 240 1 pc.

₹ 2,607.04

1 Piece(s) 10 Day(s) or more Blue 3L 76 94 to 104 Saxe 4991714225000 320 1 pc.

₹ 2,617.31

1 Piece(s) 10 Day(s) or more Blue 4L 76 102 to 112 Saxe 4991714225017 340 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Blue 5L 76 110 to 120 Saxe 4991714225024 360 1 pc.

₹ 2,636.45

1 Piece(s) 10 Day(s) or more Blue 6L 76 118 to 128 Saxe 4991714225031 380 1 pc.

₹ 2,589.22

1 Piece(s) 10 Day(s) or more Blue L 78 78 to 88 Saxe 4991714224980 280 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Blue LL 78 86 to 96 Saxe 4991714224997 300 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Blue M 78 72 to 80 Saxe 4991714224973 260 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Blue S 78 66 to 74 Saxe 4991714224966 240 1 pc.

₹ 2,607.04

1 Piece(s) 10 Day(s) or more Green 3L 76 94 to 104 Moss green 4991714225093 320 1 pc.

₹ 2,617.31

1 Piece(s) 10 Day(s) or more Green 4L 76 102 to 112 Moss green 4991714225109 340 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Green 5L 76 110 to 120 Moss green 4991714225116 360 1 pc.

₹ 2,636.45

1 Piece(s) 10 Day(s) or more Green 6L 76 118 to 128 Moss green 4991714225123 380 1 pc.

₹ 2,589.22

1 Piece(s) 10 Day(s) or more Green L 78 78 to 88 Moss green 4991714225079 280 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Green LL 78 86 to 96 Moss green 4991714225086 300 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Green M 78 72 to 80 Moss green 4991714225062 260 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Green S 78 66 to 74 Moss green 4991714225055 240 1 pc.

₹ 2,607.04

1 Piece(s) 10 Day(s) or more Green 3L 76 94 to 104 Mist green 4991714293603 320 1 pc.

₹ 2,617.31

1 Piece(s) 10 Day(s) or more Green 4L 76 102 to 112 Mist green 4991714293610 340 1 pc.

₹ 2,626.18

1 Piece(s) 10 Day(s) or more Green 5L 76 110 to 120 Mist green 4991714293627 360 1 pc.

₹ 2,636.45

1 Piece(s) 10 Day(s) or more Green 6L 76 118 to 128 Mist green 4991714293634 380 1 pc.

₹ 2,589.22

1 Piece(s) 10 Day(s) or more Green L 78 78 to 88 Mist green 4991714293580 280 1 pc.

₹ 2,598.13

1 Piece(s) 10 Day(s) or more Green LL 78 86 to 96 Mist green 4991714293597 300 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Green M 78 72 to 80 Mist green 4991714293573 260 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Green S 78 66 to 74 Mist green 4991714293566 240 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1