(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Pleated Cargo Pants 1446 (1446-47-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,006.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1446-10-3L
1446-10-4L
1446-10-5L
1446-10-L
1446-10-LL
1446-10-M
1446-10-S
1446-47-3L
1446-47-4L
1446-47-5L
1446-47-L
1446-47-LL
1446-47-M
1446-47-S
1446-60-3L
1446-60-4L
1446-60-5L
1446-60-L
1446-60-LL
1446-60-M
1446-60-S
1446-61-3L
1446-61-4L
1446-61-5L
1446-61-L
1446-61-LL
1446-61-M
1446-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,114.85

1 Piece(s) 10 Day(s) or more Navy Blue 3L 94 to 104 Navy 4991714212697 370 1 pc.

₹ 3,192.07

1 Piece(s) 10 Day(s) or more Navy Blue 4L 102 to 112 Navy 4991714212703 390 1 pc.

₹ 3,202.31

1 Piece(s) 10 Day(s) or more Navy Blue 5L 110 to 120 Navy 4991714212710 410 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Navy Blue L 78 to 88 Navy 4991714550072 330 1 pc.

₹ 3,034.95

1 Piece(s) 10 Day(s) or more Navy Blue LL 86 to 96 Navy 4991714550089 350 1 pc.

₹ 3,017.11

1 Piece(s) 10 Day(s) or more Navy Blue M 72 to 80 Navy 4991714550065 310 1 pc.

₹ 3,006.89

1 Piece(s) 10 Day(s) or more Navy Blue S 66 to 74 Navy 4991714212680 290 1 pc.

₹ 3,114.85

1 Piece(s) 10 Day(s) or more Violet 3L 94 to 104 Lavender 4991714081415 370 1 pc.

₹ 3,192.07

1 Piece(s) 10 Day(s) or more Violet 4L 102 to 112 Lavender 4991714212758 390 1 pc.

₹ 3,202.31

1 Piece(s) 10 Day(s) or more Violet 5L 110 to 120 Lavender 4991714212765 410 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Violet L 78 to 88 Lavender 4991714550102 330 1 pc.

₹ 3,034.95

1 Piece(s) 10 Day(s) or more Violet LL 86 to 96 Lavender 4991714550119 350 1 pc.

₹ 3,017.11

1 Piece(s) 10 Day(s) or more Violet M 72 to 80 Lavender 4991714550096 310 1 pc.

₹ 3,006.89

1 Piece(s) 10 Day(s) or more Violet S 66 to 74 Lavender 4991714212741 290 1 pc.

₹ 3,114.85

1 Piece(s) 10 Day(s) or more Green 3L 94 to 104 Green 4991714081453 370 1 pc.

₹ 3,192.07

1 Piece(s) 10 Day(s) or more Green 4L 102 to 112 Green 4991714212802 390 1 pc.

₹ 3,202.31

1 Piece(s) 10 Day(s) or more Green 5L 110 to 120 Green 4991714212819 410 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Green L 78 to 88 Green 4991714081439 330 1 pc.

₹ 3,034.95

1 Piece(s) 10 Day(s) or more Green LL 86 to 96 Green 4991714081446 350 1 pc.

₹ 3,017.11

1 Piece(s) 10 Day(s) or more Green M 72 to 80 Green 4991714081422 310 1 pc.

₹ 3,006.89

1 Piece(s) 10 Day(s) or more Green S 66 to 74 Green 4991714212796 290 1 pc.

₹ 3,114.85

1 Piece(s) 10 Day(s) or more Green 3L 94 to 104 Moss green 4991714081491 370 1 pc.

₹ 3,192.07

1 Piece(s) 10 Day(s) or more Green 4L 102 to 112 Moss green 4991714212857 390 1 pc.

₹ 3,202.31

1 Piece(s) 10 Day(s) or more Green 5L 110 to 120 Moss green 4991714212864 410 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Green L 78 to 88 Moss green 4991714081477 330 1 pc.

₹ 3,034.95

1 Piece(s) 10 Day(s) or more Green LL 86 to 96 Moss green 4991714081484 350 1 pc.

₹ 3,017.11

1 Piece(s) 10 Day(s) or more Green M 72 to 80 Moss green 4991714081460 310 1 pc.

₹ 3,006.89

1 Piece(s) 10 Day(s) or more Green S 66 to 74 Moss green 4991714212840 290 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    Included
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C summer twill
  • Inseam(cm)
    80
  • Other Features
    Antibacterial deodorization processing
  • Contents
    1 pc.

Product Description

[Features]·Light and durable polyester/cotton summer twill single-pleated work pants. · With a stylish cargo pocket with different designs on the left and right. · Anti-bacterial and deodorizing finish.

Part Number
1446-10-3L
1446-10-4L
1446-10-5L
1446-10-L
1446-10-LL
1446-10-M
1446-10-S
1446-47-3L
1446-47-4L
1446-47-5L
1446-47-L
1446-47-LL
1446-47-M
1446-47-S
1446-60-3L
1446-60-4L
1446-60-5L
1446-60-L
1446-60-LL
1446-60-M
1446-60-S
1446-61-3L
1446-61-4L
1446-61-5L
1446-61-L
1446-61-LL
1446-61-M
1446-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,114.85

1 Piece(s) 10 Day(s) or more Navy Blue 3L 94 to 104 Navy 4991714212697 370 1 pc.

₹ 3,192.07

1 Piece(s) 10 Day(s) or more Navy Blue 4L 102 to 112 Navy 4991714212703 390 1 pc.

₹ 3,202.31

1 Piece(s) 10 Day(s) or more Navy Blue 5L 110 to 120 Navy 4991714212710 410 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Navy Blue L 78 to 88 Navy 4991714550072 330 1 pc.

₹ 3,034.95

1 Piece(s) 10 Day(s) or more Navy Blue LL 86 to 96 Navy 4991714550089 350 1 pc.

₹ 3,017.11

1 Piece(s) 10 Day(s) or more Navy Blue M 72 to 80 Navy 4991714550065 310 1 pc.

₹ 3,006.89

1 Piece(s) 10 Day(s) or more Navy Blue S 66 to 74 Navy 4991714212680 290 1 pc.

₹ 3,114.85

1 Piece(s) 10 Day(s) or more Violet 3L 94 to 104 Lavender 4991714081415 370 1 pc.

₹ 3,192.07

1 Piece(s) 10 Day(s) or more Violet 4L 102 to 112 Lavender 4991714212758 390 1 pc.

₹ 3,202.31

1 Piece(s) 10 Day(s) or more Violet 5L 110 to 120 Lavender 4991714212765 410 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Violet L 78 to 88 Lavender 4991714550102 330 1 pc.

₹ 3,034.95

1 Piece(s) 10 Day(s) or more Violet LL 86 to 96 Lavender 4991714550119 350 1 pc.

₹ 3,017.11

1 Piece(s) 10 Day(s) or more Violet M 72 to 80 Lavender 4991714550096 310 1 pc.

₹ 3,006.89

1 Piece(s) 10 Day(s) or more Violet S 66 to 74 Lavender 4991714212741 290 1 pc.

₹ 3,114.85

1 Piece(s) 10 Day(s) or more Green 3L 94 to 104 Green 4991714081453 370 1 pc.

₹ 3,192.07

1 Piece(s) 10 Day(s) or more Green 4L 102 to 112 Green 4991714212802 390 1 pc.

₹ 3,202.31

1 Piece(s) 10 Day(s) or more Green 5L 110 to 120 Green 4991714212819 410 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Green L 78 to 88 Green 4991714081439 330 1 pc.

₹ 3,034.95

1 Piece(s) 10 Day(s) or more Green LL 86 to 96 Green 4991714081446 350 1 pc.

₹ 3,017.11

1 Piece(s) 10 Day(s) or more Green M 72 to 80 Green 4991714081422 310 1 pc.

₹ 3,006.89

1 Piece(s) 10 Day(s) or more Green S 66 to 74 Green 4991714212796 290 1 pc.

₹ 3,114.85

1 Piece(s) 10 Day(s) or more Green 3L 94 to 104 Moss green 4991714081491 370 1 pc.

₹ 3,192.07

1 Piece(s) 10 Day(s) or more Green 4L 102 to 112 Moss green 4991714212857 390 1 pc.

₹ 3,202.31

1 Piece(s) 10 Day(s) or more Green 5L 110 to 120 Moss green 4991714212864 410 1 pc.

₹ 3,026.04

1 Piece(s) 10 Day(s) or more Green L 78 to 88 Moss green 4991714081477 330 1 pc.

₹ 3,034.95

1 Piece(s) 10 Day(s) or more Green LL 86 to 96 Moss green 4991714081484 350 1 pc.

₹ 3,017.11

1 Piece(s) 10 Day(s) or more Green M 72 to 80 Moss green 4991714081460 310 1 pc.

₹ 3,006.89

1 Piece(s) 10 Day(s) or more Green S 66 to 74 Moss green 4991714212840 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon