(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long-Sleeve Blouson Jacket 1444 (1444-10-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,958.49 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1444-10-3L
1444-10-4L
1444-10-5L
1444-10-L
1444-10-LL
1444-10-M
1444-10-S
1444-47-3L
1444-47-4L
1444-47-5L
1444-47-L
1444-47-LL
1444-47-M
1444-47-S
1444-60-3L
1444-60-4L
1444-60-5L
1444-60-L
1444-60-LL
1444-60-M
1444-60-S
1444-61-3L
1444-61-4L
1444-61-5L
1444-61-L
1444-61-LL
1444-61-M
1444-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,085.62

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 58.5 69 Navy 4991714212369 440 1 pc.

₹ 4,169.31

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 58.5 71 Navy 4991714212376 470 1 pc.

₹ 4,183.33

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 58.5 71 Navy 4991714212383 500 1 pc.

₹ 3,989.24

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 56.5 65 Navy 4991714212345 380 1 pc.

₹ 4,003.25

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 58 67 Navy 4991714212352 410 1 pc.

₹ 3,973.85

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 54 63 Navy 4991714212338 350 1 pc.

₹ 3,958.49

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 51 61 Navy 4991714212321 320 1 pc.

₹ 4,085.62

1 Piece(s) 10 Day(s) or more Violet 3L 55 123 58.5 69 Lavender 4991714212451 440 1 pc.

₹ 4,169.31

1 Piece(s) 10 Day(s) or more Violet 4L 56.5 127 58.5 71 Lavender 4991714212468 470 1 pc.

₹ 4,183.33

1 Piece(s) 10 Day(s) or more Violet 5L 58 131 58.5 71 Lavender 4991714212475 500 1 pc.

₹ 3,989.24

1 Piece(s) 10 Day(s) or more Violet L 52 115 56.5 65 Lavender 4991714212437 380 1 pc.

₹ 4,003.25

1 Piece(s) 10 Day(s) or more Violet LL 53.5 119 58 67 Lavender 4991714212444 410 1 pc.

₹ 3,973.85

1 Piece(s) 10 Day(s) or more Violet M 50.5 111 54 63 Lavender 4991714212420 350 1 pc.

₹ 3,958.49

1 Piece(s) 10 Day(s) or more Violet S 49 107 51 61 Lavender 4991714212413 320 1 pc.

₹ 4,085.62

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58.5 69 Green 4991714212543 440 1 pc.

₹ 4,169.31

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58.5 71 Green 4991714212550 470 1 pc.

₹ 4,183.33

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58.5 71 Green 4991714212567 500 1 pc.

₹ 3,989.24

1 Piece(s) 10 Day(s) or more Green L 52 115 56.5 65 Green 4991714212529 380 1 pc.

₹ 4,003.25

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 58 67 Green 4991714212536 410 1 pc.

₹ 3,973.85

1 Piece(s) 10 Day(s) or more Green M 50.5 111 54 63 Green 4991714212512 350 1 pc.

₹ 3,958.49

1 Piece(s) 10 Day(s) or more Green S 49 107 51 61 Green 4991714212505 320 1 pc.

₹ 4,085.62

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58.5 69 Moss green 4991714212635 440 1 pc.

₹ 4,169.31

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58.5 71 Moss green 4991714212642 470 1 pc.

₹ 4,183.33

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58.5 71 Moss green 4991714212659 500 1 pc.

₹ 3,989.24

1 Piece(s) 10 Day(s) or more Green L 52 115 56.5 65 Moss green 4991714212611 380 1 pc.

₹ 4,003.25

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 58 67 Moss green 4991714212628 410 1 pc.

₹ 3,973.85

1 Piece(s) 10 Day(s) or more Green M 50.5 111 54 63 Moss green 4991714212604 350 1 pc.

₹ 3,958.49

1 Piece(s) 10 Day(s) or more Green S 49 107 51 61 Moss green 4991714212598 320 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Pocket
    Breast pocket: 13.5 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C summer twill
  • Contents
    1 pc.

Product Description

Download monogramming quote request
Popular long-seller for intense work sites

Part Number
1444-10-3L
1444-10-4L
1444-10-5L
1444-10-L
1444-10-LL
1444-10-M
1444-10-S
1444-47-3L
1444-47-4L
1444-47-5L
1444-47-L
1444-47-LL
1444-47-M
1444-47-S
1444-60-3L
1444-60-4L
1444-60-5L
1444-60-L
1444-60-LL
1444-60-M
1444-60-S
1444-61-3L
1444-61-4L
1444-61-5L
1444-61-L
1444-61-LL
1444-61-M
1444-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,085.62

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 58.5 69 Navy 4991714212369 440 1 pc.

₹ 4,169.31

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 58.5 71 Navy 4991714212376 470 1 pc.

₹ 4,183.33

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 58.5 71 Navy 4991714212383 500 1 pc.

₹ 3,989.24

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 56.5 65 Navy 4991714212345 380 1 pc.

₹ 4,003.25

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 58 67 Navy 4991714212352 410 1 pc.

₹ 3,973.85

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 54 63 Navy 4991714212338 350 1 pc.

₹ 3,958.49

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 51 61 Navy 4991714212321 320 1 pc.

₹ 4,085.62

1 Piece(s) 10 Day(s) or more Violet 3L 55 123 58.5 69 Lavender 4991714212451 440 1 pc.

₹ 4,169.31

1 Piece(s) 10 Day(s) or more Violet 4L 56.5 127 58.5 71 Lavender 4991714212468 470 1 pc.

₹ 4,183.33

1 Piece(s) 10 Day(s) or more Violet 5L 58 131 58.5 71 Lavender 4991714212475 500 1 pc.

₹ 3,989.24

1 Piece(s) 10 Day(s) or more Violet L 52 115 56.5 65 Lavender 4991714212437 380 1 pc.

₹ 4,003.25

1 Piece(s) 10 Day(s) or more Violet LL 53.5 119 58 67 Lavender 4991714212444 410 1 pc.

₹ 3,973.85

1 Piece(s) 10 Day(s) or more Violet M 50.5 111 54 63 Lavender 4991714212420 350 1 pc.

₹ 3,958.49

1 Piece(s) 10 Day(s) or more Violet S 49 107 51 61 Lavender 4991714212413 320 1 pc.

₹ 4,085.62

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58.5 69 Green 4991714212543 440 1 pc.

₹ 4,169.31

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58.5 71 Green 4991714212550 470 1 pc.

₹ 4,183.33

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58.5 71 Green 4991714212567 500 1 pc.

₹ 3,989.24

1 Piece(s) 10 Day(s) or more Green L 52 115 56.5 65 Green 4991714212529 380 1 pc.

₹ 4,003.25

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 58 67 Green 4991714212536 410 1 pc.

₹ 3,973.85

1 Piece(s) 10 Day(s) or more Green M 50.5 111 54 63 Green 4991714212512 350 1 pc.

₹ 3,958.49

1 Piece(s) 10 Day(s) or more Green S 49 107 51 61 Green 4991714212505 320 1 pc.

₹ 4,085.62

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58.5 69 Moss green 4991714212635 440 1 pc.

₹ 4,169.31

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58.5 71 Moss green 4991714212642 470 1 pc.

₹ 4,183.33

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58.5 71 Moss green 4991714212659 500 1 pc.

₹ 3,989.24

1 Piece(s) 10 Day(s) or more Green L 52 115 56.5 65 Moss green 4991714212611 380 1 pc.

₹ 4,003.25

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 58 67 Moss green 4991714212628 410 1 pc.

₹ 3,973.85

1 Piece(s) 10 Day(s) or more Green M 50.5 111 54 63 Moss green 4991714212604 350 1 pc.

₹ 3,958.49

1 Piece(s) 10 Day(s) or more Green S 49 107 51 61 Moss green 4991714212598 320 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon