(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short-Sleeve Shirt 1442 (1442-10-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,790.36 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1442-10-3L
1442-10-4L
1442-10-5L
1442-10-L
1442-10-LL
1442-10-M
1442-10-S
1442-47-3L
1442-47-4L
1442-47-5L
1442-47-L
1442-47-LL
1442-47-M
1442-47-S
1442-60-3L
1442-60-4L
1442-60-5L
1442-60-L
1442-60-LL
1442-60-M
1442-60-S
1442-61-3L
1442-61-4L
1442-61-5L
1442-61-L
1442-61-LL
1442-61-M
1442-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 26 84 Navy 4991714211928 390 1 pc.

₹ 2,999.84

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 26 84 Navy 4991714211935 420 1 pc.

₹ 3,013.85

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 26 84 Navy 4991714211942 450 1 pc.

₹ 2,819.76

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 24 78 Navy 4991714211904 330 1 pc.

₹ 2,833.80

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 26 81 Navy 4991714211911 360 1 pc.

₹ 2,805.73

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 24 75 Navy 4991714211898 300 1 pc.

₹ 2,790.36

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 24 72 Navy 4991714211881 270 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Violet 3L 52 124 26 84 Lavender 4991714081538 390 1 pc.

₹ 2,999.84

1 Piece(s) 10 Day(s) or more Violet 4L 54 128 26 84 Lavender 4991714211980 420 1 pc.

₹ 3,013.85

1 Piece(s) 10 Day(s) or more Violet 5L 56 132 26 84 Lavender 4991714211997 450 1 pc.

₹ 2,819.76

1 Piece(s) 10 Day(s) or more Violet L 48 116 24 78 Lavender 4991714081514 330 1 pc.

₹ 2,833.80

1 Piece(s) 10 Day(s) or more Violet LL 50 120 26 81 Lavender 4991714081521 360 1 pc.

₹ 2,805.73

1 Piece(s) 10 Day(s) or more Violet M 46 112 24 75 Lavender 4991714081507 300 1 pc.

₹ 2,790.36

1 Piece(s) 10 Day(s) or more Violet S 44 108 24 72 Lavender 4991714211973 270 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Green 3L 52 124 26 84 Green 4991714081576 390 1 pc.

₹ 2,999.84

1 Piece(s) 10 Day(s) or more Green 4L 54 128 26 84 Green 4991714212031 420 1 pc.

₹ 3,013.85

1 Piece(s) 10 Day(s) or more Green 5L 56 132 26 84 Green 4991714212048 450 1 pc.

₹ 2,819.76

1 Piece(s) 10 Day(s) or more Green L 48 116 24 78 Green 4991714081552 330 1 pc.

₹ 2,833.80

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 81 Green 4991714081569 360 1 pc.

₹ 2,805.73

1 Piece(s) 10 Day(s) or more Green M 46 112 24 75 Green 4991714081545 300 1 pc.

₹ 2,790.36

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Green 4991714212024 270 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Green 3L 52 124 26 84 Moss green 4991714081613 390 1 pc.

₹ 2,999.84

1 Piece(s) 10 Day(s) or more Green 4L 54 128 26 84 Moss green 4991714212086 420 1 pc.

₹ 3,013.85

1 Piece(s) 10 Day(s) or more Green 5L 56 132 26 84 Moss green 4991714212093 450 1 pc.

₹ 2,819.76

1 Piece(s) 10 Day(s) or more Green L 48 116 24 78 Moss green 4991714081590 330 1 pc.

₹ 2,833.80

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 81 Moss green 4991714081606 360 1 pc.

₹ 2,805.73

1 Piece(s) 10 Day(s) or more Green M 46 112 24 75 Moss green 4991714081583 300 1 pc.

₹ 2,790.36

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Moss green 4991714212079 270 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Pocket
    Breast pocket: 15.5 cm wide × 17 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C summer twill
  • Other Features
    Antibacterial deodorization processing
  • Contents
    1 pc.

Product Description

[Features]·A short-sleeved shirt made of light and durable polyester/cotton summer twill material. ·There is a flap pocket with a zipper pocket on the left chest, which enhances the design as well as the ease of use.

Part Number
1442-10-3L
1442-10-4L
1442-10-5L
1442-10-L
1442-10-LL
1442-10-M
1442-10-S
1442-47-3L
1442-47-4L
1442-47-5L
1442-47-L
1442-47-LL
1442-47-M
1442-47-S
1442-60-3L
1442-60-4L
1442-60-5L
1442-60-L
1442-60-LL
1442-60-M
1442-60-S
1442-61-3L
1442-61-4L
1442-61-5L
1442-61-L
1442-61-LL
1442-61-M
1442-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 26 84 Navy 4991714211928 390 1 pc.

₹ 2,999.84

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 26 84 Navy 4991714211935 420 1 pc.

₹ 3,013.85

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 26 84 Navy 4991714211942 450 1 pc.

₹ 2,819.76

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 24 78 Navy 4991714211904 330 1 pc.

₹ 2,833.80

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 26 81 Navy 4991714211911 360 1 pc.

₹ 2,805.73

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 24 75 Navy 4991714211898 300 1 pc.

₹ 2,790.36

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 24 72 Navy 4991714211881 270 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Violet 3L 52 124 26 84 Lavender 4991714081538 390 1 pc.

₹ 2,999.84

1 Piece(s) 10 Day(s) or more Violet 4L 54 128 26 84 Lavender 4991714211980 420 1 pc.

₹ 3,013.85

1 Piece(s) 10 Day(s) or more Violet 5L 56 132 26 84 Lavender 4991714211997 450 1 pc.

₹ 2,819.76

1 Piece(s) 10 Day(s) or more Violet L 48 116 24 78 Lavender 4991714081514 330 1 pc.

₹ 2,833.80

1 Piece(s) 10 Day(s) or more Violet LL 50 120 26 81 Lavender 4991714081521 360 1 pc.

₹ 2,805.73

1 Piece(s) 10 Day(s) or more Violet M 46 112 24 75 Lavender 4991714081507 300 1 pc.

₹ 2,790.36

1 Piece(s) 10 Day(s) or more Violet S 44 108 24 72 Lavender 4991714211973 270 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Green 3L 52 124 26 84 Green 4991714081576 390 1 pc.

₹ 2,999.84

1 Piece(s) 10 Day(s) or more Green 4L 54 128 26 84 Green 4991714212031 420 1 pc.

₹ 3,013.85

1 Piece(s) 10 Day(s) or more Green 5L 56 132 26 84 Green 4991714212048 450 1 pc.

₹ 2,819.76

1 Piece(s) 10 Day(s) or more Green L 48 116 24 78 Green 4991714081552 330 1 pc.

₹ 2,833.80

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 81 Green 4991714081569 360 1 pc.

₹ 2,805.73

1 Piece(s) 10 Day(s) or more Green M 46 112 24 75 Green 4991714081545 300 1 pc.

₹ 2,790.36

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Green 4991714212024 270 1 pc.

₹ 2,916.16

1 Piece(s) 10 Day(s) or more Green 3L 52 124 26 84 Moss green 4991714081613 390 1 pc.

₹ 2,999.84

1 Piece(s) 10 Day(s) or more Green 4L 54 128 26 84 Moss green 4991714212086 420 1 pc.

₹ 3,013.85

1 Piece(s) 10 Day(s) or more Green 5L 56 132 26 84 Moss green 4991714212093 450 1 pc.

₹ 2,819.76

1 Piece(s) 10 Day(s) or more Green L 48 116 24 78 Moss green 4991714081590 330 1 pc.

₹ 2,833.80

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 81 Moss green 4991714081606 360 1 pc.

₹ 2,805.73

1 Piece(s) 10 Day(s) or more Green M 46 112 24 75 Moss green 4991714081583 300 1 pc.

₹ 2,790.36

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Moss green 4991714212079 270 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1