(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Blouson Jacket 1354 (1354-10-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,318.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1354-10-3L
1354-10-4L
1354-10-5L
1354-10-L
1354-10-LL
1354-10-M
1354-10-S
1354-60-3L
1354-60-4L
1354-60-5L
1354-60-L
1354-60-LL
1354-60-M
1354-60-S
1354-61-3L
1354-61-4L
1354-61-5L
1354-61-L
1354-61-LL
1354-61-M
1354-61-S
1354-62-3L
1354-62-4L
1354-62-5L
1354-62-L
1354-62-LL
1354-62-M
1354-62-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,445.22

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 57.5 69 Navy 4991714264054 470 1 pc.

₹ 4,527.55

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 57.5 71 Navy 4991714264061 500 1 pc.

₹ 4,541.58

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 57.5 71 Navy 4991714264078 530 1 pc.

₹ 4,347.49

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 55.5 65 Navy 4991714264030 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 57 67 Navy 4991714264047 440 1 pc.

₹ 4,333.45

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 53 63 Navy 4991714264023 380 1 pc.

₹ 4,318.07

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 50 61 Navy 4991714264016 350 1 pc.

₹ 4,445.22

1 Piece(s) 10 Day(s) or more Green 3L 55 123 57.5 69 Green 4991714264146 470 1 pc.

₹ 4,527.55

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 57.5 71 Green 4991714264153 500 1 pc.

₹ 4,541.58

1 Piece(s) 10 Day(s) or more Green 5L 58 131 57.5 71 Green 4991714264160 530 1 pc.

₹ 4,347.49

1 Piece(s) 10 Day(s) or more Green L 52 115 55.5 65 Green 4991714264122 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57 67 Green 4991714264139 440 1 pc.

₹ 4,333.45

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53 63 Green 4991714264115 380 1 pc.

₹ 4,318.07

1 Piece(s) 10 Day(s) or more Green S 49 107 50 61 Green 4991714264108 350 1 pc.

₹ 4,445.22

1 Piece(s) 10 Day(s) or more Green 3L 55 123 57.5 69 Moss green 4991714264238 470 1 pc.

₹ 4,527.55

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 57.5 71 Moss green 4991714264245 500 1 pc.

₹ 4,541.58

1 Piece(s) 10 Day(s) or more Green 5L 58 131 57.5 71 Moss green 4991714264252 530 1 pc.

₹ 4,347.49

1 Piece(s) 10 Day(s) or more Green L 52 115 55.5 65 Moss green 4991714264214 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57 67 Moss green 4991714264221 440 1 pc.

₹ 4,333.45

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53 63 Moss green 4991714264207 380 1 pc.

₹ 4,318.07

1 Piece(s) 10 Day(s) or more Green S 49 107 50 61 Moss green 4991714264191 350 1 pc.

₹ 4,445.22

1 Piece(s) 10 Day(s) or more Green 3L 55 123 57.5 69 Army green 4991714264320 470 1 pc.

₹ 4,527.55

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 57.5 71 Army green 4991714264337 500 1 pc.

₹ 4,541.58

1 Piece(s) 10 Day(s) or more Green 5L 58 131 57.5 71 Army green 4991714264344 530 1 pc.

₹ 4,347.49

1 Piece(s) 10 Day(s) or more Green L 52 115 55.5 65 Army green 4991714264306 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57 67 Army green 4991714264313 440 1 pc.

₹ 4,333.45

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53 63 Army green 4991714264290 380 1 pc.

₹ 4,318.07

1 Piece(s) 10 Day(s) or more Green S 49 107 50 61 Army green 4991714264283 350 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Pocket
    Breast pocket: 13 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% cotton
  • Material
    Weather cloth
  • Contents
    1 pc.

Product Description

Download monogramming quote request
With versatile pockets for enhanced functionality and storage capacity

Part Number
1354-10-3L
1354-10-4L
1354-10-5L
1354-10-L
1354-10-LL
1354-10-M
1354-10-S
1354-60-3L
1354-60-4L
1354-60-5L
1354-60-L
1354-60-LL
1354-60-M
1354-60-S
1354-61-3L
1354-61-4L
1354-61-5L
1354-61-L
1354-61-LL
1354-61-M
1354-61-S
1354-62-3L
1354-62-4L
1354-62-5L
1354-62-L
1354-62-LL
1354-62-M
1354-62-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,445.22

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 57.5 69 Navy 4991714264054 470 1 pc.

₹ 4,527.55

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 57.5 71 Navy 4991714264061 500 1 pc.

₹ 4,541.58

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 57.5 71 Navy 4991714264078 530 1 pc.

₹ 4,347.49

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 55.5 65 Navy 4991714264030 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 57 67 Navy 4991714264047 440 1 pc.

₹ 4,333.45

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 53 63 Navy 4991714264023 380 1 pc.

₹ 4,318.07

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 50 61 Navy 4991714264016 350 1 pc.

₹ 4,445.22

1 Piece(s) 10 Day(s) or more Green 3L 55 123 57.5 69 Green 4991714264146 470 1 pc.

₹ 4,527.55

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 57.5 71 Green 4991714264153 500 1 pc.

₹ 4,541.58

1 Piece(s) 10 Day(s) or more Green 5L 58 131 57.5 71 Green 4991714264160 530 1 pc.

₹ 4,347.49

1 Piece(s) 10 Day(s) or more Green L 52 115 55.5 65 Green 4991714264122 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57 67 Green 4991714264139 440 1 pc.

₹ 4,333.45

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53 63 Green 4991714264115 380 1 pc.

₹ 4,318.07

1 Piece(s) 10 Day(s) or more Green S 49 107 50 61 Green 4991714264108 350 1 pc.

₹ 4,445.22

1 Piece(s) 10 Day(s) or more Green 3L 55 123 57.5 69 Moss green 4991714264238 470 1 pc.

₹ 4,527.55

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 57.5 71 Moss green 4991714264245 500 1 pc.

₹ 4,541.58

1 Piece(s) 10 Day(s) or more Green 5L 58 131 57.5 71 Moss green 4991714264252 530 1 pc.

₹ 4,347.49

1 Piece(s) 10 Day(s) or more Green L 52 115 55.5 65 Moss green 4991714264214 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57 67 Moss green 4991714264221 440 1 pc.

₹ 4,333.45

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53 63 Moss green 4991714264207 380 1 pc.

₹ 4,318.07

1 Piece(s) 10 Day(s) or more Green S 49 107 50 61 Moss green 4991714264191 350 1 pc.

₹ 4,445.22

1 Piece(s) 10 Day(s) or more Green 3L 55 123 57.5 69 Army green 4991714264320 470 1 pc.

₹ 4,527.55

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 57.5 71 Army green 4991714264337 500 1 pc.

₹ 4,541.58

1 Piece(s) 10 Day(s) or more Green 5L 58 131 57.5 71 Army green 4991714264344 530 1 pc.

₹ 4,347.49

1 Piece(s) 10 Day(s) or more Green L 52 115 55.5 65 Army green 4991714264306 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57 67 Army green 4991714264313 440 1 pc.

₹ 4,333.45

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53 63 Army green 4991714264290 380 1 pc.

₹ 4,318.07

1 Piece(s) 10 Day(s) or more Green S 49 107 50 61 Army green 4991714264283 350 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1