(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short-Sleeve Blouson Jacket 1351 (1351-10-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,812.25 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1351-10-3L
1351-10-4L
1351-10-5L
1351-10-L
1351-10-LL
1351-10-M
1351-10-S
1351-60-3L
1351-60-4L
1351-60-5L
1351-60-L
1351-60-LL
1351-60-M
1351-60-S
1351-61-3L
1351-61-4L
1351-61-5L
1351-61-L
1351-61-LL
1351-61-M
1351-61-S
1351-62-3L
1351-62-4L
1351-62-5L
1351-62-L
1351-62-LL
1351-62-M
1351-62-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,938.04

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Navy 4991714262975 450 1 pc.

₹ 4,023.07

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 27 71 Navy 4991714262982 480 1 pc.

₹ 4,037.09

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 27 71 Navy 4991714262999 510 1 pc.

₹ 3,840.35

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 25 65 Navy 4991714262951 390 1 pc.

₹ 3,854.36

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 27 67 Navy 4991714262968 420 1 pc.

₹ 3,826.29

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 25 63 Navy 4991714262944 360 1 pc.

₹ 3,812.25

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 25 61 Navy 4991714262937 330 1 pc.

₹ 3,938.04

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Green 4991714263064 450 1 pc.

₹ 4,023.07

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Green 4991714263071 480 1 pc.

₹ 4,037.09

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Green 4991714263088 510 1 pc.

₹ 3,840.35

1 Piece(s) 10 Day(s) or more Green L 52 115 25 65 Green 4991714263040 390 1 pc.

₹ 3,854.36

1 Piece(s) 13 Day(s) or more Green LL 53.5 119 27 67 Green 4991714263057 420 1 pc.

₹ 3,826.29

1 Piece(s) 10 Day(s) or more Green M 50.5 111 25 63 Green 4991714263033 360 1 pc.

₹ 3,812.25

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Green 4991714263026 330 1 pc.

₹ 3,938.04

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Moss green 4991714263156 450 1 pc.

₹ 4,023.07

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Moss green 4991714263163 480 1 pc.

₹ 4,037.09

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Moss green 4991714263170 510 1 pc.

₹ 3,840.35

1 Piece(s) 10 Day(s) or more Green L 52 115 25 65 Moss green 4991714263132 390 1 pc.

₹ 3,854.36

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Moss green 4991714263149 420 1 pc.

₹ 3,826.29

1 Piece(s) 10 Day(s) or more Green M 50.5 111 25 63 Moss green 4991714263125 360 1 pc.

₹ 3,812.25

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Moss green 4991714263118 330 1 pc.

₹ 3,938.04

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Army green 4991714263248 450 1 pc.

₹ 4,023.07

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Army green 4991714263255 480 1 pc.

₹ 4,037.09

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Army green 4991714263262 510 1 pc.

₹ 3,840.35

1 Piece(s) 10 Day(s) or more Green L 52 115 25 65 Army green 4991714263224 390 1 pc.

₹ 3,854.36

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Army green 4991714263231 420 1 pc.

₹ 3,826.29

1 Piece(s) 10 Day(s) or more Green M 50.5 111 25 63 Army green 4991714263217 360 1 pc.

₹ 3,812.25

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Army green 4991714263200 330 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Pocket
    Breast pocket: 13 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% cotton
  • Material
    Weather cloth
  • Contents
    1 pc.

Product Description

Download monogramming quote request
With versatile pockets for enhanced functionality and storage capacity

Part Number
1351-10-3L
1351-10-4L
1351-10-5L
1351-10-L
1351-10-LL
1351-10-M
1351-10-S
1351-60-3L
1351-60-4L
1351-60-5L
1351-60-L
1351-60-LL
1351-60-M
1351-60-S
1351-61-3L
1351-61-4L
1351-61-5L
1351-61-L
1351-61-LL
1351-61-M
1351-61-S
1351-62-3L
1351-62-4L
1351-62-5L
1351-62-L
1351-62-LL
1351-62-M
1351-62-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,938.04

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Navy 4991714262975 450 1 pc.

₹ 4,023.07

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 27 71 Navy 4991714262982 480 1 pc.

₹ 4,037.09

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 27 71 Navy 4991714262999 510 1 pc.

₹ 3,840.35

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 25 65 Navy 4991714262951 390 1 pc.

₹ 3,854.36

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 27 67 Navy 4991714262968 420 1 pc.

₹ 3,826.29

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 25 63 Navy 4991714262944 360 1 pc.

₹ 3,812.25

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 25 61 Navy 4991714262937 330 1 pc.

₹ 3,938.04

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Green 4991714263064 450 1 pc.

₹ 4,023.07

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Green 4991714263071 480 1 pc.

₹ 4,037.09

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Green 4991714263088 510 1 pc.

₹ 3,840.35

1 Piece(s) 10 Day(s) or more Green L 52 115 25 65 Green 4991714263040 390 1 pc.

₹ 3,854.36

1 Piece(s) 13 Day(s) or more Green LL 53.5 119 27 67 Green 4991714263057 420 1 pc.

₹ 3,826.29

1 Piece(s) 10 Day(s) or more Green M 50.5 111 25 63 Green 4991714263033 360 1 pc.

₹ 3,812.25

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Green 4991714263026 330 1 pc.

₹ 3,938.04

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Moss green 4991714263156 450 1 pc.

₹ 4,023.07

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Moss green 4991714263163 480 1 pc.

₹ 4,037.09

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Moss green 4991714263170 510 1 pc.

₹ 3,840.35

1 Piece(s) 10 Day(s) or more Green L 52 115 25 65 Moss green 4991714263132 390 1 pc.

₹ 3,854.36

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Moss green 4991714263149 420 1 pc.

₹ 3,826.29

1 Piece(s) 10 Day(s) or more Green M 50.5 111 25 63 Moss green 4991714263125 360 1 pc.

₹ 3,812.25

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Moss green 4991714263118 330 1 pc.

₹ 3,938.04

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Army green 4991714263248 450 1 pc.

₹ 4,023.07

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Army green 4991714263255 480 1 pc.

₹ 4,037.09

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Army green 4991714263262 510 1 pc.

₹ 3,840.35

1 Piece(s) 10 Day(s) or more Green L 52 115 25 65 Army green 4991714263224 390 1 pc.

₹ 3,854.36

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Army green 4991714263231 420 1 pc.

₹ 3,826.29

1 Piece(s) 10 Day(s) or more Green M 50.5 111 25 63 Army green 4991714263217 360 1 pc.

₹ 3,812.25

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Army green 4991714263200 330 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1