(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coveralls 1268

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,954.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1268-10-3L
1268-10-4L
1268-10-5L
1268-10-L
1268-10-LL
1268-10-M
1268-10-S
1268-20-3L
1268-20-4L
1268-20-5L
1268-20-L
1268-20-LL
1268-20-M
1268-20-S
1268-25-3L
1268-25-4L
1268-25-5L
1268-25-L
1268-25-LL
1268-25-M
1268-25-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,049.85

1 Piece(s) 10 Day(s) or more Navy Blue 3L 56 130 60 78 100 Navy 4991714247309 1,250 1 pc.

₹ 5,074.15

1 Piece(s) 10 Day(s) or more Navy Blue 4L 58 135 60 78 105 Navy 4991714247316 1,300 1 pc.

₹ 5,097.09

1 Piece(s) 10 Day(s) or more Navy Blue 5L 60 140 60 78 110 Navy 4991714247323 1,350 1 pc.

₹ 5,001.29

1 Piece(s) 10 Day(s) or more Navy Blue L 52 120 58 74 90 Navy 4991714247286 1,150 1 pc.

₹ 5,025.56

1 Piece(s) 10 Day(s) or more Navy Blue LL 54 125 60 77 95 Navy 4991714247293 1,200 1 pc.

₹ 4,978.35

1 Piece(s) 10 Day(s) or more Navy Blue M 50 115 56 71 85 Navy 4991714247279 1,100 1 pc.

₹ 4,954.05

1 Piece(s) 10 Day(s) or more Navy Blue S 48 110 54 68 80 Navy 4991714247262 1,050 1 pc.

₹ 5,049.85

1 Piece(s) 10 Day(s) or more Gray 3L 56 130 60 78 100 Gray 4991714247392 1,250 1 pc.

₹ 5,074.15

1 Piece(s) 10 Day(s) or more Gray 4L 58 135 60 78 105 Gray 4991714247408 1,300 1 pc.

₹ 5,097.09

1 Piece(s) 10 Day(s) or more Gray 5L 60 140 60 78 110 Gray 4991714247415 1,350 1 pc.

₹ 5,001.29

1 Piece(s) 10 Day(s) or more Gray L 52 120 58 74 90 Gray 4991714247378 1,150 1 pc.

₹ 5,025.56

1 Piece(s) 10 Day(s) or more Gray LL 54 125 60 77 95 Gray 4991714247385 1,200 1 pc.

₹ 4,978.35

1 Piece(s) 10 Day(s) or more Gray M 50 115 56 71 85 Gray 4991714247361 1,100 1 pc.

₹ 4,954.05

1 Piece(s) 10 Day(s) or more Gray S 48 110 54 68 80 Gray 4991714247354 1,050 1 pc.

₹ 5,049.85

1 Piece(s) 11 Day(s) or more Gray 3L 56 130 60 78 100 Charcoal gray 4991714247484 1,250 1 pc.

₹ 5,074.15

1 Piece(s) 10 Day(s) or more Gray 4L 58 135 60 78 105 Charcoal gray 4991714247491 1,300 1 pc.

₹ 5,097.09

1 Piece(s) 10 Day(s) or more Gray 5L 60 140 60 78 110 Charcoal gray 4991714247507 1,350 1 pc.

₹ 5,001.29

1 Piece(s) 10 Day(s) or more Gray L 52 120 58 74 90 Charcoal gray 4991714247460 1,150 1 pc.

₹ 5,025.56

1 Piece(s) 10 Day(s) or more Gray LL 54 125 60 77 95 Charcoal gray 4991714247477 1,200 1 pc.

₹ 4,978.35

1 Piece(s) 10 Day(s) or more Gray M 50 115 56 71 85 Charcoal gray 4991714247453 1,100 1 pc.

₹ 4,954.05

1 Piece(s) 10 Day(s) or more Gray S 48 110 54 68 80 Charcoal gray 4991714247446 1,050 1 pc.

Basic Specifications

  • Commodity Classification
    Overalls
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Pocket
    Breast pocket: 13.5 cm wide × 17 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Twill
  • Other Features
    Soft texture
  • Contents
    1 pc.

Product Description

[Features]·A high-quality hybrid cotton coverall with outstanding ease of movement. ·Soft touch that can be worn all year round. ·The pleated design on the back, the XE cut on the armpits, and the power net on the waist support smooth movement.

Part Number
1268-10-3L
1268-10-4L
1268-10-5L
1268-10-L
1268-10-LL
1268-10-M
1268-10-S
1268-20-3L
1268-20-4L
1268-20-5L
1268-20-L
1268-20-LL
1268-20-M
1268-20-S
1268-25-3L
1268-25-4L
1268-25-5L
1268-25-L
1268-25-LL
1268-25-M
1268-25-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,049.85

1 Piece(s) 10 Day(s) or more Navy Blue 3L 56 130 60 78 100 Navy 4991714247309 1,250 1 pc.

₹ 5,074.15

1 Piece(s) 10 Day(s) or more Navy Blue 4L 58 135 60 78 105 Navy 4991714247316 1,300 1 pc.

₹ 5,097.09

1 Piece(s) 10 Day(s) or more Navy Blue 5L 60 140 60 78 110 Navy 4991714247323 1,350 1 pc.

₹ 5,001.29

1 Piece(s) 10 Day(s) or more Navy Blue L 52 120 58 74 90 Navy 4991714247286 1,150 1 pc.

₹ 5,025.56

1 Piece(s) 10 Day(s) or more Navy Blue LL 54 125 60 77 95 Navy 4991714247293 1,200 1 pc.

₹ 4,978.35

1 Piece(s) 10 Day(s) or more Navy Blue M 50 115 56 71 85 Navy 4991714247279 1,100 1 pc.

₹ 4,954.05

1 Piece(s) 10 Day(s) or more Navy Blue S 48 110 54 68 80 Navy 4991714247262 1,050 1 pc.

₹ 5,049.85

1 Piece(s) 10 Day(s) or more Gray 3L 56 130 60 78 100 Gray 4991714247392 1,250 1 pc.

₹ 5,074.15

1 Piece(s) 10 Day(s) or more Gray 4L 58 135 60 78 105 Gray 4991714247408 1,300 1 pc.

₹ 5,097.09

1 Piece(s) 10 Day(s) or more Gray 5L 60 140 60 78 110 Gray 4991714247415 1,350 1 pc.

₹ 5,001.29

1 Piece(s) 10 Day(s) or more Gray L 52 120 58 74 90 Gray 4991714247378 1,150 1 pc.

₹ 5,025.56

1 Piece(s) 10 Day(s) or more Gray LL 54 125 60 77 95 Gray 4991714247385 1,200 1 pc.

₹ 4,978.35

1 Piece(s) 10 Day(s) or more Gray M 50 115 56 71 85 Gray 4991714247361 1,100 1 pc.

₹ 4,954.05

1 Piece(s) 10 Day(s) or more Gray S 48 110 54 68 80 Gray 4991714247354 1,050 1 pc.

₹ 5,049.85

1 Piece(s) 11 Day(s) or more Gray 3L 56 130 60 78 100 Charcoal gray 4991714247484 1,250 1 pc.

₹ 5,074.15

1 Piece(s) 10 Day(s) or more Gray 4L 58 135 60 78 105 Charcoal gray 4991714247491 1,300 1 pc.

₹ 5,097.09

1 Piece(s) 10 Day(s) or more Gray 5L 60 140 60 78 110 Charcoal gray 4991714247507 1,350 1 pc.

₹ 5,001.29

1 Piece(s) 10 Day(s) or more Gray L 52 120 58 74 90 Charcoal gray 4991714247460 1,150 1 pc.

₹ 5,025.56

1 Piece(s) 10 Day(s) or more Gray LL 54 125 60 77 95 Charcoal gray 4991714247477 1,200 1 pc.

₹ 4,978.35

1 Piece(s) 10 Day(s) or more Gray M 50 115 56 71 85 Charcoal gray 4991714247453 1,100 1 pc.

₹ 4,954.05

1 Piece(s) 10 Day(s) or more Gray S 48 110 54 68 80 Charcoal gray 4991714247446 1,050 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon