(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve (Heat, Stretch, Deodorant, Anti-Bacterial) [For Autumn and Winter]

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,056.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
58214-1-143-L
58214-1-143-LL
58214-1-143-M
58214-1-143-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Chest measurement
(cm)
Sleeve Length
(cm)
Garment length
(cm)
Size Quantity

₹ 2,056.00

2 Piece(s) 10 Day(s) or more 96 to 104 72 64 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more 104 to 112 75 66 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more 88 to 96 69 62 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more 80 to 88 66 60 S 1 pc.

Basic Specifications

  • Commodity Classification
    Other
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    90% polyester, 10% polyurethane
  • Color Details
    Indigo
  • Functionality
    Heat-generating, stretch, deodorizing, antibacterial
  • Material
    Lining: raised stretch cotton sheeting
  • Quantity
    1 pc.

Product Description

Moisture-absorbing and heat-generating finish and functional cutting.
· Perfect for cold winters.
· Moisture-absorbing and heat-generating inner layer.

Part Number
58214-1-143-L
58214-1-143-LL
58214-1-143-M
58214-1-143-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Chest measurement
(cm)
Sleeve Length
(cm)
Garment length
(cm)
Size Quantity

₹ 2,056.00

2 Piece(s) 10 Day(s) or more 96 to 104 72 64 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more 104 to 112 75 66 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more 88 to 96 69 62 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more 80 to 88 66 60 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1