(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hat (round Apollo type) 90009 series (90009-011-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,100.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
90009-011-L
90009-011-LL
90009-011-M
90009-104-L
90009-104-LL
90009-104-M
90009-105-L
90009-105-LL
90009-105-M
90009-106-L
90009-106-LL
90009-106-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Size Quantity

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Navy Blue Navy 59 to 61 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Navy Blue Navy 61 to 63 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Navy Blue Navy 57 to 59 cm 1 pc.

₹ 2,100.56

1 Piece(s) 12 Day(s) or more Green Spray green 59 to 61 cm 1 pc.

₹ 2,100.56

1 Piece(s) 12 Day(s) or more Green Spray green 61 to 63 cm 1 pc.

₹ 2,100.56

1 Piece(s) 12 Day(s) or more Green Spray green 57 to 59 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Blue Soft blue 59 to 61 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Blue Soft blue 61 to 63 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Blue Soft blue 57 to 59 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Blue Lake blue 59 to 61 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Blue Lake blue 61 to 63 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Blue Lake blue 57 to 59 cm 1 pc.

Basic Specifications

  • Commodity Classification
    Cap
  • Season
    Autumn and Winter
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    75% polyester / 25% acetate, Fabric: 100% polyester, Lining: 50% polyester / 50 acetate
  • Functionality
    Low linting
  • Material
    Revercel venetian
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

[Features]
・ Low dust generation uniform for workplaces where debris or dust is a problem.
・ It uses a double weave material "REVERCEL" in pursuit of low dust generation performance and good touch.
・ By using polyester filaments that do not easily generate fluff, it has excellent low dust generation performance, and easiness of wash and care.

Part Number
90009-011-L
90009-011-LL
90009-011-M
90009-104-L
90009-104-LL
90009-104-M
90009-105-L
90009-105-LL
90009-105-M
90009-106-L
90009-106-LL
90009-106-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Size Quantity

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Navy Blue Navy 59 to 61 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Navy Blue Navy 61 to 63 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Navy Blue Navy 57 to 59 cm 1 pc.

₹ 2,100.56

1 Piece(s) 12 Day(s) or more Green Spray green 59 to 61 cm 1 pc.

₹ 2,100.56

1 Piece(s) 12 Day(s) or more Green Spray green 61 to 63 cm 1 pc.

₹ 2,100.56

1 Piece(s) 12 Day(s) or more Green Spray green 57 to 59 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Blue Soft blue 59 to 61 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Blue Soft blue 61 to 63 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Blue Soft blue 57 to 59 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Blue Lake blue 59 to 61 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Blue Lake blue 61 to 63 cm 1 pc.

₹ 2,100.56

1 Piece(s) 10 Day(s) or more Blue Lake blue 57 to 59 cm 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1