(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eco-Friendly, Anti-Static, Long-Sleeve Blouson Jacket (Sweat-Absorbing, Quick-Drying, Cooling Function Material) [For Spring and Summer] (86000-025-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,017.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
86000-025-4L
86000-025-5L
86000-025-EL
86000-025-L
86000-025-LL
86000-025-M
86000-025-S
86000-036-4L
86000-036-5L
86000-036-EL
86000-036-L
86000-036-LL
86000-036-M
86000-036-S
86000-039-4L
86000-039-5L
86000-039-EL
86000-039-L
86000-039-LL
86000-039-M
86000-039-S
86000-131-4L
86000-131-5L
86000-131-EL
86000-131-L
86000-131-LL
86000-131-M
86000-131-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Blue 57 132 60 Light blue 70 60 4L 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Blue 61 140 60 Light blue 72 60 5L 1 pc.

₹ 4,155.20

1 Piece(s) 10 Day(s) or more Blue 55 128 59 Light blue 70 59 EL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Blue 51 120 57 Light blue 66 57 L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Blue 53 124 59 Light blue 68 59 LL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Blue 49 116 55 Light blue 64 55 M 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Blue 47 112 53 Light blue 62 53 S 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 60 4L 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 60 5L 1 pc.

₹ 4,155.20

1 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 59 EL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 57 L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 59 LL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 55 M 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 53 S 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 60 4L 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 60 5L 1 pc.

₹ 4,155.20

1 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 59 EL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 57 L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 59 LL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 55 M 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 53 S 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Black 57 132 60 Chic black 70 60 4L 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Black 61 140 60 Chic black 72 60 5L 1 pc.

₹ 4,155.20

1 Piece(s) 10 Day(s) or more Black 55 128 59 Chic black 70 59 EL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Black 51 120 57 Chic black 66 57 L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Black 53 124 59 Chic black 68 59 LL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Black 49 116 55 Chic black 64 55 M 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Black 47 112 53 Chic black 62 53 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    80% polyester, 20% cotton
  • Pocket
    Plastic zipper
  • Functionality
    Sweat-absorbing/quick-drying, cooling performance fabric
  • Material
    Eco-friendly mixed weave poplin / 55% recycled materials
  • Standard details
    "Complies with JIS T8118"
  • Quantity
    1 pc.

Product Description

Eco-friendly uniform for supporting comfortable work with a high level of breathability and sweat-absorbing and quick-drying characteristics.
· Highly functional uniform combining 4 features: "highly breathable", "sweat-absorbing and quick-drying", "anti-static" and "eco-friendly".
[Features]
· Name on back
· Mesh back
· Inner pocket
· Left sleeve pen holder
· Loop on the left chest pocket
· Pocket for storing a mobile phone
· Action pleats mesh
· Elbow pleats
· Loop on the back

Part Number
86000-025-4L
86000-025-5L
86000-025-EL
86000-025-L
86000-025-LL
86000-025-M
86000-025-S
86000-036-4L
86000-036-5L
86000-036-EL
86000-036-L
86000-036-LL
86000-036-M
86000-036-S
86000-039-4L
86000-039-5L
86000-039-EL
86000-039-L
86000-039-LL
86000-039-M
86000-039-S
86000-131-4L
86000-131-5L
86000-131-EL
86000-131-L
86000-131-LL
86000-131-M
86000-131-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Blue 57 132 60 Light blue 70 60 4L 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Blue 61 140 60 Light blue 72 60 5L 1 pc.

₹ 4,155.20

1 Piece(s) 10 Day(s) or more Blue 55 128 59 Light blue 70 59 EL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Blue 51 120 57 Light blue 66 57 L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Blue 53 124 59 Light blue 68 59 LL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Blue 49 116 55 Light blue 64 55 M 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Blue 47 112 53 Light blue 62 53 S 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 60 4L 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 60 5L 1 pc.

₹ 4,155.20

1 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 59 EL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 57 L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 59 LL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 55 M 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 53 S 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 60 4L 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 60 5L 1 pc.

₹ 4,155.20

1 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 59 EL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 57 L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 59 LL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 55 M 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 53 S 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Black 57 132 60 Chic black 70 60 4L 1 pc.

₹ 4,776.67

1 Piece(s) 10 Day(s) or more Black 61 140 60 Chic black 72 60 5L 1 pc.

₹ 4,155.20

1 Piece(s) 10 Day(s) or more Black 55 128 59 Chic black 70 59 EL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Black 51 120 57 Chic black 66 57 L 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Black 53 124 59 Chic black 68 59 LL 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Black 49 116 55 Chic black 64 55 M 1 pc.

₹ 4,017.24

1 Piece(s) 10 Day(s) or more Black 47 112 53 Chic black 62 53 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon