(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sweat-Absorbing, Quick-Drying, Short-Sleeved T-Shirt, Dimple Mesh (for Spring and Summer)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,212.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
85834-005-4L
85834-005-5L
85834-005-EL
85834-005-L
85834-005-LL
85834-005-M
85834-005-S
85834-011-4L
85834-011-5L
85834-011-EL
85834-011-L
85834-011-LL
85834-011-M
85834-011-S
85834-016-4L
85834-016-5L
85834-016-EL
85834-016-L
85834-016-LL
85834-016-M
85834-016-S
85834-036-4L
85834-036-5L
85834-036-EL
85834-036-L
85834-036-LL
85834-036-M
85834-036-S
85834-037-4L
85834-037-5L
85834-037-EL
85834-037-L
85834-037-LL
85834-037-M
85834-037-S
85834-043-4L
85834-043-5L
85834-043-EL
85834-043-L
85834-043-LL
85834-043-M
85834-043-S
85834-044-4L
85834-044-5L
85834-044-EL
85834-044-L
85834-044-LL
85834-044-M
85834-044-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Blue 53 116 25 Blue 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Blue 55 122 26 Blue 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more Blue 51 110 24 Blue 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 46 102 22 Blue 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 48 106 23 Blue 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 44 98 21 Blue 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 42 92 18 Blue 62 18 S 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 116 25 Navy 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 122 26 Navy 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 110 24 Navy 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 102 22 Navy 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 106 23 Navy 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 98 21 Navy 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 92 18 Navy 62 18 S 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Blue 53 116 25 Light blue 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Blue 55 122 26 Light blue 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more Blue 51 110 24 Light blue 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 46 102 22 Light blue 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 48 106 23 Light blue 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 44 98 21 Light blue 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 42 92 18 Light blue 62 18 S 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Gray 53 116 25 Silver 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Gray 55 122 26 Silver 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more Gray 51 110 24 Silver 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Gray 46 102 22 Silver 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Gray 48 106 23 Silver 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Gray 44 98 21 Silver 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Gray 42 92 18 Silver 62 18 S 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more White 53 116 25 White 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more White 55 122 26 White 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more White 51 110 24 White 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more White 46 102 22 White 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more White 48 106 23 White 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more White 44 98 21 White 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more White 42 92 18 White 62 18 S 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Red 53 116 25 Red 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Red 55 122 26 Red 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more Red 51 110 24 Red 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Red 46 102 22 Red 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Red 48 106 23 Red 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Red 44 98 21 Red 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Red 42 92 18 Red 62 18 S 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Black 53 116 25 Black 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Black 55 122 26 Black 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more Black 51 110 24 Black 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Black 46 102 22 Black 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Black 48 106 23 Black 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Black 44 98 21 Black 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Black 42 92 18 Black 62 18 S 1 pc.

Basic Specifications

  • Commodity Classification
    T Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Functionality
    Antibacterial, sweat-absorbing/quick-drying, cooling performance fabric
  • Material
    Dimpled mesh
  • Quantity
    1 pc.

Product Description

Highly functional short-sleeved T-shirt with sweat-absorbent, quick-drying and UV protection, etc.

Part Number
85834-005-4L
85834-005-5L
85834-005-EL
85834-005-L
85834-005-LL
85834-005-M
85834-005-S
85834-011-4L
85834-011-5L
85834-011-EL
85834-011-L
85834-011-LL
85834-011-M
85834-011-S
85834-016-4L
85834-016-5L
85834-016-EL
85834-016-L
85834-016-LL
85834-016-M
85834-016-S
85834-036-4L
85834-036-5L
85834-036-EL
85834-036-L
85834-036-LL
85834-036-M
85834-036-S
85834-037-4L
85834-037-5L
85834-037-EL
85834-037-L
85834-037-LL
85834-037-M
85834-037-S
85834-043-4L
85834-043-5L
85834-043-EL
85834-043-L
85834-043-LL
85834-043-M
85834-043-S
85834-044-4L
85834-044-5L
85834-044-EL
85834-044-L
85834-044-LL
85834-044-M
85834-044-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Blue 53 116 25 Blue 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Blue 55 122 26 Blue 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more Blue 51 110 24 Blue 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 46 102 22 Blue 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 48 106 23 Blue 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 44 98 21 Blue 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 42 92 18 Blue 62 18 S 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 116 25 Navy 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 122 26 Navy 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 110 24 Navy 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 102 22 Navy 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 106 23 Navy 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 98 21 Navy 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 92 18 Navy 62 18 S 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Blue 53 116 25 Light blue 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Blue 55 122 26 Light blue 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more Blue 51 110 24 Light blue 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 46 102 22 Light blue 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 48 106 23 Light blue 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 44 98 21 Light blue 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Blue 42 92 18 Light blue 62 18 S 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Gray 53 116 25 Silver 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Gray 55 122 26 Silver 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more Gray 51 110 24 Silver 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Gray 46 102 22 Silver 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Gray 48 106 23 Silver 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Gray 44 98 21 Silver 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Gray 42 92 18 Silver 62 18 S 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more White 53 116 25 White 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more White 55 122 26 White 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more White 51 110 24 White 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more White 46 102 22 White 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more White 48 106 23 White 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more White 44 98 21 White 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more White 42 92 18 White 62 18 S 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Red 53 116 25 Red 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Red 55 122 26 Red 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more Red 51 110 24 Red 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Red 46 102 22 Red 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Red 48 106 23 Red 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Red 44 98 21 Red 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Red 42 92 18 Red 62 18 S 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Black 53 116 25 Black 76 25 4L 1 pc.

₹ 2,585.00

2 Piece(s) 10 Day(s) or more Black 55 122 26 Black 76 26 5L 1 pc.

₹ 2,367.00

2 Piece(s) 10 Day(s) or more Black 51 110 24 Black 74 24 EL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Black 46 102 22 Black 70 22 L 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Black 48 106 23 Black 72 23 LL 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Black 44 98 21 Black 68 21 M 1 pc.

₹ 2,212.00

2 Piece(s) 10 Day(s) or more Black 42 92 18 Black 62 18 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon