(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sweat-Absorbent, Quick-Drying, Short-Sleeved Polo Shirt, Stretch Summer Twill (for Spring and Summer)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,352.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
85814-044-EL
85814-044-L
85814-044-LL
85814-044-M
85814-044-S
85814-044-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 2,507.00

2 Piece(s) 10 Day(s) or more Black 52 116 24 Black 74 24 EL 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Black 48 106 22 Black 70 22 L 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Black 50 110 23 Black 72 23 LL 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Black 46 102 21 Black 68 21 M 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Black 44 96 19 Black 62 19 S 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Black 42 92 18 Black 60 18 SS 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Functionality
    Antibacterial, sweat-absorbing/quick-drying, cooling performance fabric
  • Material
    Dimpled mesh
  • Quantity
    1 pc.

Product Description

Highly functional short-sleeved polo shirt with sweat-absorbent, quick-drying and UV protection, etc.

Part Number
85814-044-EL
85814-044-L
85814-044-LL
85814-044-M
85814-044-S
85814-044-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Hip circumference
(cm)
Size Quantity

₹ 2,507.00

2 Piece(s) 10 Day(s) or more Black 52 116 24 Black 74 24 EL 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Black 48 106 22 Black 70 22 L 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Black 50 110 23 Black 72 23 LL 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Black 46 102 21 Black 68 21 M 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Black 44 96 19 Black 62 19 S 1 pc.

₹ 2,352.00

2 Piece(s) 10 Day(s) or more Black 42 92 18 Black 60 18 SS 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2