(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sweat-absorbent quick-drying short-sleeved polo shirt 85274 series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,476.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
85274-137-EL
85274-137-L
85274-137-LL
85274-137-M
85274-137-S
85274-137-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,631.00

2 Piece(s) 10 Day(s) or more Blue 52 116 24 Chic blue 74 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 48 106 22 Chic blue 70 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 50 110 23 Chic blue 72 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 46 102 21 Chic blue 68 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 44 96 19 Chic blue 62 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 42 92 18 Chic blue 60 SS 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton, Fabric: 100% polyester, Lining: 65% polyester, 35% cotton
  • Functionality
    Sweat-absorbing and quick-drying
  • Material
    Lining: cotton honeycomb mesh
  • Quantity
    1 pc.

Product Description

Outstanding sweat-absorbing characteristics thanks to the cotton honeycomb mesh lining.
[Features]
· Collar with a line
· Lined placket with a contrast color inside

Part Number
85274-137-EL
85274-137-L
85274-137-LL
85274-137-M
85274-137-S
85274-137-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,631.00

2 Piece(s) 10 Day(s) or more Blue 52 116 24 Chic blue 74 EL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 48 106 22 Chic blue 70 L 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 50 110 23 Chic blue 72 LL 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 46 102 21 Chic blue 68 M 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 44 96 19 Chic blue 62 S 1 pc.

₹ 2,476.00

2 Piece(s) 10 Day(s) or more Blue 42 92 18 Chic blue 60 SS 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2