(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sweat-Absorbing Quick-Drying Short-Sleeve Shirt (84814-011-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,751.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
84814-011-4L
84814-011-5L
84814-011-EL
84814-011-L
84814-011-LL
84814-011-M
84814-011-S
84814-036-4L
84814-036-5L
84814-036-EL
84814-036-L
84814-036-LL
84814-036-M
84814-036-S
84814-039-4L
84814-039-5L
84814-039-EL
84814-039-L
84814-039-LL
84814-039-M
84814-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 27 Navy 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 27 Navy 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 26 Navy 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 25 Navy 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 26 Navy 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 24 Navy 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 23 Navy 71 S 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 55 126 27 Silver 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 57 130 27 Silver 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Gray 53 122 26 Silver 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 49 114 25 Silver 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 51 118 26 Silver 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 47 110 24 Silver 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 45 106 23 Silver 71 S 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 55 126 27 Earth green 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 57 130 27 Earth green 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Green 53 122 26 Earth green 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 49 114 25 Earth green 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 51 118 26 Earth green 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 47 110 24 Earth green 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 45 106 23 Earth green 71 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Functionality
    Cool mesh, sweat-absorbing and quick-drying
  • Material
    Aqua Dry C+ summer twill
  • Quantity
    1 pc.

Product Description

Clothing that is extremely "refreshing" made of a sweat-absorbing quick-drying material and cool mesh.
· The use of Aqua Dry C+, which boasts light comfort and excellent sweat-absorbing and quick-drying properties, reduces the stickiness and discomfort associated with perspiration.
· Provides reliable support for comfortable work in the summer, based on synergy with the "cool mesh", which is an exclusive feature.
[Features]
· Name on back
· Pocket for storing a mobile phone
· Mesh collar band (sweat-absorbing and quick-drying)
· Cool mesh
· Buttons with original design
· Original slider
· Left sleeve pen holder
· Sewn logo

Part Number
84814-011-4L
84814-011-5L
84814-011-EL
84814-011-L
84814-011-LL
84814-011-M
84814-011-S
84814-036-4L
84814-036-5L
84814-036-EL
84814-036-L
84814-036-LL
84814-036-M
84814-036-S
84814-039-4L
84814-039-5L
84814-039-EL
84814-039-L
84814-039-LL
84814-039-M
84814-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 126 27 Navy 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 130 27 Navy 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 122 26 Navy 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 114 25 Navy 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 118 26 Navy 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 110 24 Navy 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 106 23 Navy 71 S 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 55 126 27 Silver 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Gray 57 130 27 Silver 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Gray 53 122 26 Silver 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 49 114 25 Silver 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 51 118 26 Silver 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 47 110 24 Silver 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Gray 45 106 23 Silver 71 S 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 55 126 27 Earth green 80 4L 1 pc.

₹ 4,436.00

2 Piece(s) 10 Day(s) or more Green 57 130 27 Earth green 81 5L 1 pc.

₹ 3,907.00

2 Piece(s) 10 Day(s) or more Green 53 122 26 Earth green 78 EL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 49 114 25 Earth green 75 L 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 51 118 26 Earth green 78 LL 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 47 110 24 Earth green 73 M 1 pc.

₹ 3,751.00

2 Piece(s) 10 Day(s) or more Green 45 106 23 Earth green 71 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1