(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sweat-Absorbing, Quick-Drying, Short-Sleeve Jacket (Cool Mesh, Sweat Absorption, Quick Drying) [For Spring and Summer] (84810-011-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,431.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
84810-011-4L
84810-011-5L
84810-011-EL
84810-011-L
84810-011-LL
84810-011-M
84810-011-S
84810-036-4L
84810-036-5L
84810-036-EL
84810-036-L
84810-036-LL
84810-036-M
84810-036-S
84810-039-4L
84810-039-5L
84810-039-EL
84810-039-L
84810-039-LL
84810-039-M
84810-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 26 Navy 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 26 Navy 70 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 25 Navy 68 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 24 Navy 65 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 25 Navy 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 23 Navy 62 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 22 Navy 59 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Gray 57 132 26 Silver 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Gray 61 140 26 Silver 70 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Gray 55 128 25 Silver 68 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 51 120 24 Silver 65 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 53 124 25 Silver 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 49 116 23 Silver 62 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 47 112 22 Silver 59 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 57 132 26 Earth green 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 61 140 26 Earth green 70 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Green 55 128 25 Earth green 68 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 51 120 24 Earth green 65 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 53 124 25 Earth green 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 49 116 23 Earth green 62 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 47 112 22 Earth green 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Functionality
    Cool mesh, sweat-absorbing and quick-drying
  • Material
    Aqua Dry C+ summer twill
  • Quantity
    1 pc.

Product Description

Clothing that is extremely "refreshing" made of a sweat-absorbing quick-drying material and cool mesh.
· The use of Aqua Dry C+, which boasts light comfort and excellent sweat-absorbing and quick-drying properties, reduces the stickiness and discomfort associated with perspiration.
· Provides reliable support for comfortable work in the summer, based on synergy with the "cool mesh", which is an exclusive feature.
[Features]
· Name on back
· Pocket for storing a mobile phone
· Mesh collar band (sweat-absorbing and quick-drying)
· Cool mesh
· Buttons with original design
· Original slider
· Action pleats mesh
· Inner pocket
· Left sleeve pen holder
· Mesh back
· Waist adjuster
· Sewn logo

Part Number
84810-011-4L
84810-011-5L
84810-011-EL
84810-011-L
84810-011-LL
84810-011-M
84810-011-S
84810-036-4L
84810-036-5L
84810-036-EL
84810-036-L
84810-036-LL
84810-036-M
84810-036-S
84810-039-4L
84810-039-5L
84810-039-EL
84810-039-L
84810-039-LL
84810-039-M
84810-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 26 Navy 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 26 Navy 70 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 25 Navy 68 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 24 Navy 65 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 25 Navy 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 23 Navy 62 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 22 Navy 59 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Gray 57 132 26 Silver 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Gray 61 140 26 Silver 70 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Gray 55 128 25 Silver 68 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 51 120 24 Silver 65 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 53 124 25 Silver 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 49 116 23 Silver 62 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Gray 47 112 22 Silver 59 S 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 57 132 26 Earth green 70 4L 1 pc.

₹ 6,458.00

2 Piece(s) 10 Day(s) or more Green 61 140 26 Earth green 70 5L 1 pc.

₹ 5,586.00

2 Piece(s) 10 Day(s) or more Green 55 128 25 Earth green 68 EL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 51 120 24 Earth green 65 L 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 53 124 25 Earth green 68 LL 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 49 116 23 Earth green 62 M 1 pc.

₹ 5,431.00

2 Piece(s) 10 Day(s) or more Green 47 112 22 Earth green 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1