(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stretch Long-Sleeve Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,835.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
84200-011-4L
84200-011-5L
84200-011-EL
84200-011-L
84200-011-LL
84200-011-M
84200-011-S
84200-017-4L
84200-017-5L
84200-017-EL
84200-017-L
84200-017-LL
84200-017-M
84200-017-S
84200-039-4L
84200-039-5L
84200-039-EL
84200-039-L
84200-039-LL
84200-039-M
84200-039-S
84200-130-4L
84200-130-5L
84200-130-EL
84200-130-L
84200-130-LL
84200-130-M
84200-130-S
84200-131-4L
84200-131-5L
84200-131-EL
84200-131-L
84200-131-LL
84200-131-M
84200-131-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 5,991.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more White 57 132 60 Ivory 70 4L 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more White 61 140 60 Ivory 72 5L 1 pc.

₹ 5,991.00

2 Piece(s) 10 Day(s) or more White 55 128 59 Ivory 70 EL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more White 51 120 57 Ivory 66 L 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more White 53 124 59 Ivory 68 LL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more White 49 116 55 Ivory 64 M 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more White 47 112 53 Ivory 62 S 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 5,991.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver gray 70 4L 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver gray 72 5L 1 pc.

₹ 5,991.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver gray 70 EL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver gray 66 L 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver gray 68 LL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver gray 64 M 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver gray 62 S 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Black 57 132 60 Chic black 70 4L 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Black 61 140 60 Chic black 72 5L 1 pc.

₹ 5,991.00

2 Piece(s) 10 Day(s) or more Black 55 128 59 Chic black 70 EL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Black 51 120 57 Chic black 66 L 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Black 53 124 59 Chic black 68 LL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Black 49 116 55 Chic black 64 M 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Black 47 112 53 Chic black 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    100% cotton
  • Pocket
    Holds a field notebook
  • Functionality
    Stretch, easy care
  • Material
    Summer twill
  • Quantity
    1 pc.

Product Description

Dress well with a strong, cool and casual style.
[Features]
· Gentle comfort thanks to the delicate feel of the 100% cotton.
· Features excellent easy case and a soft texture that resists wrinkles and shrinkage, with a shrinkproof and wrinkle-resistant finish.
· Name on back.
· Mesh back.
· Pocket for storing a mobile phone.
· Interior pocket.
· Decorative buttons (chest).
· Decorative buttons.
· Left sleeve pen holder.
· Sewn logo.

Part Number
84200-011-4L
84200-011-5L
84200-011-EL
84200-011-L
84200-011-LL
84200-011-M
84200-011-S
84200-017-4L
84200-017-5L
84200-017-EL
84200-017-L
84200-017-LL
84200-017-M
84200-017-S
84200-039-4L
84200-039-5L
84200-039-EL
84200-039-L
84200-039-LL
84200-039-M
84200-039-S
84200-130-4L
84200-130-5L
84200-130-EL
84200-130-L
84200-130-LL
84200-130-M
84200-130-S
84200-131-4L
84200-131-5L
84200-131-EL
84200-131-L
84200-131-LL
84200-131-M
84200-131-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 5,991.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more White 57 132 60 Ivory 70 4L 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more White 61 140 60 Ivory 72 5L 1 pc.

₹ 5,991.00

2 Piece(s) 10 Day(s) or more White 55 128 59 Ivory 70 EL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more White 51 120 57 Ivory 66 L 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more White 53 124 59 Ivory 68 LL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more White 49 116 55 Ivory 64 M 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more White 47 112 53 Ivory 62 S 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 5,991.00

2 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver gray 70 4L 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver gray 72 5L 1 pc.

₹ 5,991.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver gray 70 EL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver gray 66 L 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver gray 68 LL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver gray 64 M 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver gray 62 S 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Black 57 132 60 Chic black 70 4L 1 pc.

₹ 6,939.00

2 Piece(s) 10 Day(s) or more Black 61 140 60 Chic black 72 5L 1 pc.

₹ 5,991.00

2 Piece(s) 10 Day(s) or more Black 55 128 59 Chic black 70 EL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Black 51 120 57 Chic black 66 L 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Black 53 124 59 Chic black 68 LL 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Black 49 116 55 Chic black 64 M 1 pc.

₹ 5,835.00

2 Piece(s) 10 Day(s) or more Black 47 112 53 Chic black 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon