(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Product electrostatic blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,809.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
82500-011-4L
82500-011-5L
82500-011-EL
82500-011-L
82500-011-LL
82500-011-M
82500-011-S
82500-011-SS
82500-036-4L
82500-036-5L
82500-036-EL
82500-036-L
82500-036-LL
82500-036-M
82500-036-S
82500-036-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 4,965.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 108 51 Navy 60 SS 1 pc.

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 4L 1 pc.

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 5L 1 pc.

₹ 4,965.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 EL 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 L 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 LL 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 M 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 S 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Gray 45 108 51 Silver 60 SS 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    90% polyester / 10% cotton (fabric: 100% polyester, lining: 65% polyester / 35% cotton)
  • Functionality
    Antibacterial
  • Material
    Lining: cotton twill
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Workwear without pockets. Pocket-free specification to prevent contamination.
[Features]
· Guards against carrying in contaminants from outside.
· "Safe" and "secure" workwear effective as a countermeasure to prevent contamination with a pocket-free specification.
· Snap buttons integrated in tape.
· Name on back.
· Action pleats.
· Mesh back.
· Deodorizing and antibacterial tape.

Part Number
82500-011-4L
82500-011-5L
82500-011-EL
82500-011-L
82500-011-LL
82500-011-M
82500-011-S
82500-011-SS
82500-036-4L
82500-036-5L
82500-036-EL
82500-036-L
82500-036-LL
82500-036-M
82500-036-S
82500-036-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 4,965.00

2 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Navy Blue 45 108 51 Navy 60 SS 1 pc.

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Gray 57 132 60 Silver 70 4L 1 pc.

₹ 5,711.00

2 Piece(s) 10 Day(s) or more Gray 61 140 60 Silver 72 5L 1 pc.

₹ 4,965.00

2 Piece(s) 10 Day(s) or more Gray 55 128 59 Silver 70 EL 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Gray 51 120 57 Silver 66 L 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Gray 53 124 59 Silver 68 LL 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Gray 49 116 55 Silver 64 M 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Gray 47 112 53 Silver 62 S 1 pc.

₹ 4,809.00

2 Piece(s) 10 Day(s) or more Gray 45 108 51 Silver 60 SS 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon