(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Flame-Retardant Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,976.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
82400-011-4L
82400-011-5L
82400-011-EL
82400-011-L
82400-011-LL
82400-011-M
82400-011-S
82400-030-4L
82400-030-5L
82400-030-EL
82400-030-L
82400-030-LL
82400-030-M
82400-030-S
82400-039-4L
82400-039-5L
82400-039-EL
82400-039-L
82400-039-LL
82400-039-M
82400-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Blue 57 132 60 Dark blue 70 4L 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Blue 61 140 60 Dark blue 72 5L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Blue 55 128 59 Dark blue 70 EL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Blue 51 120 57 Dark blue 66 L 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Blue 53 124 59 Dark blue 68 LL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Blue 49 116 55 Dark blue 64 M 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Blue 47 112 53 Dark blue 62 S 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    55% cotton / 45% acrylic
  • Pocket
    Holds a field notebook
  • Functionality
    Antibacterial, deodorizing
  • Material
    Brevano Plus twill
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Made using a fabric with a self extinguishing feature. Standard item for safety measures.
[Features]
· Pocket for storing a mobile phone.
· Name on back.
· Interior pocket.
· Left sleeve pen holder.
· Wing Arm 2 (an exclusive specification by Jichodo).
· Action pleats.
· Deodorizing and antibacterial tape.

Part Number
82400-011-4L
82400-011-5L
82400-011-EL
82400-011-L
82400-011-LL
82400-011-M
82400-011-S
82400-030-4L
82400-030-5L
82400-030-EL
82400-030-L
82400-030-LL
82400-030-M
82400-030-S
82400-039-4L
82400-039-5L
82400-039-EL
82400-039-L
82400-039-LL
82400-039-M
82400-039-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Navy Blue 57 132 60 Navy 70 4L 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Navy Blue 61 140 60 Navy 72 5L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Navy Blue 55 128 59 Navy 70 EL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 51 120 57 Navy 66 L 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 53 124 59 Navy 68 LL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 49 116 55 Navy 64 M 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Navy Blue 47 112 53 Navy 62 S 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Blue 57 132 60 Dark blue 70 4L 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Blue 61 140 60 Dark blue 72 5L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Blue 55 128 59 Dark blue 70 EL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Blue 51 120 57 Dark blue 66 L 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Blue 53 124 59 Dark blue 68 LL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Blue 49 116 55 Dark blue 64 M 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Blue 47 112 53 Dark blue 62 S 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Green 57 132 60 Earth green 70 4L 1 pc.

₹ 7,121.96

1 Piece(s) 10 Day(s) or more Green 61 140 60 Earth green 72 5L 1 pc.

₹ 6,114.73

1 Piece(s) 10 Day(s) or more Green 55 128 59 Earth green 70 EL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 51 120 57 Earth green 66 L 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 53 124 59 Earth green 68 LL 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 49 116 55 Earth green 64 M 1 pc.

₹ 5,976.78

1 Piece(s) 10 Day(s) or more Green 47 112 53 Earth green 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1