(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rainwear (Top and Bottom Set) (81217-011-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,845.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
81217-011-EL
81217-011-L
81217-011-LL
81217-011-M
81217-086-EL
81217-086-L
81217-086-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Inseam
(cm)
Waist
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,000.00

2 Piece(s) 10 Day(s) or more Navy Blue 128 76 98-108 Navy 79 EL 1 pc.

₹ 3,845.00

2 Piece(s) 10 Day(s) or more Navy Blue 120 72 84-94 Navy 73 L 1 pc.

₹ 3,845.00

2 Piece(s) 10 Day(s) or more Navy Blue 124 74 94-104 Navy 76 LL 1 pc.

₹ 3,845.00

2 Piece(s) 10 Day(s) or more Navy Blue 116 70 76-84 Navy 70 M 1 pc.

₹ 4,000.00

2 Piece(s) 10 Day(s) or more Violet 128 76 98-108 Purple 79 EL 1 pc.

₹ 3,845.00

2 Piece(s) 10 Day(s) or more Violet 120 72 84-94 Purple 73 L 1 pc.

₹ 3,845.00

2 Piece(s) 10 Day(s) or more Violet 116 70 76-84 Purple 70 M 1 pc.

Basic Specifications

  • Commodity Classification
    Other
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    100% polyester
  • Functionality
    Removable hood (button)
  • Material
    Taffeta
  • Quantity
    1 pc.

Product Description

Fully lined mesh specification with water resistance to 10,000 mm.
[Features]
· Fully lined mesh specification that is easy to put on and take off.
· Fly front specification with a lining with a fastener to prevent water from getting in.
· Sealed seams.

Part Number
81217-011-EL
81217-011-L
81217-011-LL
81217-011-M
81217-086-EL
81217-086-L
81217-086-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Inseam
(cm)
Waist
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,000.00

2 Piece(s) 10 Day(s) or more Navy Blue 128 76 98-108 Navy 79 EL 1 pc.

₹ 3,845.00

2 Piece(s) 10 Day(s) or more Navy Blue 120 72 84-94 Navy 73 L 1 pc.

₹ 3,845.00

2 Piece(s) 10 Day(s) or more Navy Blue 124 74 94-104 Navy 76 LL 1 pc.

₹ 3,845.00

2 Piece(s) 10 Day(s) or more Navy Blue 116 70 76-84 Navy 70 M 1 pc.

₹ 4,000.00

2 Piece(s) 10 Day(s) or more Violet 128 76 98-108 Purple 79 EL 1 pc.

₹ 3,845.00

2 Piece(s) 10 Day(s) or more Violet 120 72 84-94 Purple 73 L 1 pc.

₹ 3,845.00

2 Piece(s) 10 Day(s) or more Violet 116 70 76-84 Purple 70 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1