(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Women's Cargo Pants (With Lining) 

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,331.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
75316-134-64
75316-134-67
75316-134-70
75316-134-73
75316-134-76
75316-134-81
75316-134-86
75316-134-91
75316-134-96
75316-134-101
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Quantity

₹ 3,331.00

2 Piece(s) 10 Day(s) or more Brown 77 Camel 1 pc.

₹ 3,331.00

2 Piece(s) 10 Day(s) or more Brown 80 Camel 1 pc.

₹ 3,331.00

2 Piece(s) 10 Day(s) or more Brown 83 Camel 1 pc.

₹ 3,331.00

2 Piece(s) 10 Day(s) or more Brown 86 Camel 1 pc.

₹ 3,331.00

2 Piece(s) 10 Day(s) or more Brown 89 Camel 1 pc.

₹ 3,487.00

2 Piece(s) 10 Day(s) or more Brown 94 Camel 1 pc.

₹ 3,487.00

2 Piece(s) 10 Day(s) or more Brown 99 Camel 1 pc.

₹ 3,487.00

2 Piece(s) 10 Day(s) or more Brown 104 Camel 1 pc.

₹ 3,487.00

2 Piece(s) 10 Day(s) or more Brown 109 Camel 1 pc.

₹ 3,487.00

2 Piece(s) 10 Day(s) or more Brown 114 Camel 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    95% polyester, 5% cotton
  • Inseam(cm)
    75
  • Functionality
    Antibacterial, deodorizing
  • Material
    Lining: cotton tropical
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

Lining cotton material with a cool feel for excellent breathability
[Features]
· Compatible with everything from transportation and manufacturing to office work.
· Anti-static and complies with JIS T8118.
· Deodorizing and antibacterial tape.
· Sewn logo (back pocket).
· Carabiner loop.

Part Number
75316-134-64
75316-134-67
75316-134-70
75316-134-73
75316-134-76
75316-134-81
75316-134-86
75316-134-91
75316-134-96
75316-134-101
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Quantity

₹ 3,331.00

2 Piece(s) 10 Day(s) or more Brown 77 Camel 1 pc.

₹ 3,331.00

2 Piece(s) 10 Day(s) or more Brown 80 Camel 1 pc.

₹ 3,331.00

2 Piece(s) 10 Day(s) or more Brown 83 Camel 1 pc.

₹ 3,331.00

2 Piece(s) 10 Day(s) or more Brown 86 Camel 1 pc.

₹ 3,331.00

2 Piece(s) 10 Day(s) or more Brown 89 Camel 1 pc.

₹ 3,487.00

2 Piece(s) 10 Day(s) or more Brown 94 Camel 1 pc.

₹ 3,487.00

2 Piece(s) 10 Day(s) or more Brown 99 Camel 1 pc.

₹ 3,487.00

2 Piece(s) 10 Day(s) or more Brown 104 Camel 1 pc.

₹ 3,487.00

2 Piece(s) 10 Day(s) or more Brown 109 Camel 1 pc.

₹ 3,487.00

2 Piece(s) 10 Day(s) or more Brown 114 Camel 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
X
whatsapp-qr whatsapp-icon