(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Winter Jumper (Embossed Camouflage Finish) (58500-011-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,618.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
58500-011-4L
58500-011-EL
58500-011-L
58500-011-LL
58500-011-M
58500-035-4L
58500-035-EL
58500-035-L
58500-035-LL
58500-035-M
58500-044-4L
58500-044-EL
58500-044-L
58500-044-LL
58500-044-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,675.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 132 69 Navy 79 4L 1 pc.

₹ 5,774.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 126 67 Navy 77 EL 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 116 64 Navy 74 L 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 120 65 Navy 77 LL 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 112 63 Navy 71 M 1 pc.

₹ 6,675.00

2 Piece(s) 10 Day(s) or more Violet 54 132 69 Wine 79 4L 1 pc.

₹ 5,774.00

2 Piece(s) 10 Day(s) or more Violet 52 126 67 Wine 77 EL 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Violet 48 116 64 Wine 74 L 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Violet 50 120 65 Wine 77 LL 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Violet 46 112 63 Wine 71 M 1 pc.

₹ 6,675.00

2 Piece(s) 10 Day(s) or more Black 54 132 69 Black 79 4L 1 pc.

₹ 5,774.00

2 Piece(s) 10 Day(s) or more Black 52 126 67 Black 77 EL 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Black 48 116 64 Black 74 L 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Black 50 120 65 Black 77 LL 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Black 46 112 63 Black 71 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 260 g of insulation (average)
  • Pocket
    Holds a field notebook
  • Material
    Duspo
  • Quantity
    1 pc.

Product Description

Lightweight cold resistance for showing off personality with the embossed camouflage finish.
[Features]
· Lightweight cold resistance with a casual feel for any setting.
· Name on back.
· Interior pocket.
· Faux fur on collar and back.
· Sewn logo (left side pocket).

Part Number
58500-011-4L
58500-011-EL
58500-011-L
58500-011-LL
58500-011-M
58500-035-4L
58500-035-EL
58500-035-L
58500-035-LL
58500-035-M
58500-044-4L
58500-044-EL
58500-044-L
58500-044-LL
58500-044-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 6,675.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 132 69 Navy 79 4L 1 pc.

₹ 5,774.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 126 67 Navy 77 EL 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 116 64 Navy 74 L 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 120 65 Navy 77 LL 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 112 63 Navy 71 M 1 pc.

₹ 6,675.00

2 Piece(s) 10 Day(s) or more Violet 54 132 69 Wine 79 4L 1 pc.

₹ 5,774.00

2 Piece(s) 10 Day(s) or more Violet 52 126 67 Wine 77 EL 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Violet 48 116 64 Wine 74 L 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Violet 50 120 65 Wine 77 LL 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Violet 46 112 63 Wine 71 M 1 pc.

₹ 6,675.00

2 Piece(s) 10 Day(s) or more Black 54 132 69 Black 79 4L 1 pc.

₹ 5,774.00

2 Piece(s) 10 Day(s) or more Black 52 126 67 Black 77 EL 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Black 48 116 64 Black 74 L 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Black 50 120 65 Black 77 LL 1 pc.

₹ 5,618.00

2 Piece(s) 10 Day(s) or more Black 46 112 63 Black 71 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon