(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Winter Jumper (With Hood)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,748.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
58400-011-L
58400-011-M
58400-036-L
58400-036-LL
58400-036-M
58400-044-4L
58400-044-EL
58400-044-L
58400-044-LL
58400-044-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Navy Blue 52 120 62 Navy 69 L 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Navy Blue 50 116 61 Navy 66 M 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Gray 52 120 62 Silver 69 L 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Gray 54 124 63 Silver 72 LL 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Gray 50 116 61 Silver 66 M 1 pc.

₹ 5,645.95

1 Piece(s) 10 Day(s) or more Black 58 136 67 Black 74 4L 1 pc.

₹ 4,886.51

1 Piece(s) 10 Day(s) or more Black 56 130 65 Black 72 EL 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Black 52 120 62 Black 69 L 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Black 54 124 63 Black 72 LL 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Black 50 116 61 Black 66 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    Fabric: 100% polyester, Lining: fleece / 250 g of insulation (average)
  • Functionality
    Removable hood
  • Material
    Multi-stretch
  • Quantity
    1 pc.

Product Description

Lightweight cold resistance combining design and ease of movement.
[Features]
· Uses multi-stretch fabric that is highly elastic for the outside material for ease of movement.
· The down fiber insulation achieves the appropriate feeling of volume and warmth.
· Name on back.
· Chest pocket with fastener.
· Interior cuff.
· Fleece lining.
· Fastener on back neckline.
· Roll-up stowable hood.
· Interior pocket.
· Zippered side pockets.
· Sewn logo.

Part Number
58400-011-L
58400-011-M
58400-036-L
58400-036-LL
58400-036-M
58400-044-4L
58400-044-EL
58400-044-L
58400-044-LL
58400-044-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Navy Blue 52 120 62 Navy 69 L 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Navy Blue 50 116 61 Navy 66 M 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Gray 52 120 62 Silver 69 L 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Gray 54 124 63 Silver 72 LL 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Gray 50 116 61 Silver 66 M 1 pc.

₹ 5,645.95

1 Piece(s) 10 Day(s) or more Black 58 136 67 Black 74 4L 1 pc.

₹ 4,886.51

1 Piece(s) 10 Day(s) or more Black 56 130 65 Black 72 EL 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Black 52 120 62 Black 69 L 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Black 54 124 63 Black 72 LL 1 pc.

₹ 4,748.55

1 Piece(s) 10 Day(s) or more Black 50 116 61 Black 66 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1