(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Jichodo Long Pants, 58201 (58201-141-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,056.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
58201-044-L
58201-044-LL
58201-044-M
58201-044-S
58201-141-L
58201-141-LL
58201-141-M
58201-141-S
58201-142-L
58201-142-LL
58201-142-M
58201-142-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Size Quantity

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 65 84 to 94 Black L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 66 94 to 104 Black LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 64 76 to 84 Black M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 63 68 to 76 Black S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 65 84 to 94 Silver camouflage L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 66 94 to 104 Silver camouflage LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 64 76 to 84 Silver camouflage M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 63 68 to 76 Silver camouflage S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 65 84 to 94 Black camouflage L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 66 94 to 104 Black camouflage LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 64 76 to 84 Black camouflage M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 63 68 to 76 Black camouflage S 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Mixing Ratio
    90% polyester, 10% polyurethane
  • Functionality
    Antibacterial, deodorizing, heat-generating, anti-static, stretch
  • Material
    Lining: raised stretch cotton sheeting
  • Quantity
    1 pc.

Product Description

COMPRESSION WARM INNER
[Features]
· Moisture-absorbing and heat-generating finish and functional cutting.
· Perfect for cold winters.
· Moisture-absorbing and heat-generating inner layer.

Part Number
58201-044-L
58201-044-LL
58201-044-M
58201-044-S
58201-141-L
58201-141-LL
58201-141-M
58201-141-S
58201-142-L
58201-142-LL
58201-142-M
58201-142-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Size Quantity

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 65 84 to 94 Black L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 66 94 to 104 Black LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 64 76 to 84 Black M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 63 68 to 76 Black S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 65 84 to 94 Silver camouflage L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 66 94 to 104 Silver camouflage LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 64 76 to 84 Silver camouflage M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Gray 63 68 to 76 Silver camouflage S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 65 84 to 94 Black camouflage L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 66 94 to 104 Black camouflage LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 64 76 to 84 Black camouflage M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 63 68 to 76 Black camouflage S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1