(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

55324, Sweat-Absorbent Quick-Drying Long-Sleeved Low-Necked Shirt (55324-011-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,259.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
55324-011-4L
55324-011-5L
55324-011-EL
55324-011-L
55324-011-LL
55324-011-M
55324-011-S
55324-044-4L
55324-044-5L
55324-044-EL
55324-044-L
55324-044-LL
55324-044-M
55324-044-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,647.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 116 66 Navy 76 4L 1 pc.

₹ 2,647.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 122 67 Navy 76 5L 1 pc.

₹ 2,415.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 110 65 Navy 74 EL 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 102 61 Navy 70 L 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 106 63 Navy 72 LL 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 98 59 Navy 68 M 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 92 55 Navy 62 S 1 pc.

₹ 2,647.00

2 Piece(s) 10 Day(s) or more Black 52 116 66 Black 76 4L 1 pc.

₹ 2,647.00

2 Piece(s) 10 Day(s) or more Black 54 122 67 Black 76 5L 1 pc.

₹ 2,415.00

2 Piece(s) 10 Day(s) or more Black 50 110 65 Black 74 EL 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Black 46 102 61 Black 70 L 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Black 48 106 63 Black 72 LL 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Black 44 98 59 Black 68 M 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Black 42 92 55 Black 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    T Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    50% polyester, 50% cotton
  • Functionality
    Sweat-absorbing and quick-drying
  • Material
    Cotton sheeting
  • Quantity
    1 pc.

Product Description

· A casual knit for working men, combining wearability and comfort.
[Features]
· Low neck with band.
· Hem slits (with tape).
· Print on back.
· Left chest pocket (with Magic Tape).
· Sewn logo.

Part Number
55324-011-4L
55324-011-5L
55324-011-EL
55324-011-L
55324-011-LL
55324-011-M
55324-011-S
55324-044-4L
55324-044-5L
55324-044-EL
55324-044-L
55324-044-LL
55324-044-M
55324-044-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,647.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 116 66 Navy 76 4L 1 pc.

₹ 2,647.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 122 67 Navy 76 5L 1 pc.

₹ 2,415.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 110 65 Navy 74 EL 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 102 61 Navy 70 L 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 106 63 Navy 72 LL 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Navy Blue 44 98 59 Navy 68 M 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Navy Blue 42 92 55 Navy 62 S 1 pc.

₹ 2,647.00

2 Piece(s) 10 Day(s) or more Black 52 116 66 Black 76 4L 1 pc.

₹ 2,647.00

2 Piece(s) 10 Day(s) or more Black 54 122 67 Black 76 5L 1 pc.

₹ 2,415.00

2 Piece(s) 10 Day(s) or more Black 50 110 65 Black 74 EL 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Black 46 102 61 Black 70 L 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Black 48 106 63 Black 72 LL 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Black 44 98 59 Black 68 M 1 pc.

₹ 2,259.00

2 Piece(s) 10 Day(s) or more Black 42 92 55 Black 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1