(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | Garment length (cm) |
Size | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 55 | 126 | 27 | Navy | 80 | 4L | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 57 | 130 | 27 | Navy | 81 | 5L | 1 pc. | ||
₹ 4,342.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 53 | 122 | 26 | Navy | 78 | EL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 49 | 114 | 25 | Navy | 75 | L | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 51 | 118 | 26 | Navy | 78 | LL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 47 | 110 | 24 | Navy | 73 | M | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 45 | 106 | 23 | Navy | 71 | S | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 55 | 126 | 27 | Silver | 80 | 4L | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 57 | 130 | 27 | Silver | 81 | 5L | 1 pc. | ||
₹ 4,342.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 53 | 122 | 26 | Silver | 78 | EL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 49 | 114 | 25 | Silver | 75 | L | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 51 | 118 | 26 | Silver | 78 | LL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 47 | 110 | 24 | Silver | 73 | M | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 45 | 106 | 23 | Silver | 71 | S | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Green | 55 | 126 | 27 | Earth green | 80 | 4L | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Green | 57 | 130 | 27 | Earth green | 81 | 5L | 1 pc. | ||
₹ 4,342.00 |
2 Piece(s) | 10 Day(s) or more | Green | 53 | 122 | 26 | Earth green | 78 | EL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Green | 49 | 114 | 25 | Earth green | 75 | L | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Green | 51 | 118 | 26 | Earth green | 78 | LL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Green | 47 | 110 | 24 | Earth green | 73 | M | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Green | 45 | 106 | 23 | Earth green | 71 | S | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Black | 55 | 126 | 27 | Chic black | 80 | 4L | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Black | 57 | 130 | 27 | Chic black | 81 | 5L | 1 pc. | ||
₹ 4,342.00 |
2 Piece(s) | 10 Day(s) or more | Black | 53 | 122 | 26 | Chic black | 78 | EL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Black | 49 | 114 | 25 | Chic black | 75 | L | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Black | 51 | 118 | 26 | Chic black | 78 | LL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Black | 47 | 110 | 24 | Chic black | 73 | M | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Black | 45 | 106 | 23 | Chic black | 71 | S | 1 pc. |
Rough style with more masculine colors.
[Features]
· Series designed to push the fashion sensibilities of workwear.
· Shadow stripe summer twill used as the material to give a casual impression.
· The full and cool style that looks better the more worn in it gets is gaining popularity as it becomes mainstream, particularly for the younger workers.
· Of course, it is still equipped with the fundamental features of a uniform.
· Right chest pocket with fastener.
· Pocket for storing a mobile phone.
· Buttons with an exclusive design.
· Name on back.
· Left sleeve pen holder.
· Sewn logo.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | Garment length (cm) |
Size | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 55 | 126 | 27 | Navy | 80 | 4L | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 57 | 130 | 27 | Navy | 81 | 5L | 1 pc. | ||
₹ 4,342.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 53 | 122 | 26 | Navy | 78 | EL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 49 | 114 | 25 | Navy | 75 | L | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 51 | 118 | 26 | Navy | 78 | LL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 47 | 110 | 24 | Navy | 73 | M | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Navy Blue | 45 | 106 | 23 | Navy | 71 | S | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 55 | 126 | 27 | Silver | 80 | 4L | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 57 | 130 | 27 | Silver | 81 | 5L | 1 pc. | ||
₹ 4,342.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 53 | 122 | 26 | Silver | 78 | EL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 49 | 114 | 25 | Silver | 75 | L | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 51 | 118 | 26 | Silver | 78 | LL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 47 | 110 | 24 | Silver | 73 | M | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Gray | 45 | 106 | 23 | Silver | 71 | S | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Green | 55 | 126 | 27 | Earth green | 80 | 4L | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Green | 57 | 130 | 27 | Earth green | 81 | 5L | 1 pc. | ||
₹ 4,342.00 |
2 Piece(s) | 10 Day(s) or more | Green | 53 | 122 | 26 | Earth green | 78 | EL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Green | 49 | 114 | 25 | Earth green | 75 | L | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Green | 51 | 118 | 26 | Earth green | 78 | LL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Green | 47 | 110 | 24 | Earth green | 73 | M | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Green | 45 | 106 | 23 | Earth green | 71 | S | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Black | 55 | 126 | 27 | Chic black | 80 | 4L | 1 pc. | ||
₹ 4,965.00 |
2 Piece(s) | 10 Day(s) or more | Black | 57 | 130 | 27 | Chic black | 81 | 5L | 1 pc. | ||
₹ 4,342.00 |
2 Piece(s) | 10 Day(s) or more | Black | 53 | 122 | 26 | Chic black | 78 | EL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Black | 49 | 114 | 25 | Chic black | 75 | L | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Black | 51 | 118 | 26 | Chic black | 78 | LL | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Black | 47 | 110 | 24 | Chic black | 73 | M | 1 pc. | ||
₹ 4,186.00 |
2 Piece(s) | 10 Day(s) or more | Black | 45 | 106 | 23 | Chic black | 71 | S | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy