(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Neck, Long-Sleeve 52024

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,056.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
52024-011-L
52024-011-LL
52024-011-M
52024-011-S
52024-037-L
52024-037-LL
52024-037-M
52024-037-S
52024-044-L
52024-044-LL
52024-044-M
52024-044-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 94 Navy 66 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 100 Navy 68 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 88 Navy 64 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 82 Navy 62 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 94 White 66 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 100 White 68 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 88 White 64 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 82 White 62 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 94 Black 66 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 100 Black 68 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 88 Black 64 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 82 Black 62 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    93% cotton, 7% polyurethane
  • Functionality
    Deodorizing and antibacterial (DEO+ tape), cotton material, stretch
  • Material
    Matching cotton sheeting
  • Quantity
    1 pc.

Product Description

SOFT COMPRESSION COTTON INNER
[Features]
· Cotton material × functional cutting.
· Soft texture.
· Cotton inner layer.
· [Cotton material] The use of a high cotton blend material produces a soft texture.
· [Stretch] Supports the movement of the body with a stretch material. Flexes to match the movement and lines of the body.
· [Deodorizing & antibacterial (DEO+ tape)] Reduces the unpleasant odors from contact with compounds with offensive odors in living spaces such as ammonia and also controls the generation of odors by suppressing the proliferation of bacterial.
· Flat seamer stitching
· Sewn logo
· Print
· Deodorizing and antibacterial tape

Part Number
52024-011-L
52024-011-LL
52024-011-M
52024-011-S
52024-037-L
52024-037-LL
52024-037-M
52024-037-S
52024-044-L
52024-044-LL
52024-044-M
52024-044-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 94 Navy 66 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 100 Navy 68 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 88 Navy 64 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Navy Blue 82 Navy 62 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 94 White 66 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 100 White 68 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 88 White 64 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more White 82 White 62 S 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 94 Black 66 L 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 100 Black 68 LL 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 88 Black 64 M 1 pc.

₹ 2,056.00

2 Piece(s) 10 Day(s) or more Black 82 Black 62 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon