(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High-Visibility Waterproof Winter Coat (With Hood) (48473-045-4L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 11,659.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48473-045-4L
48473-045-5L
48473-045-EL
48473-045-L
48473-045-LL
48473-045-M
48473-076-4L
48473-076-5L
48473-076-EL
48473-076-L
48473-076-LL
48473-076-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 13,936.80

1 Piece(s) 10 Day(s) or more Yellow 62 147 64 Yellow 88 4L 1 pc.

₹ 13,936.80

1 Piece(s) 10 Day(s) or more Yellow 64 153 64 Yellow 88 5L 1 pc.

₹ 11,797.78

1 Piece(s) 10 Day(s) or more Yellow 60 141 62 Yellow 88 EL 1 pc.

₹ 11,659.82

1 Piece(s) 10 Day(s) or more Yellow 56 129 59 Yellow 84 L 1 pc.

₹ 11,659.82

1 Piece(s) 10 Day(s) or more Yellow 58 135 60 Yellow 86 LL 1 pc.

₹ 11,659.82

1 Piece(s) 10 Day(s) or more Yellow 54 125 58 Yellow 82 M 1 pc.

₹ 13,936.80

1 Piece(s) 10 Day(s) or more Orange 62 147 64 Orange 88 4L 1 pc.

₹ 13,936.80

1 Piece(s) 10 Day(s) or more Orange 64 153 64 Orange 88 5L 1 pc.

₹ 11,797.78

1 Piece(s) 10 Day(s) or more Orange 60 141 62 Orange 88 EL 1 pc.

₹ 11,659.82

1 Piece(s) 10 Day(s) or more Orange 56 129 59 Orange 84 L 1 pc.

₹ 11,659.82

1 Piece(s) 10 Day(s) or more Orange 58 135 60 Orange 86 LL 1 pc.

₹ 11,659.82

1 Piece(s) 10 Day(s) or more Orange 54 125 58 Orange 82 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Pocket
    Plastic zipper
  • Functionality
    Water-repellent finish
  • Material
    Anti-static taffeta
  • Quantity
    1 pc.

Product Description

Waterproof and cold resistant with high visibility using fluorescent material and retroreflective tape.
[Features]
· Clothing created with the safety of the wearer in mind, with increased visibility for working at night or twilight
· Retroreflective tape
· Hem with FREEMAGIC

Part Number
48473-045-4L
48473-045-5L
48473-045-EL
48473-045-L
48473-045-LL
48473-045-M
48473-076-4L
48473-076-5L
48473-076-EL
48473-076-L
48473-076-LL
48473-076-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 13,936.80

1 Piece(s) 10 Day(s) or more Yellow 62 147 64 Yellow 88 4L 1 pc.

₹ 13,936.80

1 Piece(s) 10 Day(s) or more Yellow 64 153 64 Yellow 88 5L 1 pc.

₹ 11,797.78

1 Piece(s) 10 Day(s) or more Yellow 60 141 62 Yellow 88 EL 1 pc.

₹ 11,659.82

1 Piece(s) 10 Day(s) or more Yellow 56 129 59 Yellow 84 L 1 pc.

₹ 11,659.82

1 Piece(s) 10 Day(s) or more Yellow 58 135 60 Yellow 86 LL 1 pc.

₹ 11,659.82

1 Piece(s) 10 Day(s) or more Yellow 54 125 58 Yellow 82 M 1 pc.

₹ 13,936.80

1 Piece(s) 10 Day(s) or more Orange 62 147 64 Orange 88 4L 1 pc.

₹ 13,936.80

1 Piece(s) 10 Day(s) or more Orange 64 153 64 Orange 88 5L 1 pc.

₹ 11,797.78

1 Piece(s) 10 Day(s) or more Orange 60 141 62 Orange 88 EL 1 pc.

₹ 11,659.82

1 Piece(s) 10 Day(s) or more Orange 56 129 59 Orange 84 L 1 pc.

₹ 11,659.82

1 Piece(s) 10 Day(s) or more Orange 58 135 60 Orange 86 LL 1 pc.

₹ 11,659.82

1 Piece(s) 10 Day(s) or more Orange 54 125 58 Orange 82 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1