(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof cold weather blouson (with hood) 48460 series (48460-011-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,975.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48460-011-4L
48460-011-5L
48460-011-6L
48460-011-EL
48460-011-L
48460-011-LL
48460-011-M
48460-012-4L
48460-012-5L
48460-012-6L
48460-012-EL
48460-012-L
48460-012-LL
48460-012-M
48460-044-4L
48460-044-5L
48460-044-6L
48460-044-EL
48460-044-L
48460-044-LL
48460-044-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,721.76

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 4,721.76

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 4,721.76

1 Piece(s) 11 Day(s) or more Navy Blue 66 161 64 Navy 77 6L 1 pc.

₹ 4,113.67

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 4,721.76

1 Piece(s) 10 Day(s) or more Green 62 147 64 Green 75 4L 1 pc.

₹ 4,721.76

1 Piece(s) 10 Day(s) or more Green 64 153 64 Green 75 5L 1 pc.

₹ 4,721.76

1 Piece(s) 11 Day(s) or more Green 66 161 64 Green 77 6L 1 pc.

₹ 4,113.67

1 Piece(s) 10 Day(s) or more Green 60 141 62 Green 73 EL 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Green 56 129 59 Green 70 L 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Green 58 135 60 Green 73 LL 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Green 54 125 58 Green 67 M 1 pc.

₹ 4,721.76

1 Piece(s) 10 Day(s) or more Black 62 147 64 Black 75 4L 1 pc.

₹ 4,721.76

1 Piece(s) 10 Day(s) or more Black 64 153 64 Black 75 5L 1 pc.

₹ 4,721.76

1 Piece(s) 11 Day(s) or more Black 66 161 64 Black 77 6L 1 pc.

₹ 4,113.67

1 Piece(s) 10 Day(s) or more Black 60 141 62 Black 73 EL 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Black 56 129 59 Black 70 L 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Black 58 135 60 Black 73 LL 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Black 54 125 58 Black 67 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 100 g of quilted insulation
  • Functionality
    Water-repellent finish, holds a field notebook and removable hood
  • Material
    Taffeta
  • Quantity
    1 pc.

Product Description

Lightweight, waterproof, winter wear with water resistance to 2,000 mm + sealed seams.
[Features]
· Waterproof and cold resistant with low-volume insulation at a reasonable price.
· Double-layer fly front
· Pocket for storing a mobile phone
· Cuff adjuster
· Inner pocket
· Name on back
· Sealed seams

Part Number
48460-011-4L
48460-011-5L
48460-011-6L
48460-011-EL
48460-011-L
48460-011-LL
48460-011-M
48460-012-4L
48460-012-5L
48460-012-6L
48460-012-EL
48460-012-L
48460-012-LL
48460-012-M
48460-044-4L
48460-044-5L
48460-044-6L
48460-044-EL
48460-044-L
48460-044-LL
48460-044-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 4,721.76

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 75 4L 1 pc.

₹ 4,721.76

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 75 5L 1 pc.

₹ 4,721.76

1 Piece(s) 11 Day(s) or more Navy Blue 66 161 64 Navy 77 6L 1 pc.

₹ 4,113.67

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 73 EL 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 70 L 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 73 LL 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 67 M 1 pc.

₹ 4,721.76

1 Piece(s) 10 Day(s) or more Green 62 147 64 Green 75 4L 1 pc.

₹ 4,721.76

1 Piece(s) 10 Day(s) or more Green 64 153 64 Green 75 5L 1 pc.

₹ 4,721.76

1 Piece(s) 11 Day(s) or more Green 66 161 64 Green 77 6L 1 pc.

₹ 4,113.67

1 Piece(s) 10 Day(s) or more Green 60 141 62 Green 73 EL 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Green 56 129 59 Green 70 L 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Green 58 135 60 Green 73 LL 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Green 54 125 58 Green 67 M 1 pc.

₹ 4,721.76

1 Piece(s) 10 Day(s) or more Black 62 147 64 Black 75 4L 1 pc.

₹ 4,721.76

1 Piece(s) 10 Day(s) or more Black 64 153 64 Black 75 5L 1 pc.

₹ 4,721.76

1 Piece(s) 11 Day(s) or more Black 66 161 64 Black 77 6L 1 pc.

₹ 4,113.67

1 Piece(s) 10 Day(s) or more Black 60 141 62 Black 73 EL 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Black 56 129 59 Black 70 L 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Black 58 135 60 Black 73 LL 1 pc.

₹ 3,975.73

1 Piece(s) 10 Day(s) or more Black 54 125 58 Black 67 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon