(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum-Lined Winter Coat (With Hood) (48443-012-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,205.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48443-005-4L
48443-005-5L
48443-005-EL
48443-005-L
48443-005-LL
48443-005-M
48443-011-4L
48443-011-5L
48443-011-EL
48443-011-L
48443-011-LL
48443-011-M
48443-012-4L
48443-012-5L
48443-012-EL
48443-012-L
48443-012-LL
48443-012-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Blue 62 147 64 Blue 88 4L 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Blue 64 153 64 Blue 88 5L 1 pc.

₹ 7,342.96

1 Piece(s) 10 Day(s) or more Blue 60 141 62 Blue 88 EL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Blue 56 129 59 Blue 84 L 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Blue 58 135 60 Blue 86 LL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Blue 54 125 58 Blue 82 M 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 88 4L 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 88 5L 1 pc.

₹ 7,342.96

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 88 EL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 84 L 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 86 LL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 82 M 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Green 62 147 64 Green 88 4L 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Green 64 153 64 Green 88 5L 1 pc.

₹ 7,342.96

1 Piece(s) 10 Day(s) or more Green 60 141 62 Green 88 EL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Green 56 129 59 Green 84 L 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Green 58 135 60 Green 86 LL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Green 54 125 58 Green 82 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum laminate / 80 g of quilted insulation
  • Functionality
    Durable water-repellent finish, holds a field notebook and removable hood
  • Material
    Taffeta
  • Quantity
    1 pc.

Product Description

Winter wear with warm and gentle support with an aluminum lining for a heat-retention effect.
[Features]
· Fleece collar specification
· Aluminum mesh torso lining
· Left sleeve pen holder
· Double-layer fly front specification
· Name on back
· Sewn logo
· Inner pocket
· Mobile phone pocket (interior pocket)
· Cuff adjuster
· Elbow pleats
· Covered side pockets

Part Number
48443-005-4L
48443-005-5L
48443-005-EL
48443-005-L
48443-005-LL
48443-005-M
48443-011-4L
48443-011-5L
48443-011-EL
48443-011-L
48443-011-LL
48443-011-M
48443-012-4L
48443-012-5L
48443-012-EL
48443-012-L
48443-012-LL
48443-012-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Blue 62 147 64 Blue 88 4L 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Blue 64 153 64 Blue 88 5L 1 pc.

₹ 7,342.96

1 Piece(s) 10 Day(s) or more Blue 60 141 62 Blue 88 EL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Blue 56 129 59 Blue 84 L 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Blue 58 135 60 Blue 86 LL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Blue 54 125 58 Blue 82 M 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Navy Blue 62 147 64 Navy 88 4L 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Navy Blue 64 153 64 Navy 88 5L 1 pc.

₹ 7,342.96

1 Piece(s) 10 Day(s) or more Navy Blue 60 141 62 Navy 88 EL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Navy Blue 56 129 59 Navy 84 L 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Navy Blue 58 135 60 Navy 86 LL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Navy Blue 54 125 58 Navy 82 M 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Green 62 147 64 Green 88 4L 1 pc.

₹ 8,597.96

1 Piece(s) 10 Day(s) or more Green 64 153 64 Green 88 5L 1 pc.

₹ 7,342.96

1 Piece(s) 10 Day(s) or more Green 60 141 62 Green 88 EL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Green 56 129 59 Green 84 L 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Green 58 135 60 Green 86 LL 1 pc.

₹ 7,205.00

1 Piece(s) 10 Day(s) or more Green 54 125 58 Green 82 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon